Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Digital RTD Thermometer with NEMA 4 Enclosure

DTG-RTD100 Series   
2 year warranty NEW! CE
 
Digital RTD Thermometer with NEMA 4 Enclosure
DTG-RTD100 Series:Digital RTD Thermometer with NEMA 4 Enclosure
Click for larger image.
   
$ 425.00  DTG-RTD100-M12-M
Large Backlit Display with 25 mm (1 in) Digits Readable From Over 10.7 m (35 ft)
NEMA 4 Rated 316 SS Enclosure
Up to ±0.2°C (0.3°F) or ±0.1% Rdg Accuracy
Connects Directly to 3-Wire Pt100 RTD Sensors
User Scaleable 4 to 20 mA, 0 to 5 or 0 to 10 Vdc Analog Output Standard
Powered by Internal Battery or External DC Power Supply
Included Setup and Service Software Allows for Fast Maintenance and Calibration via USB Connection
Wireless Transmitter Option Sends Readings to Remote Locations and Allows for PC-Based Chart Recording and Data Logging
Low Power Operation and Sleep Mode for Long Battery Life

View related products - Sanitary

Click to scroll below to order See Specs PDF Manuals Software View a printer friendly page

OMEGA’s new DTG-RTD100 Thermometer Series features a rugged 316 SS enclosure that is designed specifically for washdown, sanitary and marine applications. The large backlit LCD display incorporates both large 25 mm (1in) digits and a 25 segment bar graph that make reading at distances up to 10.7 m (35ft) easy. Models are available with or without integral standard or sanitary sensors. Standard features include: internal battery external DC power supply operation, analog output and user programmable alarms. The wireless transmitter option allows for remote monitoring, chart recording and data logging. A variety of userconfigurable options and settings include: update rate, dampening, units, backlight, and auto-off.

SPECIFICATIONS
Range: -51 to 538°C (-60 to 1000°F)
Accuracy: ±0.2°C (±0.3°F) or ±0.1% of reading
Resolution: 0.1°C (0.1°F)
Operating Environment: -40 to 70°C (-40 to 158°F); 5 to 100% RH non-condensing
RTD Probe/Sensor Input: Pt100, 3-wire
Display Type: LCD with selectable backlight
Display Digits: 4 digits, 9999 counts
Character Height: 25.4 mm (1.0 in)
Computer Interface: USB (one programming cable included)
Sample/Display Rate: User adjustable from 0.375 to 30 sec, preset to 1/sec
Power: Two 3.6V lithium, 4.8 Ah capacity (C cell) included; 12 to 24 Vdc
Battery Life (Typical): 1.5 years(without wireless option)
Analog Output: User selectable 0 to 5 Vdc, 0 to 10 Vdc, or 4 to 20 mA; Requires external 12 to 24 Vdc power supply for operation
Enclosure: 316 Stainless Steel housing, ABS center gasket
Enclosure Finish: Electropolished
Enclosure Rating: Weatherproof, NEMA 4 (IP65) Settings (USB/Software)
Auto-Off: Locked-on, 1 min, 2 min, 5 min, 10 min, 15 min, 30 min, 60 min
Update Rate: 10x/s, 5x/s, 2x/s, 1x/s
Units: °F, °C, °K, °R
Lock: Allows for front button lock-out
Alarms: User selectable high and low alarm limits
Analog Output: User selectable scaling
Backlight: On/off, or 10 sec, 30 sec, 1 min, 5 min
Wireless Transmitter (Optional): Channel number, transmission rate, alarms, sensor offset, chart recording, data logging
Calibrate: Zero and span

WIRELESS OPTION SPECIFICATIONS
Transmit Sample Rate: User programmable from 1 sample/2 min to 1 sample/every 2 sec
Radio Frequency (RF) Transceiver Carrier: ISM 2.4 GHz
RF Output Power: 10 dBm (10 mW)
Range of RF Link:
    Outdoor Line of Sight: Up to 120 m (400 ft)
    Indoor/Urban: Up to 40 m (130 ft)
Software (Included Free): Requires Windows® 2000, XP or Vista (32 bit)
Internal Battery: Two 3.6V lithium, 8.4 Ah capacity (C cell) included
Data Transmitted to Host: Temperature reading, ambient temperature reading, RF transmit strength and battery level


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
 Thermometers for use with remote Pt100 RTD sensors
    DTG-RTD100 3 Weeks   $395.00    Digital RTD thermometer with internal terminal block connection  
    DTG-RTD100-W 3 Weeks   $495.00    Digital RTD thermometer with internal terminal block connection, wireless transmitter  
    DTG-RTD100-M12-F 3 Weeks   $425.00    Digital RTD thermometer with female M12 connection  
    DTG-RTD100-M12-F-W 3 Weeks   $525.00    Digital RTD thermometer with female M12 connection, wireless transmitter  
    DTG-RTD100-M12-M 3 Weeks   $425.00    Digital RTD thermometer with male M12 connection  
    DTG-RTD100-M12-M-W 3 Weeks   $525.00    Digital RTD thermometer with male M12 connection, wireless transmitter  
 Thermometers with Integral Sensors, 1/8 in Dia.
    DTG-RTD100-1/8-300-E 3 Weeks   $465.00    Digital RTD thermometer with integral 1/8" dia standard duty Pt100 probe, 3 in L  
    DTG-RTD100-1/8-300-E-W 3 Weeks   $565.00    Digital RTD thermometer with integral 1/8" dia standard duty Pt100 probe, 3 in L, wireless transmitter  
    DTG-RTD100-1/8-400-E 3 Weeks   $465.00    Digital RTD thermometer with integral 1/8" dia standard duty Pt100 probe, 4 in L  
    DTG-RTD100-1/8-400-E-W 3 Weeks   $565.00    Digital RTD thermometer with integral 1/8" dia standard duty Pt100 probe, 4 in L, wireless transmitter  
    DTG-RTD100-1/8-500-E 3 Weeks   $465.00    Digital RTD thermometer with integral 1/8" dia standard duty Pt100 probe, 5 in L  
    DTG-RTD100-1/8-500-E-W 3 Weeks   $565.00    Digital RTD thermometer with integral 1/8" dia standard duty Pt100 probe, 5 in L, wireless transmitter  
    DTG-RTD100-1/8-600-E 3 Weeks   $465.00    Digital RTD thermometer with integral 1/8" dia standard duty Pt100 probe, 6 in L  
    DTG-RTD100-1/8-600-E-W 3 Weeks   $565.00    Digital RTD thermometer with integral 1/8" dia standard duty Pt100 probe, 6 in L, wireless transmitter  
 Thermometers with Integral Sensors, 1/4 in Dia.
    DTG-RTD100-1/4-300-E 3 Weeks   $465.00    Digital RTD thermometer with integral 1/4" dia standard duty Pt100 probe, 3 in L  
    DTG-RTD100-1/4-300-E-W 3 Weeks   $565.00    Digital RTD thermometer with integral 1/4" dia standard duty Pt100 probe, 3 in L, wireless transmitter  
    DTG-RTD100-1/4-400-E 3 Weeks   $465.00    Digital RTD thermometer with integral 1/4" dia standard duty Pt100 probe, 4 in L  
    DTG-RTD100-1/4-400-E-W 3 Weeks   $565.00    Digital RTD thermometer with integral 1/4" dia standard duty Pt100 probe, 4 in L, wireless transmitter  
    DTG-RTD100-1/4-500-E 3 Weeks   $465.00    Digital RTD thermometer with integral 1/4" dia standard duty Pt100 probe, 5 in L  
    DTG-RTD100-1/4-500-E-W 3 Weeks   $565.00    Digital RTD thermometer with integral 1/4" dia standard duty Pt100 probe, 5 in L, wireless transmitter  
    DTG-RTD100-1/4-600-E 3 Weeks   $465.00    Digital RTD thermometer with integral 1/4" dia standard duty Pt100 probe, 6 in L  
    DTG-RTD100-1/4-600-E-W 3 Weeks   $565.00    Digital RTD thermometer with integral 1/4" dia standard duty Pt100 probe, 6 in L, wireless transmitter  
 Thermometers with Integral Sanitary Sensors, Standard Duty 1/4 in Dia, 1½ in Tri-Grip™ 16A Cap, 3A Approved
    DTG-RTD100-PRS-3-100-AS-300-D1 3 Weeks   $490.00    Digital RTD thermometer, 3 in L probe  
    DTG-RTD100-PRS-3-100-AS-400-D1 3 Weeks   $490.00    Digital RTD thermometer, 4 in L probe  
    DTG-RTD100-PRS-3-100-AS-500-D1 3 Weeks   $490.00    Digital RTD thermometer, 5 in L probe  
    DTG-RTD100-PRS-3-100-AS-600-D1 3 Weeks   $490.00    Digital RTD thermometer, 6 in L probe  
 Thermometers with Integral Sanitary Sensors, Heavy Duty 3/8 in Dia (stepped down to 3/16 in), 1½ in Tri-Grip™ 16A Cap, 3A Approved
    DTG-RTD100-PRS-3-100-AH-300-D1 3 Weeks   $520.00    Digital RTD thermometer, 3 in L probe  
    DTG-RTD100-PRS-3-100-AH-400-D1 3 Weeks   $520.00    Digital RTD thermometer, 4 in L probe  
    DTG-RTD100-PRS-3-100-AH-500-D1 3 Weeks   $520.00    Digital RTD thermometer, 5 in L probe  
    DTG-RTD100-PRS-3-100-AH-600-D1 3 Weeks   $520.00    Digital RTD thermometer, 6 in L probe  
 Accessories
    DTG-RTD100-MB In Stock   $25.00    Mounting bracket (not needed for models with intregral sensor)  
    DTG-RTD100-SK 4 Weeks   $35.00    Service kit, includes enclosure lid, clear window, gasket, washers, screws  
    BATT-C-3V 5 Weeks   $15.00    Replacement battery, C cell 3.6V lithium (2 required with wireless option)  
 Wireless Receivers
Click to expand/minimize a list of what others bought with the UWTC-REC1  UWTC-REC1 In Stock   $235.00    Wireless 48-channel USB receiver (used with wireless option only)  
    UWTC-REC2-V1 In Stock   $285.00    Wireless 48-channel receiver with 0 to 5 Vdc analog output (used with wireless option only)  
Click to expand/minimize a list of what others bought with the UWTC-REC2-V2  UWTC-REC2-V2 In Stock   $285.00    Wireless 48-channel receiver with 0 to 10 Vdc analog output (used with wireless option only)  
    UWTC-REC2-TC In Stock   $285.00    Wireless 48-channel receiver with type K thermocouple analog output (used with wireless option only)  
Click to expand/minimize a list of what others bought with the UWTC-REC2-MA  UWTC-REC2-MA In Stock   $285.00    Wireless 48-channel receiver with 4 to 20 mA analog output (used with wireless option only)  
Click to expand/minimize a list of what others bought with the UWTC-REC3  UWTC-REC3 In Stock   $285.00    Wireless 32-channel web based ethernet receiver (used with wireless option only)  
    UWTC-REC4-V1 In Stock   $325.00    48-channel DIN rail wireless receiver with four 0 to 5 Vdc analog outputs and alarms  
Click to expand/minimize a list of what others bought with the UWTC-REC4-V2  UWTC-REC4-V2 In Stock   $325.00    48-channel DIN rail wireless receiver with four 0 to 10 Vdc analog outputs and alarms  
    UWTC-REC4-TC In Stock   $325.00    48-channel DIN rail wireless receiver with four type K thermocouple analog outputs and alarms  
Click to expand/minimize a list of what others bought with the UWTC-REC4-MA  UWTC-REC4-MA In Stock   $325.00    48-channel DIN rail wireless receiver with four 4 to 20 mA analog outputs and alarms  
All dollar amounts on this site are shown in US currency.


   
Keywords:Digital RTD Thermometer with NEMA 4 Enclosure with Integral or Remote Sensors DTG-RTD, buy pressure sensor flow control valve pressure limit switch tap water conductivity