Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Electronic Vacuum Gauge with LED Readout

DVG-60   
NEW! Made in the USA
 
Electronic Vacuum Gauge, Vacuum Pressure Gage
DVG-60:Electronic Vacuum Gauge with LED Readout
Click for larger image.
   
$ 135.00  DVG-60
Pocket Size
Cleanable Thermistor Sensor for Repeat Accuracy
Single Switch Operation
Low Battery Indication
Color Coded LED Display
Built-in Hanger/Stand Support
Furnished with Vinyl Protective Case

View related products - Instrumentation for Pressure and Strain Measurements

Click to scroll below to order See Specs PDF View a printer friendly page

The OMEGA DVG-60 is a durable self-contained battery powered electronic vacuum gauge which displays the level of vacuum on a LED color coded read out. Allows for reading in ten segments from 5000 to 50 microns

SPECIFICATIONS
Range:
10 segments from atmosphere to 50 microns
Connections: 1 /4 " male flare
Power: 9 volt alkaline battery (included)
Dimensions: 140 x 44.5 x 38 mm (5.5 x 1.75 x 1.5 in.)
Case: Polycarbonate Carrying Case: Included


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 DVG-60 In Stock   $135.00    Electronic vacuum indicator with 10 segment LED display  
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) DVG-60 is an electronic vacuum indicator with 10 segment LED display, $135.00

   
Keywords:Electronic Vacuum Gauge, Vacuum Pressure Gage, electromagnetic flowmeter flow measurement equipment