Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Digital Vacuum Gauge with LCD Readout

DVG-64   
Made in the USA
 
DVG-64:Digital Vacuum Gauge with LCD Readout
Click for larger image.
   
$ 175.00  DVG-64
Reads Vacuum in 7 Units of Measure
Reads 12,000 to 0 microns
12 to 0 Torr
Auto Shut-off
Built in Hanger
Cleanable Sensor

View related products - Pressure Gauges

Click to scroll below to order See Specs PDF View a printer friendly page

The OMEGA DVG-64 delivers high precision at a low price. It can accurately read vacuum from 12,000 microns down to 0 over a wide temperature range of 35° to 125°F (2° to 52°C). The vacuum can be displayed in user selectable units.

SPECIFICATIONS
Display: Updated every 1/2 second. 1 micron resolution below 200 microns Sensor
Type: Thermistor Connector Type: Standard 1/4 inch flare fitting Vacuum
Range:
0-12,000 microns (0-1600 Pascals) with vacuum increasing/decreasing indicator when above 12,000 microns
Scale Units:
Microns, PSI, InHg, millibars, Pascals, Torr, millitorr
Operating Temperature Range:
35F to 125F (2C to 52C)
Overpressure:
300 PSI max (20 Bar) Accuracy: +/- 10% (0-1000 Microns)
Power Source:
9 Volt Alkaline Battery (included)
Continuous Usage:
Over 35 Hours
Auto Shutoff:
After 10 minutes when vacuum reading is above 12,000 microns
Weight:
6.7 ounces
Dimensions:
140 x 76 x 32 mm (5.5" H x 3" W x 1.25" D)


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the DVG-64  DVG-64 In Stock   $175.00    Digital vacuum gage Range: 0 to 12,000 microns  
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) DVG-64 Digital vacuum gage, $175.00

   
Keywords:Digital Vacuum Gauge, Electronic Vacuum Gauge, Vacuum Pressure Gage, LCD Readout, electromagnetic flowmeter metal electronics enclosures