Precision Deadweight Tester, 0.1% Accuracy, 15 to 10,000 psi Range |
| DWT1305 |
|
 |
|
|
|
 |
Model DWT1305 Deadweight Testers are dual range, precision built hydraulic instruments for testing, setting, calibrating or repairing pressure measuring devices. Each instrument is self-contained and comes complete with tools and metal carrying case. With the optional "-CAL-3" calibration, the DWT1305 can by a primary standard with 0.1% accuracy of the pressure produced. Each unit is adjusted for standard gravity conditions, all weights are labeled and an NIST traceable certification is supplied.
SPECIFICATIONS Accuracy: 0.1% of produced pressure Operating Pressure: 15 psi to 10,000 psi max. (100 kPa to 70,000 kPa) Body Material: Aluminum Alloy Piston and Cylinder Material: Stainless Steel Weights: Nonmagnetic die-cast zinc alloy, NBS traceable Operating Fluid: SAE 20 Automotive or Machine Oil O-Rings: Standard Buna-N Reservoir Volume: Approximately 1.5 pints (0.7 liter)
|
| |
 |
|
|
MOST POPULAR MODELS HIGHLIGHTED! |
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: Each unit Includes: hydraulic pump, weight set, two piston/cylinder assemblies, three wrenches, spare O-rings, piping and fittings, rugged carrying case and complete operator’s manual.
Ordering Example: (1) DWT1305D-100-CAL-3 Deadweight tester with range from 15 to 10,000 psig with NIST traceable calibration certificate., $6010
|
|
 |
|
 |
|  |
|
Keywords.:Precision Deadweight Tester, 0.1% Accuracy, 15 to 10,000 psi Range
|
Back to top
|
|
|