Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Gauge Calibration Kit

DWT1327D   
1 year warranty Made in the USA RoHS
 
Gauge Calibrator Deadweight Tester
DWT1327D:Gauge Calibration Kit
Click for larger image.
   
$ 2,725.00  DWT1327D
Portable - Weighs Less than 40 lb
¼% Accuracy When Used with OMEGA® Test Dial Gauges
Two-Stage Hydraulic Pump for Easy Use
Vernier Screw Adjustment
Rugged Metal Case Holds Up to 4 Dial Gauges

View related products - Instrumentation for Pressure and Strain Measurements

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

A compact, lightweight, portable pressure standard with 0.25% accuracy gauges, the DWT1327D Test Set is ideally suited to field testing or remote in-plant applications. The test set consists of a two-stage hydraulic pump and a manifold which is pressurized during operation. An integral part of the pump is a new shuttle valve feature that can increase the speed of pressure build-up or reduce the effort necessary to operate the pump handle. One connection to the manifold is for a 4½" PGT-45L solid front test gauge (0.25% gauge span accuracy); the other connection accommodates most standard size dial gauges.

SPECIFICATIONS
TEST SET
Accuracy: 0.25% of Gauge Span
Operating Pressure: 0 to 10,000 psi (0 to 70,000 kPa) max
Body Material: Aluminum Alloy
Operating Fluid: SAE 20 Automotive or Machine Oil
O-Ring: Standard-Buna N
Reservoir Volume: Approximately 1.5 Pints (0.7 liter)

TEST GAUGES
Type and Size: PGT45L 4½" Test Gauges
Accuracy: 0.25% of Gauge Span
Bourdon Tube Materials: Monel


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description RoHS   Qty.
Click to expand/minimize a list of what others bought with the DWT1327D  DWT1327D In Stock   $2,725.00    Portable dial gauge calibrator kit, 4½" test gauges sold separately below RoHS compliant
 4½" Dial 0.25% Test Gauges
Click to expand/minimize a list of what others bought with the PGT-45L-100  PGT-45L-100 In Stock   $390.00    0-100 psig, ¼% accuracy, 4½" test gauge Not RoHS compliant
Click to expand/minimize a list of what others bought with the PGT-45L-600  PGT-45L-600 7 Weeks   $390.00    0-600 psig, ¼% accuracy, 4½" test gauge Not RoHS compliant
Click to expand/minimize a list of what others bought with the PGT-45L-1000  PGT-45L-1000 In Stock   $390.00    0-1,000 psig, ¼% accuracy, 4½" test gauge Not RoHS compliant
Click to expand/minimize a list of what others bought with the PGT-45L-5000  PGT-45L-5000 In Stock   $390.00    0-5,000 psig, ¼% accuracy, 4½" test gauge Not RoHS compliant
    PGT-45L-10000 9 Weeks   $390.00    0-10,000 psig, ¼% accuracy, 4½" test gauge Not RoHS compliant
All dollar amounts on this site are shown in US currency.

 Note: Complete Test Set includes: two-stage hydraulic pump with base; three wrenches for gauge installation and removal, spare O-rings, all piping, fittings and 1 /4 and 1 /2 NPT adaptors, rugged metal carrying case that holds up to four test gauges, and complete operator’s manual
 Ordering Example: (1) DWT1327D portable dial gauge calibrator kit, $2,725.00,  plus (1) PGT-45L-5000 0-5,000 psig, 1/4% accuracy, 4 1/2" test gauge, $390.00, $2,725.00 + 390.00 = $3,115.00

 Related Links - Related Products
 Related Products
PGT PGT:
Type T High Accuracy Test Gauges
   
Keywords:Gauge Calibrator, Deadweight Tester, gage calibration gauge calibration, gauge measurement, differential pressure flowmeter electromagnetic flow meters electromagnetic flow sensor insertion magnetic flow meters