2-Wire AC Inductive Proximity Sensor |
| E2E-2AC Series Prox Sensor |
|
 |
|
|
Proximity Sensor, 2-Wire AC Inductive Prox Switch
 |
| Click for larger image. |
|
|
$
94.00
E2E-X1R5Y1
|
| |
Sensing Distance Range 1.5 to 18 mm (0.06 to 0.71")
|
| |
High Visibility Red LED Indicator
|
| |
Prewired 2 m (6.6') Cable with Stripped Leads or M12 Connector
|
| |
1200 psi (83 bar) Washdown Rated IP67
|
| |
Short Barrel or Standard Lengths
|
| |
Solid Potted Internal Circuitry Withstands Shock and Vibration
|
| |
Wrench Flats for Easy Installation
|
View related products - Sensors and Transducers
|
| |
|
|
|
 |
E2E-2AC Series 2-wire AC inductive
proximity sensors are the standard sensor
use for metal detection, they are widely used
in automation and robotics applications.
These proximity sensors come in shielded or
unshielded and short or long barrel lengths
with extended sensing distances to allow the
sensor to be mounted farther from the
target. This reduces the potential for target
impacts and increases the reliability of your
application. The E2E-2AC Series inductive
proximity sensors have solid potted internal
circuitry to withstand shock, vibration and
superior environmental resistance such as
exposing them to cutting oils and washdown
locations. They are available in M8x1,
M12x1, M18x1 and M30x1.5 diameters.
SPECIFICATIONS
Supply Voltage: 24 to 240 Vac, 50/60 Hz
Current Consumption: 1.7 mA max
Response Frequency: 25 Hz
Control Output:
M8: 5 to 100 mA
M12: 5 to 200 mA
M18 and M30: 5 to 300 mA
Connection Method: Prewired 2 m (6.6') cable with stripped leads or M8 or M12 connector
Operating Temperature:
M8: -25 to 70°C (-13 to 158°F), 35 to 95% RH
M12, M18 and M30: -40 to 85°C (-40 to 185°F), 35 to 95% RH
Enclosure Rating: NEMA 1, 4, 6, 12, 13 (IP67) for M12, M18 and M30 models only
Materials:
Body: M8 models stainless steel, M12, M18 and M30 models nickelplated brass
Sensing Face: PBT
Cable: PVC
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: Comes complete with two mounting nuts and two washers.
Ordering Example: (1) E2E-X1R5Y1 M8x1 short barrel shielded inductive proximity sensor, NO output, with 1.5mm sensing distance., $94.00, plus (1) Y92E-B8 Mounting bracket for M8x1 sensors, $5.00, $94.00 + 5.00 = $99.00
(1) E2E-X5Y1-M1 M12x1 sheilded inductivity proxomity sensor, NO output, with 2 mm sensing distance and M12connector, $109.00, plus (1) Y96E-44SA2 M12 Micro AC cordset, 2m long with straight connector, $19.00, plus (1) Y92E-B12 Mounting bracket for M12x1 sensors, $5.00, $109.00 + 19.00 + 5.00 = $133.00
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
 |
 |
|
|