Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Adjustable Capacitive Proximity Sensor for Metallic and Non-Metallic Sensing Solutions

E2K-C Series Capacitive Proximity Sensor   
1 year warranty NEW! CE
Proximity Sensor, Adjustable Capacitive Prox Switch
E2K-C Series Capacitive Proximity Sensor:Adjustable Capacitive Proximity Sensor for Metallic and Non-Metallic Sensing Solutions
Click for larger image.
   
$ 165.00  E2K-C25ME1
Adjustable Sensing Distance 3 to 25 mm (0.12 to 0.98")
Detect Metal and Non-Metal Targets
Red LED Indicator
Prewired 2 m (6.6') Long PVC Cable with Stripped Leads
2-Wire AC Models, 110 to 220V
3-Wire, 12 to 24 Vdc, NPN or PNP Models Available

View related products - Sensors and Transducers

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

The E2K-C capacitive proximity sensors offer the versatility of capacitive style proximity sensing with the flexibility of a cylindrical sensor. This family of sensors is ideal for non-contact sensing of metallic and non-metallic targets including water, oil, glass, plastic and wood, even detecting liquid levels inside non-metallic containers. The E2K-C sensors have multi-turn adjusters allowing the user-adjustable settings of the detection distance. The E2K-C can even reliably detect foamy liquids in sight glass applications.

SPECIFICATIONS
Supply Voltage: 10 to 40 Vdc or 90 to 250 Vac, 50/60 Hz
Response Frequency: 70 Hz AC models, 10 Hz DC models
Control Output Max Load: 200 mA
Operating Temperature: -25 to 70°C (-13 to 158°F)
Enclosure Rating: UL 1; NEMA 1, 4, 12, 13 (IP67)
Materials:
    Housing: ABS/PC
    Sensing Face: ABS, cable PVC
Dimensions: 82 L x 34 mm D (3.23 x 1.34")


 
 MOST POPULAR MODELS HIGHLIGHTED!
To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 E2K-C25ME1 In Stock   $165.00    3-wire DC, NPN-NO  
 E2K-C25ME2 In Stock   $165.00    3-wire DC, NPN-NC  
 E2K-C25MF1 In Stock   $165.00    3-wire DC, PNP-NO  
 E2K-C25MF2 In Stock   $165.00    3-wire DC, PNP-NC  
 E2K-C25MY1 In Stock   $215.00    2-wire AC, SCR-NO  
 E2K-C25MY2 In Stock   $215.00    2-wire AC, SCR-NC  
 Accessories
 Y92E-A34 In Stock   $7.00    Spare mounting bracket  
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with Y92E-A34 mounting bracket.
 Ordering Example: (1) E2K-C25ME1 Adjustable capacitive Proximity Sensor, unshielded, NPN-NO output, 3-wire 10 to 40 Vdc , $165.00

(1) E2K-C25MY1 Adjustable capacitive proximity sensor, unshielded, SCR-NO output, 2-wire 110 to 220Vac , $215.00

 Related Links - Related Products
 Related Products
DIN Rail Terminal Blocks, Feed Through and Ground Terminals DIN Rail Terminal Blocks, Feed Through and Ground Terminals:
AVK Series Feed Through DIN Rail Mounting Terminal Blocks, 600V, 20 to 175 Amp, 26 to 6-2/0 AWG
SL-PS Series Power Supplies SL-PS Series Power Supplies:
Power Supplies, Space Saving DIN Rail Mounting, 10 to 100 Watt for 5, 12, 24 & 48 VDC
DRTB-Rail Series DRTB-Rail Series:
DIN Rails, Standard and Pre-Cut Lengths
OCS XL Series - Graphical Operator Control System OCS XL Series - Graphical Operator Control System:
"All-In-One" Controllers: PLC, HMI, I/O, & Data Logging
ASK Fuse Holder Series ASK Fuse Holder Series:
DIN Rail Fuse Holders
Stack Lights - Warning Tower Lights, Complete Assembled Lights and Components Stack Lights - Warning Tower Lights, Complete Assembled Lights and Components:
Stack Lights, Indicating Lights, Signal Lights with Steady, Flashing & Strobe Light Modules with NEMA 4/4x/13 & IP65 Rating
SCE-NLP Series NEMA Electrical Enclosures. SCE-NLP Series NEMA Electrical Enclosures. :
NEMA Type 1 Single-Door Electrical Enclosures. Sizes from 6x6 to 36x30.
OM-AMU Series Fiberglass Enclosures OM-AMU Series Fiberglass Enclosures:
Non-Metallic Fiberglass Electrical Enclosures with Solid or Clear Polycarbonate Covers, NEMA 3R and NEMA 4X for Indoor or Outdoor Use
   
Keywords:Proximity Sensor, Adjustable Capacitive Prox Switch, Non-Metallic Proximity Sensor, non-contact sensor, digital pressure sensors insertion turbine flow meter low cost sensors paddle wheel flowmeters