Low Profile Capacitive Proximity Sensor for Metallic and Non-Metallic Sensing Solutions |
| E2K-F Series Proximity Sensor |
|
 |
|
|
Proximity Sensor, Capacitive Prox Switch
 |
| Click for larger image. |
|
|
$
88.00
E2K-F10MC1
|
| |
Detect Metal and Non-Metal Targets
|
| |
Sensing Distance 10 mm (0.40")
|
| |
Red LED Indicator
|
| |
Prewired 2 m (6.6') Long, 3-Wire PVC Cable with Stripped Leads
|
| |
Reverse Polarity and Surge Absorber Protection
|
| |
Thin 10 mm (0.40") Body with Mounting Holes
|
View related products - Sensors and Transducers
|
| |
|
|
|
 |
The E2K-F family of thin rectangular plastic sensors is ideal for
applications with limited spacing. They are ideal for non-contact
sensing of metallic and non-metallic targets including water, oil,
glass, plastic and wood, as well as sensing liquid levels inside nonmetallic
containers. The thin, 10 mm (0.40") body is also ideal for
conveyor wall mounting. The unshielded sensor has a LED indicator
and fixed sensitivity for simple installations maintaining lower
costs. The built-in amplifier provides NPN switching of loads 100
mA in a heat resistant ABS plastic body that is rated for IP66.
SPECIFICATIONS
Rated Voltage: 12 to 24 Vdc
Operating Voltage: 10 to 30 Vdc
Current Consumption: 10 mA max
Response Frequency: 100 Hz
Control Output: NPN open collector 100 mA
Protect Circuit: Reverse polarity and surge protection
Operating Temperature: -10 to 55°C (14 to 131°F), 35 to 95% RH
Enclosure Rating: IP66
Materials: Heat-resistant ABS resin
Dimensions: 20.5 H x 50 W x 10.1 mm D (0.79 x 1.97 x 0.40")
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Ordering Example: (1) E2K-F10MC1 Low profile capacitive proximity sensor for non-contact sensing applications, $88.00
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
 |
 |
|
|