Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

30mm Rugged Push Buttons, Selector Switches, Contact Blocks and Legend Plates

E34 Series Indicating Lights, Selector Switches and Pushbuttons   
NEW!
 
E34 Series Indicating Lights, Selector Switches and Pushbuttons:30mm Rugged Push Buttons, Selector Switches, Contact Blocks and Legend Plates
Click for larger image.
   
$ 27.50  E34EB2
Epoxy-Coated Metal Operators
Corrosion Resistant
Integral Ground Screw Terminal on Operators
Self-Cleaning Silver Contact Blocks
FDA Approved for Sanitary Chemical Resistance Requirements

View related products - Pilot Devices

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

The E34 Series 30.5 mm pushbutton line features the same rugged die cast construction of our 10250T line with an additional two layer 100% solid thermosetting cathodic epoxy coating. This coating provides a flat black smooth, consistent, corrosion resistant surface that has passed a demanding 600 hour salt spray test. (The industry standard for this 4X test requires only 200 hours.) E34 cathodic coating is not recommended for use in applications where exposure to ultraviolet light exists—use NEMA 4X 10250T operators.
The contact blocks feature enclosed silver contacts with pointed "reliability nibs" for reliable performance from logic level up to 600V. To ensure reliable switching, nibs bite through oxide which can form on silver contacts, eliminating the need for expensive logic level blocks for most applications. The E34 Series pushbutton operators offer front of panel drainage via holes in the operator bushing. Hidden from view by the mounting nut, these holes prevent buildup of liquid inside the operator, which can prevent operation in freezing environments. The holes also provide a route for escaping liquid in high pressure washdowns, effectively relieving pressure from the internal diaphragm seal, ensuring reliable sealing in applications even beyond NEMA 4.
Pushbutton Enclosures and Consoles

Quickly jump down to select Push Buttons, or Selector Switches legend Plates and Replacement Bulbs


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
 
INDICATING LIGHTS

Operators come with bulb, order lens separately.
    E34RB120 In Stock   $83.00    Indicating light operator, 120Vac/dc, resistor type  
    E34RPB120 In Stock   $114.00    "Press-To-Test" indicating light operator, 120Vac/dc, resistor type  
    E34TB120 In Stock   $102.00    Indicating light operator, 120Vac/dc, transformer type  
    E34TPB120 In Stock   $135.00    "Press-To-Test" indicating light operator, 120Vac/dc, transformer type  
 Plastic Indicator Light Lens
    E34H2 In Stock   $7.30    RED plastic lens for indicating light  
    E34H3 In Stock   $7.30    GREEN plastic lens for indicating light  
    E34H4 In Stock   $7.30    YELLOW plastic lens for indicating light  
    E34H5 In Stock   $7.30    WHITE plastic lens for indicating light  
    E34H6 In Stock   $7.30    BLUE plastic lens for indicating light  
    E34H9 In Stock   $7.30    AMBER plastic lens for indicating light  
    E34V2 In Stock   $7.30    RED plastic lens for "Press-To-Test" indicator light  
    E34V3 In Stock   $7.30    GREEN plastic lens for "Press-To-Test" indicator light  
    E34V9 In Stock   $7.30    AMBER plastic lens for "Press-To-Test" indicator light  
 Glass Indicator Light Lens
    E34G2 In Stock   $13.00    RED glass lens for indicating light  
    E34G3 In Stock   $13.00    GREEN glass lens for indicating light  
    E34G4 In Stock   $13.00    YELLOW glass lens for indicating light  
    E34G5 In Stock   $13.00    WHITE glass lens for indicating light  
    E34G6 In Stock   $13.00    BLUE glass lens for indicating light  
    E34G9 In Stock   $13.00    AMBER glass lens for indicating light  
    E34P2 In Stock   $13.00    RED glass lens for "Press-To-Test" indicator light  
    E34P3 In Stock   $13.00    GREEN glass lens for "Press-To-Test" indicator light  
    E34P9 In Stock   $13.00    AMBER glass lens for "Press-To-Test" indicator light  
 
2 & 3-WAY SELECTOR SWITCHES

Contact Blocks ordered separately
    E34KFB1 In Stock   $100.00    2 position keyed selector switch  
    E34KGB4 In Stock   $100.00    3 position keyed selector switch  
    E34VFBK1 In Stock   $38.00    2 position selector switch with std. knob  
    E34VFBL1 In Stock   $38.00    3 position selector switch with std. knob  
    E34VGBK1 In Stock   $38.00    2 position selector switch with lever knob  
    E34VGBL1 In Stock   $38.00    3 position selector switch with lever knob  
    E34VFBK1-X1 In Stock   $70.00    Complete 2-Way Switch, with lever knob and 1 NO/1 NC contact blocks  
    E34VHBL1-Y2 In Stock   $100.00    Complete 3-Way Switch, with black lever knob and 2NO/2NC contact blocks.  
 Contact Blocks
Click to expand/minimize a list of what others bought with the 10250T53  10250T53 In Stock   $13.90    Contact block, 1 NO  
Click to expand/minimize a list of what others bought with the 10250T51  10250T51 In Stock   $13.90    Contact block, 1 NC  
    10250T1 In Stock   $28.00    Contact block, 1 NO/1 NC  
    10250T2 In Stock   $27.50    Contact block, 2 NO  
    10250T3 In Stock   $27.50    Contact block, 2 NC  
 
PUSH BUTTON OPERATORS

 
  Momentary Non-Illuminated Push Button Operators, contact blocks sold separately.
    E34PB1 In Stock   $27.50    Black flush operator  
    E34PB3 In Stock   $27.50    Green flush operator  
    E34EB2 In Stock   $27.50    Red extended operator  
    E34LB2 In Stock   $59.00    Red mushroom head operator  
    E34JB2 In Stock   $70.00    Red JUMBO mushroom head operator  
    E34JB2N8 In Stock   $77.00    Red "EMERG. STOP" JUMBO mushroom head operator  
  Momentary Illuminated Push Button Operators, requires lens and contact blocks, each sold separately.
    E34SB120 In Stock   $83.00    Illuminated operator, 120 Vac/dc resistor type
 
 
    E34V2 In Stock   $7.30    RED plastic lens for illuminated operator  
    E34V3 In Stock   $7.30    GREEN plastic lens for illuminated operator  
    E34V9 In Stock   $7.30    AMBER plastic lens for illuminated operator  
    E34P2 In Stock   $13.00    RED glass lens for illuminated operator  
    E34P3 In Stock   $13.00    GREEN glass lens for illuminated operator  
    E34P9 In Stock   $13.00    AMBER glass lens for illuminated operator  
  Maintained Illuminated Push-Pull Operators, requires lens and contact blocks, each sold separately.
    E34GDB In Stock   $50.00    2-position push-pull operator  
    E34GHB In Stock   $50.00    3-position push-pull operator
 
 
    E34M2 In Stock   $7.80    Red lens for illuminated Push-Pull operator  
    E34M2N8 In Stock   $7.80    Red "EMERG. STOP" lens for illuminated Push-Pull operator  
 Contact Blocks
    10250T1 In Stock   $28.00    Contact block, 1 NO/1 NC  
    10250T2 In Stock   $27.50    Contact block, 2 NO  
    10250T3 In Stock   $27.50    Contact block, 2 NC  
Click to expand/minimize a list of what others bought with the 10250T51  10250T51 In Stock   $13.90    Contact block, 1 NC  
Click to expand/minimize a list of what others bought with the 10250T53  10250T53 In Stock   $13.90    Contact block, 1 NO/1 NC  
 
ACCESSORIES

 
 PUSHBUTTON ENCLOSURES
    SCE-1PB In Stock   $45.00    1 Button NEMA type 12 & 13 enclosure  
    SCE-2PB In Stock   $51.00    2 Button NEMA type 12 & 13 enclosure  
    SCE-3PB In Stock   $58.00    3 Button NEMA type 12 & 13 enclosure  
    SCE-4PB In Stock   $64.00    4 Button NEMA type 12 & 13 enclosure  
    SCE-1PBA In Stock   $67.00    1 Button NEMA 12 Front Slopping Enclosure  
    SCE-2PBA In Stock   $77.00    2 Button NEMA 12 Front Slopping Enclosure  
    SCE-3PBA 1 Week   $87.00    3 Button NEMA 12 Front Slopping Enclosure  
    SCE-4PBA 1 Week   $99.00    4 Button NEMA 12 Front Slopping Enclosure  
 REPLACEMENT LAMPS
    28-3044 In Stock   $7.00    120V, 10250T resistor indicating light  
    10250ED986-4 In Stock   $17.00    6.3V, 10250T flasher  
    28-2202 In Stock   $7.00    6.3V, 10250T transformer, PresTest and full voltage  
    28-5184 In Stock   $7.00    12V, 10250T full voltage  
    28-5185 In Stock   $7.00    24V, 10250T full voltage  
    28-5186 In Stock   $7.00    32V, 10250T full voltage  
    28-5187 In Stock   $7.00    55V, 10250T resistor  
    28-494 In Stock   $13.00    120V, 10250T neon  
    28-3754 In Stock   $13.00    120V, 10250T neon, T 3-1/4 bayonet  
    28-3755 In Stock   $13.00    24V, 10250T neon  
 E34 LEGEND PLATES
    10250TSP76 In Stock   $3.10    BLANK  
    E34SP13 In Stock   $3.40    E-STOP  
    E34SP24 In Stock   $3.40    OFF  
    E34SP25 In Stock   $3.40    ON  
    E34SP31 In Stock   $3.40    RUN  
    E34SP33 In Stock   $3.40    START  
    E34SP34 In Stock   $3.40    STOP  
    E34SP38 In Stock   $3.40    FOR REV  
    E34SP42 In Stock   $3.40    OFF ON  
    E34SP47 In Stock   $3.40    START STOP  
    E34SP50 In Stock   $3.40    F O R  
    E34SP51 In Stock   $3.40    H O A  
    E34SP80 In Stock   $3.40    POWER ON  
All dollar amounts on this site are shown in US currency.

 Note: To order a complete system, add a contact block and legend plate to operator. All operators and indicating lights come with instruction manual.
 Ordering Example: (1) E34JB2 Red jUMBO mushroom head operator, $70.00,  plus (1) E34SP34 STOP Legend Plate, $3.40,  plus (1) 10250T2 Contact block, 2 NO, $27.50, $70.00 + 3.40 + 27.50 = $100.90

 Related Links - Related Products
 Related Products
SCE-PB Series Pushbutton Enclosures SCE-PB Series Pushbutton Enclosures:
NEMA Type 12 Steel Pushbutton Enclosures for 22mm & 30.5 mm Push Buttons
SCE-PBA Series Sloping Pushbutton Enclosures SCE-PBA Series Sloping Pushbutton Enclosures:
NEMA Type 12 Steel Sloping Front Pushbutton Enclosures for 22mm & 30.5mm Push Buttons
SCE-PBSS Series SCE-PBSS Series:
NEMA Type 4x Stainless Steel 30mm & 22 mm Pushbutton Enclosures
HW2800 Series Hook Up Wire HW2800 Series Hook Up Wire :
Single Conductor Hook-Up Wire TFE Insulation, appliance wire
HW3000 Series PVC Hook Up Wire 300 V UL Rated HW3000 Series PVC Hook Up Wire 300 V UL Rated:
PVC Hook Up Wire, 300 V UL appliance wire
HW5800 Series HooK Up Wire 600 V UL & ROHS Compliant HW5800 Series HooK Up Wire 600 V UL & ROHS Compliant:
Hook Up Wire with PTFE Insulation
   
Keywords:30.5mm Rugged Pushbuttons, Selector Switches, Contact Blocks and Legend Plates, pilot devices, push buttons, clamp on flowmeter flow control check valve mechanical control valve paddlewheel flow meter strain gauge circuit