Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Ultra Thin Photoelectric Sensors for Space-Confined Areas

E3T Series Photelectric Sensor   
1 year warranty CE
Photoelectric Sensors
E3T Series Photelectric Sensor:Ultra Thin Photoelectric Sensors for Space-Confined Areas
Click for larger image.
   
$ 90.00  E3T-FD13
Side View and Thin Flat Models to Fit in Space-Confined Areas
Visible Red Emitter Beam
High Visibility Output Indicators
Rated IP67, Withstands 1200 psi (83 bar) Washdown
Switch-Selectable, Light ON/ Dark-ON Operation
NPN or PNP Output Models Available with 2 m (6.6') Prewired Cable with Stripped Leads

View related products - Sensors and Transducers

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

The E3T ultra thin photoelectric sensors are general purpose flat sensors with 0.8 mm diameter high powered pinpoint LED convergent beam made to fit where space is crucial. These sensors are available in through-beam, retro-reflective and diffused models with NPN or PNP output control and have a built-in amplifiers. The E3T series subminiature photoelectric sensors are prewired with a 2 m (6.6') cable and are washdown rated to with stand 1200 psi (83 bar) A visible red emitter beam, along with high visibility output indicators, simplifies alignment for installation and operation.

Three Sensing Methods
3 Sensing Methods


Brackets for Side View and Flat Models
Brackets
E39-L116      E39-L117     E39-L118      E39-L119      E39-L120


SPECIFICATIONS
Voltage:
10.8 to 26.4 Vdc
Load Rating: NPN or PNP open collector, 50 mA
Current Consumption: 20 mA (reflective), 12 mA emitter; 12 mA receiver (throughbeam)
Direction Angle: retro-reflective models - 2 to 20°
through-beam models - 2 to 20° emitter & 2 to 70° receiver
Response Time: 1 ms
Circuit Protection: Power source and output reverse polarity, output short-circuit, mutual interference (retro-reflective)
Operating Temperature: -25 to 55°C (13 to 131°F), 35 to 85% RH
Connection Method: 2 wire, 2 m (6.6') L Materials:
Case: PBT (polybutylene terephthalate) Display Window and Lens: Denatured polyarylate
Dimensions:
E3T-S Models:
18.5 H x 7 W x 9.5 mm D (0.728 x 0.276 x 0.374")
E3T-F Models: 19 H x 12 W x 3.5 mm D (0.748 x 0.472 x 0.138")


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
  E3T-F Model - Flat Style Sensors
 E3T-FT11 In Stock   $117.00    Thru-Beam, 0.5 m (19.7in) Sensing Distance, NPN, emitter & receiver included  
 E3T-FT13 In Stock   $122.00    Thru-Beam, 0.5 m (19.7in) Sensing Distance, PNP, emitter & receiver included  
 E3T-FD11 In Stock   $105.00    Diffuse Reflective, 5 to 30mm (0.20 to 1.2in) Sensing Distance, NPN, E39-R4 reflector included  
 E3T-FD13 In Stock   $90.00    Diffuse Reflective, 5 to 30mm (0.20 to 1.2in) Sensing Distance, PNP, E39-R4 reflector included  
 Mounting Brackets for Flat Style Sensors, E3T-F Models.
 E39-L119 In Stock   $10.00    Vertical mounting bracket for flat sensors, mounts from back (2 required for thru-beam)  
 E39-L120 In Stock   $10.00    Vertical S-mounting bracket for flat sensors, mounts from back (2 required for thru-beam)  
  E3T-S Model - Side View Style Sensors
 E3T-ST11 In Stock   $125.00    Thru-Beam, 1 m (3.3ft) Sensing Distance, NPN, emitter & receiver included  
 E3T-ST13 In Stock   $125.00    Thru-Beam, 1 m (3.3ft) Sensing Distance, PNP, emitter & receiver included  
 E3T-SR21-2M In Stock   $115.00    Retro-Reflective, 10 to 200mm (0.4 to 7.9in) Sensing Distance, NPN, E39-R4 reflector included  
 E3T-SR23-2M In Stock   $110.00    Retro-Reflective, 10 to 200mm (0.4 to 7.9in) Sensing Distance, PNP, E39-R4 reflector included  
 Mounting Brackets for Side View Sensors, E3T-S Models.
 E39-L116 In Stock   $10.00    Horizontal mounting bracket, mounts from base (2 required for thru-beam)  
 E39-L117 In Stock   $10.00    Vertical mounting bracket, mounts from back (2 required for thru-beam)  
 E39-L118 In Stock   $10.00    Vertical S-mounting bracket, mounts from back (2 required for thru-beam)  
 Accessories
 E39-R4 In Stock   $20.00    Reflector, non-polarized light source  
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with instruction sheet and 2 screws and nuts, retro-reflective models come with reflector E39-R4.
 Ordering Example: (1) E3T-FD13 Diffused photoelectric sensor with 5 to 30 mm (0.20 to 1.2") sensing range, PNP control output., $90.00,  plus (1) E39-L119 Vertical mounting bracket for E3T-F style sensors., $10.00, $90.00 + 10.00 = $100.00

 Related Links - Related Products
 Related Products
SL-PS Series Power Supplies SL-PS Series Power Supplies:
Power Supplies, Space Saving DIN Rail Mounting, 10 to 100 Watt for 5, 12, 24 & 48 VDC
Stack Lights - Warning Tower Lights, Complete Assembled Lights and Components Stack Lights - Warning Tower Lights, Complete Assembled Lights and Components:
Stack Lights, Indicating Lights, Signal Lights with Steady, Flashing & Strobe Light Modules with NEMA 4/4x/13 & IP65 Rating
DIN Rail Terminal Blocks, Feed Through and Ground Terminals DIN Rail Terminal Blocks, Feed Through and Ground Terminals:
AVK Series Feed Through DIN Rail Mounting Terminal Blocks, 600V, 20 to 175 Amp, 26 to 6-2/0 AWG
OCS XL Series - Graphical Operator Control System OCS XL Series - Graphical Operator Control System:
"All-In-One" Controllers: PLC, HMI, I/O, & Data Logging
OM-AM Series Fiberglass Enclosure OM-AM Series Fiberglass Enclosure:
Non-Metallic, Fiberglass Electrical Enclosures, NEMA 4X and NEMA 3R Outdoor JIC Size Enclosures from 6x6 to 20x16"
SCE-NLP Series NEMA Electrical Enclosures. SCE-NLP Series NEMA Electrical Enclosures. :
NEMA Type 1 Single-Door Electrical Enclosures. Sizes from 6x6 to 36x30.
   
Keywords:Photoelectric Sensors, Ultra Thin Sensors, through-beam, reflective beam and diffused photoelectric motion sensor , chemical engineering process control flow rate sensors insertion flowmeters magnetic sensors