Miniature Laser Photoelectric Sensors for Precise-Long Range Sensing Solutions up to 60 Meters |
| E3Z-L Series Photoelectric Laser Sensors |
|
 |
|
|
|
|
|
$
320.00
E3Z-LT61-2M
|
| |
Visible Red LED Laser Light
|
| |
Optical Flexibility for Easy Sensor Alignment
|
| |
Through-Beam Models Detect Up to 60 m (196.9')
|
| |
Rated IP67, Withstands 1200 psi Washdown
|
| |
Switch-Selectable, Light-ON/ Dark-ON Operation
|
| |
NPN or PNP Output Models Available
|
| |
Prewired 2 m (6.6') Long PVC Cable with Stripped Leads
|
View related products - Sensors and Transducers
|
| |
|
|
|
 |
The E3Z-L Series laser photoelectric
sensor are available in through-beam and
retro-reflective models. These sensors have
built-in DC amplifiers and expand the field of
precise position sensing up to 60 meters.
The E3Z-L series laser photoelectric sensors
are JIC/IEC Class I and FDA Class II red laser
beam and can easily be precisely aligned on
the target, through beam models can even
be used on dusty environments. The small
spot diameter can detect small work pieces
at long distances.
Three Sensing Methods 
SPECIFICATIONS
Laser: Red LED JIC/IEC Class I (655 nm), FDA Class II
Voltage Range: 12 to 24 Vdc ±10%, ripple (p-p); 10% max
Load Rating: 100 mA at 26.4 Vdc max
Control Output: Open collector NPN or PNP
Current Consumption: 30 mA max (reflective), 15 mA emitter; 20 mA receiver (through-beam)
Response Time: 1 mS max
Through Beam Circuit Protection: Reversed power supply polarity protection, output short-circuit protection, and reversed output polarity protection
Retro-Reflective Circuit Protection: Distance-settable; Reversed power supply polarity protection, output short-circuit protection, mutual interference prevention and reversed output polarity protection
Compact Size: 33.3 H x 10.8 W x 20 mm D (1.31 x 0.425 x 0.787")
Operating Temperature: -10 to 55ºC (14 to 131ºF), 35 to 85% RH
Connection Method: 2 wire, 2 m (6.6') PVC cable with stripped leads
Materials:
Case: PBT
Lens: Modified polyarylate resin for through-beam, methacrylic resin for retro-reflective
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: Comes complete with operator’s manual. Reflector sold separately.
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
 |
 |
|
|