Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Compact Photoelectric Sensors
IP67 Rated for 1200 psi Washdown Applications

E3Z-T Series Photoelectric Sensors   
1 year warranty NEW! CE
Photoelectric Sensors
E3Z-T Series Photoelectric Sensors:Compact Photoelectric Sensors  
IP67 Rated for 1200 psi Washdown Applications
Click for larger image.
   
$ 100.00  E3Z-D62
Advanced Circuitry and LED for Long Distance Sensing
High Noise Immunity Against Electromechanical Devices
Rated IP67, Withstands 1200 psi (83 bar) Washdown
Switch-Selectable, Light-ON/ Dark-ON Operation
NPN or PNP Output Models Available
Detect Clear PET Bottles with E3Z-B Models

View related products - Sensors and Transducers

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

The E3Z-T Series Photoelectric DC sensors have a built-in amplifier with advanced pulse synchronization to ensure continuous operation even in changing light conditions, such as artificial light and bright backgrounds. Intensive shielding prevents malfunctions due to inverter noise or wireless communications equipment. The precision optical system with high-power LED minimizes the risk of malfunctions due to dirt or misalignment. The electronics are fully potted to resist dust and high pressure water spray up to 1200 psi (83 bar).

The E3Z-T Series sensors are space-saving miniature sensors, low voltage 12 to 24 Vdc sensors with either NPN or PNP control output. These general purpose photoelectric sensors are easy to operate and install, they are extremely reliable sensors are available in through-beam, retro-reflective or diffuse reflective styles. The E3Z photoelectric sensors are the most common sensor for presence/absence detection under normal conditions.
The E3Z-B models are retro-reflective and are designed to detect PET bottles.

Three Sensing Methods
3 Sensing Methods


SPECIFICATIONS
Voltage: 12 to 24 Vdc
Load Rating: 100 mA at 26.4 Vdc
Current Consumption: 30 mA (reflective), 15 mA emitter; 20 mA receiver (through-beam)
Response Time: 1 ms
Operating Temperature: -25 to 55°C (-13 to 131°F), 35 to 85% RH
Connection Method:
    Prewired Models: 2 wire, 2 m (6.6') length
    Connector Models: M8 4-pin connector
Dimensions:
    Prewired Models: 31 H x 10.8 W x 20 mm D (1.22 x 0.425 x 0.79")
    Connector Models: 44.4 H x 10.8 W x 20 mm D (1.75 x 0.425 x 0.79")
Materials:
    Case: PBT (polybutylene terephthalate)
    Lens: Denatured polyallylate
    Cable: PVC


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 E3Z-T66 In Stock   $150.00    Photoelectric thru-beam sensor with 15 m sensing distance, 4-pin M8 connector, NPN output  
 E3Z-T86 In Stock   $140.00    Photoelectric thru-beam sensor with 15 m sensing distance, 4-pin M8 connector, PNP output  
 E3Z-R61 In Stock   $105.00    Photoelectric retro-reflective sensor with 0.1 to 4 m sensing distance, pre-wired 2m cable, NPN output  
 E3Z-R81 In Stock   $105.00    Photoelectric retro-reflective sensor with 0.1 to 4 m sensing distance, pre-wired 2m cable, PNP output  
 E3Z-D62 In Stock   $100.00    Photoelectric diffuse-reflective sensor with 5 to 100 mm sensing distance, pre-wired 2m cable, NPN output  
 E3Z-D82 In Stock   $100.00    Photoelectric diffuse-reflective sensor with 5 to 100 mm sensing distance, pre-wired 2m cable, PNP output  
 E3Z-B61 In Stock   $140.00    Photoelectric retro-reflective sensor for PET bottles with 0 to 500 mm sensing distance, pre-wired 2m cable, NPN output  
 E3Z-B81 In Stock   $140.00    Photoelectric retro-reflective sensor for PET bottles with 0 to 500 mm sensing distance, pre-wired 2m cable, PNP output  
 Accessories - for additional infromation and dimensions, see Specs above
 E39-R1S In Stock   $20.00    Reflector, polarized light source  
 E39-L104 In Stock   $10.00    Horizontal mounting bracket, mounts from base (2 required for thru-beam)  
 E39-L44 In Stock   $10.00    Vertical mounting bracket, mounts from back (2 required for thru-beam)  
 XS3F-M421-402-A In Stock   $15.00    Straight M8 4-pin cable, 2 m (6.6') long  
 XS3F-M421-405-A In Stock   $18.00    Straight M8 4-pin cable, 5 m (16.4') long  
 XS3F-M422-402-A In Stock   $15.00    L-shaped M8 4-pin cable, 2 m (6.6') long  
 XS3F-M422-405-A In Stock   $18.00    L-shaped M8 4-pin cable, 5 m (16.4') long  
 E39-S65A In Stock   $15.00    Set of 2 (SUS301 SS) slits, 0.5 mm Dia.  
 E39-S65B In Stock   $15.00    Set of 2 (SUS301 SS) slits, 1 mm Dia.  
 E39-S65C In Stock   $15.00    Set of 2 (SUS301 SS) slits, 2 mm Dia.  
 E39-S65F In Stock   $15.00    Set of 2 (SUS301 SS) slits, 2 x 10 mm  
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with instruction sheet.
 Ordering Example: (1) E3Z-T66 Through-beam photoelectric electric sensor with 4-pin connector, 15 meter sensing distance with NPN output., $150.00,  plus (1) XS3F-M421-402-A  Straight, M8 4-pin cable, $15.00,  plus (2) E39-L104 Horizontal mounting brackets, 2 required for through-beam sensors., $10.00 ea., $150.00 + 15.00 + 10.00 X 2 = $185.00

(1) E3Z-B61 Retro-reflective photoelectric sensor for PET bottles., $140.00,  plus (1) E39-R1S Reflector for polarized light source., $20.00,  plus (1) E39-L44 Veritical mounting bracket., $10.00, $140.00 + 20.00 + 10.00 = $170.00

 Related Links - Related Products
 Related Products
DIN Rail Terminal Blocks, Feed Through and Ground Terminals DIN Rail Terminal Blocks, Feed Through and Ground Terminals:
AVK Series Feed Through DIN Rail Mounting Terminal Blocks, 600V, 20 to 175 Amp, 26 to 6-2/0 AWG
SL-PS Series Power Supplies SL-PS Series Power Supplies:
Power Supplies, Space Saving DIN Rail Mounting, 10 to 100 Watt for 5, 12, 24 & 48 VDC
E3T Series Photelectric Sensor E3T Series Photelectric Sensor:
Ultra Thin Photoelectric Sensors for Space-Confined Areas
DRTB-Rail Series DRTB-Rail Series:
DIN Rails, Standard and Pre-Cut Lengths
OM-AMU Series Fiberglass Enclosures OM-AMU Series Fiberglass Enclosures:
Non-Metallic Fiberglass Electrical Enclosures with Solid or Clear Polycarbonate Covers, NEMA 3R and NEMA 4X for Indoor or Outdoor Use
SCE-WFLP Series Two-Door Electrical Enclosures SCE-WFLP Series Two-Door Electrical Enclosures:
NEMA Type 3R & 4 Two-Door Wall-Mounted Electrical Enclosures and Cabinets, sizes from 24-48 tall x 42-60 wide
Stack Lights - Warning Tower Lights, Complete Assembled Lights and Components Stack Lights - Warning Tower Lights, Complete Assembled Lights and Components:
Stack Lights, Indicating Lights, Signal Lights with Steady, Flashing & Strobe Light Modules with NEMA 4/4x/13 & IP65 Rating
   
Keywords:Photoelectric Sensors, compact miniature light sensing sensors, laser sensors, PET Bottle Sensor, buy multimeter chemical engineering process control flow rate sensors power distribution control