Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Limit Switch, Prewired, Compact

E47BCC Series   
1 year warranty NEW!
 
Limit Switch, Prewired, Compact
E47BCC Series:Limit Switch, Prewired, Compact
Click for larger image.
   
$ 85.00  E47BCC06
Rugged Aluminum Alloy Die Cast Housing
Sealed Construction With Enclosure Ratings of NEMA 4, 6 and 13
Prewired With 3 m of 18 AWG, AWM 2517, 300V Cable
Stackable Ridge for Ganged Operation

View related products - Sensors and Transducers

Click to scroll below to order See Specs PDF View a printer friendly page

The E47 Compact Prewired Limit Switch is designed to be a versatile, slim device for hard to fit applications where sealing integrity is required. The rugged die cast aluminum alloy housing, cable connection and switch mechanism are encapsulated for protection against extreme temperature (-10 to 70°C), contaminants, moisture, shock and vibration. This factory wired (3 m) device has NEMA enclosure ratings of 4, 6 and 13, making it suitable for applications such as machine tool, food processing and packaging.

SPECIFICATIONS
Contacts: 1-SPDT (Form C)
Mechanical Life: 10,000,000 operations
Electrical Life: 200,000 operations, 30 operation/min at rated load
Operating Speed: 30 operations per minute maximum
Operating Temperature Range: 10 to 70°C (14 to 158°F)
Storage Temperature Range: 10 to 70°C (14 to 158°F)
Humidity: 95% maximum noncondensing
Vibration: Malfunction durability, 10 to 55 Hz 1.5 mm double amplitude
Shock: Malfunction durability, approximately 50 g
Enclosure Ratings: NEMA 4, 6 and 13; IEC IP67

MODEL NUMBERACTUATOR TYPE OPERATING FORCE RESET FORCE OVERTRAVEL PRETRAVEL MOVEMENT OPERATING
  (MAXIMUM) (MINIMUM) (MINIMUM) DIFFERENTIAL POSITION
E47BCC06 Sealed Plunger 1.8 kg(63.5 oz) 450g (15.9 oz) 3 mm (0.118") 1.8 mm (0.07") 0.2 mm (0.008") 24.9 ± 1 mm
( 0.99 ± 0.04")
E47BCC07 Roller Plunger 1.2 kg (42.3 oz)450g (15.9 oz) 3 mm (0.118") 1.8 mm (0.07") 0.2 mm (0.008") 28.5 ± 1 mm
(1.12 ± 0.04")
E47BCC15 Roller Lever580g (20.5 oz) 150g (5.3 oz) 40° 25° max


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 E47BCC06 In Stock   $85.00    Pre-assembled, prewired, 1 N O / 1 NC, sealed plunger  
 E47BCC07 In Stock   $82.00    Pre-assembled, prewired, 1 N O / 1 N C, roller plunger  
 E47BCC15 In Stock   $102.00    Pre-assembled, prewired, 1 N O / 1 N C, side-rotary lever  
All dollar amounts on this site are shown in US currency.

 Note: Comes with instruction sheet.
 Ordering Example: (1) E47BCC06 Prewired, normally open/normally closed, sealed plunger limit switch, $85.00

   
Keywords:Limit Switch, Prewired, Compact, amplifier gauge high temperature humidity sensor pd flow meters temp and humidity sensors