Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Safety Key Interlock Limit Switches

E48 Series   
1 year warranty NEW! CE
Safety Key Interlock Limit Switches
E48 Series:Safety Key Interlock Limit Switches
Click for larger image.
   
$ 60.00  E48P4K1
Critical Stopping Power
Reduces Risk to Safeguard Workplace
Tough Plastic Construction

View related products - Sensors and Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

The E48 DIN-Style Safety Key Interlock Limit Switch is designed to be used with movable guards or covers which must be closed for operational safety. The key portion of the switch is affixed to the movable door, cover or other such guard. The switch itself is mounted to a rigid portion of the machine. When the guard is opened, the key is removed from the switch, thereby positively breaking the normally closed contacts. This interrupts the control circuit, stopping machine operation.

SPECIFICATIONS
Ambient Temperature: Operation and Storage: -30 to 70°C (-22 to 158°F) minimum temperature is based upon absence of freezing water or moisture
Enclosure Ratings: NEMA 4, IP65 (indoor only) conforming to IEC 529. Care must be taken that contaminants do not enter the actuating key area as this may prevent the switch from performing to specifications
Ambient Humidity: 95% maximum, non-condensing
Weight: 76 (0.17 lb)
Housing Material: Synthetic resin
Vibration Resistance: 10 G in both vertical and horizontal axis (from 10 to 500 Hz) conforming to IEC 68-2-27
Shock Resistance: 30 G in both vertical and horizontal axis conforming to IEC 68-2-27
Mechanical Life: 1 million operations minimum
Electrical Life: 150,000 operations minimum
Short Circuit Protection
    Recommended: 10 A fuse (type gl or gG) (IEC 269)
Rated Insulation Voltage: 400 V (EN 60947-5-1)
Electric Shock Protection: Insulation Class II (IEC 536)
Operating Force (extraction): 14.7 N (3.30 lbƒ)
Release Force (insertion): 29.4 N (6.60 lbƒ)
Total Travel: 1.10" minimum (28 mm)
Pretravel: 0.24 ± 0.10" minimum (6 ± 3 mm)
Direct Opening Force: 58.8 N (13.2 lbƒ) minimum
Operating Speed: 0.04 to 20 inches/second (1 to 500 mm/second)
Operating Frequency: 30 operations/minute maximum
UL Listed: File 76675
Europe Compliance: EN 609478-5-1 Direct-opening N C contacts per EN 60947-5-1 Double insulation
TUV Rheinland: Approved
Contacts: 1 NO/1 NC DPDB 2 NC DPDB


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the E48P4K1  E48P4K1 In Stock   $60.00    E48 plastic DIN key interlock switch, 1 NO/1 NC DPDB slow action  
Click to expand/minimize a list of what others bought with the E48P4K0  E48P4K0 In Stock   $60.00    E48 plastic DIN key interlock switch, 2 NC DPDB slow action  
 Actuating Keys
Click to expand/minimize a list of what others bought with the E48KL07  E48KL07 In Stock   $21.75    Adjustable self aligning, 200 mm (7.8") min. key insertion radius  
    E48KL08 6 Weeks   $6.10    Vertical, 200 mm (7.8") min. key insertion radius  
    E48KL09 In Stock   $12.50    Horizontal, 200 mm (7.8") min. key insertion radius  
All dollar amounts on this site are shown in US currency.

 Note: N O and N C contacts are defined with the key fully engaged in the switch.
Comes with complete operating manual.
 Ordering Example: (1) E48P4K1 Switch, $60.00,  plus (1) E48KL07 Actuating key, $21.75, $60.00 + 21.75 = $81.75

 Related Links - Related Products
 Related Products
DIN Rail Terminal Blocks, Feed Through and Ground Terminals DIN Rail Terminal Blocks, Feed Through and Ground Terminals:
AVK Series Feed Through DIN Rail Mounting Terminal Blocks, 600V, 20 to 175 Amp, 26 to 6-2/0 AWG
OCS XL Series - Graphical Operator Control System OCS XL Series - Graphical Operator Control System:
"All-In-One" Controllers: PLC, HMI, I/O, & Data Logging
HW3000 Series Hook-Up Wire HW3000 Series Hook-Up Wire:
PVC Hook Up Wire, 300 V UL appliance wire
Stack Lights - Warning Tower Lights, Complete Assembled Lights and Components Stack Lights - Warning Tower Lights, Complete Assembled Lights and Components:
Stack Lights, Indicating Lights, Signal Lights with Steady, Flashing & Strobe Light Modules with NEMA 4/4x/13 & IP65 Rating
OMPBD7-SS 22mm Series Selector Switches OMPBD7-SS 22mm Series Selector Switches:
Selector Switches 2-Way, 3-Way & 4-Way Heavy-Duty/Oil Tight Switches
SCE Series 9 Operator Consoles SCE Series 9 Operator Consoles:
NEMA Type 12 Single Door Operator Workstations - Electrical Cabinets for Industrial Operator Interface to Mount Push Buttons and HMI's.
DLM  Pneumatic Linear Motion Rail Slide DLM Pneumatic Linear Motion Rail Slide :
Linear Actuator Slides – Modular Pneumatic Automation Components
XRU1D Series XRU1D Series:
STANDARD TERMINAL BLOCK RELAYS
DLT Series Linear Thruster Slides DLT Series Linear Thruster Slides:
Linear Actuator Slides - Pneumatic Linear Motion Modular Series
   
Keywords:Safety Key Interlock Limit Switches, pd flow meters pressure transmitter price temperature probe circuit water control valve