Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Modular Plug-In Limit Switches

E50 Series   
1 year warranty NEW! CE
 
Modular Plug-In Limit Switches
E50 Series:Modular Plug-In Limit Switches
Click for larger image.
   
$ 234.00  E50ANR1
Easy to Install
High Reliability
Low Maintenance
Modular to Reduced Inventory

View related products - Sensors and Transducers

Click to scroll below to order See Specs PDF View a printer friendly page

E50 Modular Plug-In Limit Switch components are the industry standard with versatility of design and high reliability for low maintenance, installation and inventory costs. Standard FKM gaskets, seals and boots, and a zinc die cast enclosure provide exceptional chemical resistance to the common coolants, cleansing agents, and hydraulic fluids found in machine tool, automotive, waste water treatment and other heavy-duty industrial applications. Mounting dimensions accommodate both U.S. and DIN standards for easy retrofit installations. Super bright 24 to 120 Vac/dc LED indicating light versions simplify setup and troubleshooting operations.

SPECIFICATIONS
Environmental Ratings: NEMA 1, 3, 3S, 4, 4X, 6, 6P, 13, IP67
Material of Construction: Zinc die cast
Switch Gasket Material: FKM Universal U.S./DIN Mounting
Dimensions: 30 x 60 mm (1.16 x 2.34")
Conduit Entrance: 1.2 NPT or 20 mm threading
Contact Operation: Snap action over center mechanism
Contact Material: Fine silver
Maximum Frequency of Operation: 8000 operations per hour
Mechanical Life:
    Side Rotary Side: 13,000,000 operations minimum
    Top Push: 10,000,000 operations minimum
Electrical Life:
    Single Pole: 1,000,000 operations typical at full load
    Double Pole: 100,000 operations typical at full load
Ambient Temperature Range—Standard
    Standard without Cable: -10 to 121°C (14 to 250°F)
    Standard with Cable: -10 to 105°C (14 to 221°F)
    Low Temperature without Cable: -40 to 121°C (-40 to 250°F)
    Low Temperature with Cable: -40 to 105°C (-40 to 221°F)
Repeat Accuracy—Standard
    Side Operated: Within 0.0012"
    Top Operated: Within 0.0003"
    Side Rotary: Within 0.0014"
Torque Requirements:
    Switch Body Screws: 25 to 30 lb/in
    Operating Head Screws: 14 to 18 lb/in
Wire Size: Will accept AWG #22 to #12, single or stranded wire


 
 MOST POPULAR MODELS HIGHLIGHTED!
To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 E50AL1 In Stock   $222.00    E50SA body, pre-assembled, single pole, 1 N O / 1 N C, side rotary head with low force spring return, no indicating light  
 E50AM1 In Stock   $247.00    E50SA body, pre-assembled, single pole, 1 N O / 1 N C, side rotary head with maintained 2-position, no indicating light  
 E50ANR1 In Stock   $234.00    E50SAN body, pre-assembled, single pole, 1 N O / 1 N C, side rotary head with standard spring return, neon indicating light (not CE)  
 E50AR1 In Stock   $199.00    E50SA body, pre-assembled, singe pole, 1 N O / 1 N C, side rotary head with standard spring return, no indicating light  
 E50AT3 In Stock   $245.00    E50SA body, pre-assembled, single pole, 1 N O / 1 N C, top pushbutton head with adjustable spring return, no indicating light  
 E50BR1 In Stock   $244.00    E50SB body, pre-assembled, double pole, 2 N O / 2 N C, side rotary head with standard spring return, no indicating light  
 E50NN1 In Stock   $247.00    E50SN body, pre-assembled, neutral position special purpose side rotary head, 5-degree operating travel  
 E50AR16P In Stock   $248.00    E50 6P+ version, pre-assembled, single pole, side rotary head with standard spring return, no indicating light  
 Components
 E50DH1 In Stock   $137.00    Side pushbutton, maintained  
 E50DL1 In Stock   $96.00    Side rotary, low force spring return (Photo similar to E50DR1)  
 E50DM1 In Stock   $119.00    Side rotary, maintained 2-position (Photo similar to E50DR1)  
 E50DN1 In Stock   $84.00    Side rotary, neutral position (Photo similar to E50DR1)  
 E50DR1 In Stock   $75.00    Side rotary, standard spring return  
 E50DS1 In Stock   $106.00    Side pushbutton, spring return  
 E50DS2 In Stock   $124.00    Side pushbutton, adjustable spring return  
 E50DS3 In Stock   $128.00    Side push roller, spring return  
 E50DT1 In Stock   $94.00    Top pushbutton, spring return  
 E50DT2 In Stock   $109.00    Top pushbutton, adjustable spring return  
 E50DT3 In Stock   $116.00    Top push roller, spring return  
 E50DW1 In Stock   $84.00    Standard duty wobble head, spring return  
 E50SA In Stock   $94.00    Single pole, 1 N O / 1 N C, no indicating light  
 E50SAL In Stock   $126.00    Single pole, 1 N O / 1 N C, LED indicating light  
 E50SAN In Stock   $126.00    Single pole, 1 N O / 1 N C, neon indicating light  
 E50SB In Stock   $122.00    Double pole, 2 N O / 2 N C, no indicating light  
 E50SN In Stock   $133.00    Neutral position, 15° travel  
 E50SA6P In Stock   $174.00    E50 6P+ version switch component, body, single pole, 1 N O / 1 N C, no indicating light  
 Mounting Adaptor
 E50KH3 In Stock   $34.25    E50 Mounting adaptor for horizontal and vertical adjustment  
 E50KH10 In Stock   $15.50    E50 mounting adaptor allows E50 to easily replace AB 802M Series  
 E50KH5 In Stock   $11.50    E50 mounting adaptor plate allows E50 to easily replace SqD 9007 type T, national Acme Type D-1200M, Denison LoxSwitch Model L-100W  
 Lever Arms
 E50KL200 In Stock   $17.50    Standard nylatron roller  
 E50KL355 In Stock   $17.50    Standard metal roller  
 E50KL201 In Stock   $28.50    Adjustable nylatron roller  
 E50KL537 In Stock   $40.25    Adjustable nylatron roller  
 E50KL538 In Stock   $28.50    Adjustable metal roller  
 E50KL443 In Stock   $40.25    Adjustable stainless steel roller  
 E50KL202 In Stock   $28.50    Adjustable rod, 5.5" length, 0.12" diameter  
 E50KL220 In Stock   $28.50    Adjustable rod, 9" length, 0.19" diameter  
 E50KL226 In Stock   $28.50    Adjustable rod, 12" length, 0.12" diameter  
 E50KL36 In Stock   $23.00    Clamps for adjustable diameter rods 3.2 mm (0.12")  
 E50KL421 In Stock   $28.50    Stainless steel spring rod, 11.62" length, 0.09" diameter  
 E50KL556 In Stock   $29.50    Spring rod, 12.12" length, 0.25" diameter, nylon  
 E50KL142 In Stock   $28.50    Nylatron loop  
All dollar amounts on this site are shown in US currency.

 Note: Comes with complete instruction sheet.
 Ordering Example: (1) E50AL1 Pre-assembled, singe pole, 1 N O / 1 N C, Side rotary head with low force spring return, no indicating light, $222.00,  plus (1) E50KL200 Nylatron roller, $17.50, $222.00 + 17.50 = $239.50

   
Keywords:Modular Plug-In Limit Switches, high temperature humidity sensor oil flow sensor positive displacement flow meter thermistor circuit