Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Proximity Sensors in 12, 18 & 30 mm diameters. 2 or 3-wire, LED status indicator models with sensing ranges from 2mm to 15mm for AC or DC voltages.

E57 Series Inductive Proximity Sensors   
NEW! CE
E57 Series Inductive Proximity Sensors:Proximity Sensors in 12, 18 & 30 mm diameters. 2 or 3-wire, LED status indicator models with sensing ranges from 2mm to 15mm for AC or DC voltages.
Click for larger image.
   
$ 84.00  E57LAL18T111E
2-Wire, 3-Wire, DC, and AC/DC Multiple Range Sensor Models
Manufactured to Take Physical and Environmental Abuse
Designed with Stainless Steel Barrel and New Potting Compound for Robust, High Temperature, High Pressure Washdown, as Well as Intense Shock and Vibration Applications
Unmatched High Noise Immunity Eliminates Problems Associated with Electrical Noise (All Models >20V/Meter)
360° Output Status Indicator is Visible from Any Angle and in Any Light Condition
Resettable Short Circuit Protection and Reverse Polarity in Select Models
Wide Temperature Range -25 to 70°C (-13 to 158°F) on Cable, Micro-Style Connections

View related products - Sensors and Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

The Cutler-Hammer® Premium+ Series inductive proximity sensors have improved sensing performance, product durability and selection. This improved line of sensors carries the Premium+ Series name because we have upgraded the design to a rugged stainless steel body, shock resistant front caps and impact absorbing potting compound. Also, the Premium+ Series line now includes a choice of AC/DC and DC-only, 12, 18 and 30 mm sensors with unmatched noise immunity of greater than 20V/meter.

SPECIFICATIONS
E57 PREMIUM+ SERIES
2-WIRE SENSORS AC/DC3-WIRE DC SENSORS
Operating Voltage40 to 250 Vac/20 to 250 Vdc6 to 48 Vdc
Maximum Load Current250 mA @ 25°C
200 mA @ 70°C
500 mA @ 6 to 30 Vdc
Switching Frequency60 Hz12 mm: 1000 Hz; 18 mm: 800 Hz; 30 mm: 500 Hz
Leakage Current≤2.0 mA≤100 µA
Voltage Drop≤12V @ <10mA
≤4V @ > 25mA
≤2.5V
Holding Current5 mA min
Burden Current≤10 mA
ProtectionResettable short circuit
overload protection
Auto reset
Switching Hysteresis<15% rated sensing distance
Repeat AccuracyShielded Models: <1% sensing distance; Unshielded and extended range: <3%
Time Delay Before Availability<200 mS
COMMON SPECIFICATIONS
Output Indicator LED360° viewable LED
Operating Temperature-25 to 70°C (-13 to 158°F)
Enclosure RatingsNEMA 4, 4X, 6, 6P, 12 and 13 (IP67)
Shock30g, 11 mS per IEC 68-2-76
Vibration10 to 55 Hz, 1 mm amplitude
Housing MaterialStainless steel; Polcarbonate end bells; Ryton® front ends


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
 2-WIRE SENSORS (40 to 250 Vac, 50/60 Hz2, 20 to 250 Vdc Operating Voltage)
    E57SAL18A2 In Stock   $111.00    18 mm Dia. End Sensing. NO Output, 5mm (0.2") sensing range, Shielded 2 m (6') cable  
    E57SAL18A2SA In Stock   $131.00    18 mm Dia. End Sensing. NO Output, 5mm (0.2") sensing range, Shielded 3-pin micro AC connector  
    E57SAL18A2E In Stock   $111.00    18 mm Dia. End Sensing. NO Output, 8mm (0.3") sensing range, Unshielded 2 m (6') cable  
    E57SAL18A2EA In Stock   $131.00    18 mm Dia. End Sensing. NO Output, 8mm (0.3") sensing range, Unshielded 3-pin micro AC connector  
    E57SAL30A2 In Stock   $112.00    30 mm Dia. End Sensing. NO Output, 10mm (0.4") sensing range, Shielded 2 m (6') cable  
    E57SAL30A2SA In Stock   $127.00    30 mm Dia. End Sensing. NO Output, 10mm (0.4") sensing range, Shielded 3-pin micro AC connector  
    E57SAL30A2E In Stock   $112.00    30 mm Dia. End Sensing. NO Output, 15mm (0.6") sensing range, Unshielded 2 m (6') cable  
    E57SAL30A2EA In Stock   $127.00    30 mm Dia. End Sensing. NO Output, 15mm (0.6") sensing range, Unshielded 3-pin micro AC connector  
 3-WIRE SENSORS (6 to 48 Vdc Operating Voltage)
    E57LAL12T110 In Stock   $75.00    12 mm Dia. End Sensing, NPN, NO Output, 2mm (0.08") sensing range, Shielded 2 m (6') cable  
    E57LAL12T110SD In Stock   $93.00    12 mm Dia. End Sensing, NPN, NO Output, 2mm (0.08") sensing range, Shielded 4-pin micro DC connector  
    E57LAL12T111 In Stock   $75.00    12 mm Dia. End Sensing, PNP, NO Output, 2mm (0.08") sensing range, Shielded 2 m (6') cable  
    E57LAL12T111SD In Stock   $93.00    12 mm Dia. End Sensing, PNP, NO Output, 2mm (0.08") sensing range, Shielded 4-pin micro DC connector  
    E57LAL12T110E In Stock   $75.00    12 mm Dia. End Sensing, NPN, NO Output, 4mm (0.16") sensing range, Unshielded 2 m (6') cable  
    E57LAL12T110ED In Stock   $93.00    12 mm Dia. End Sensing, NPN, NO Output, 4mm (0.16") sensing range, Unshielded 4-pin micro DC connector  
    E57LAL12T111E In Stock   $75.00    12 mm Dia. End Sensing, PNP, NO Output, 4mm (0.16") sensing range, Unshielded 2 m (6') cable  
    E57LAL12T111ED In Stock   $93.00    12 mm Dia. End Sensing, PNP, NO Output, 4mm (0.16") sensing range, Unshielded 4-pin micro DC connector  
    E57LAL18T110 In Stock   $84.00    18 mm Dia. End Sensing, NPN, NO Output, 5mm (0.2") sensing range, Shielded 2 m (6') cable  
    E57LAL18T110SD In Stock   $106.00    18 mm Dia. End Sensing, NPN, NO Output, 5mm (0.2") sensing range, Shielded 4-pin micro DC connector  
    E57LAL18T111 In Stock   $84.00    18 mm Dia. End Sensing, PNP, NO Output, 5mm (0.2") sensing range, Shielded 2 m (6') cable  
    E57LAL18T111SD In Stock   $106.00    18 mm Dia. End Sensing, PNP, NO Output, 5mm (0.2") sensing range, Shielded 4-pin micro DC connector  
    E57LAL18T110E In Stock   $84.00    18 mm Dia. End Sensing, NPN, NO Output, 8mm (0.3") sensing range, Unshielded 2 m (6') cable  
    E57LAL18T110ED In Stock   $106.00    18 mm Dia. End Sensing, NPN, NO Output, 8mm (0.3") sensing range, Unshielded 4-pin micro DC connector  
    E57LAL18T111E In Stock   $84.00    18 mm Dia. End Sensing, PNP, NO Output, 8mm (0.3") sensing range, Unshielded 2 m (6') cable  
    E57LAL18T111ED In Stock   $106.00    18 mm Dia. End Sensing, PNP, NO Output, 8mm (0.3") sensing range, Unshielded 4-pin micro DC connector  
    E57LAL30T110 In Stock   $93.00    30 mm Dia. End Sensing, NPN, NO Output, 10mm (0.4") sensing range, Shielded 2 m (6') cable  
    E57LAL30T110SD In Stock   $108.00    30 mm Dia. End Sensing, NPN, NO Output, 10mm (0.4") sensing range, Shielded 4-pin micro DC connector  
    E57LAL30T111 In Stock   $93.00    30 mm Dia. End Sensing, PNP, NO Output, 10mm (0.4") sensing range, Shielded 2 m (6') cable  
    E57LAL30T111SD In Stock   $108.00    30 mm Dia. End Sensing, PNP, NO Output, 10mm (0.4") sensing range, Shielded 4-pin micro DC connector  
    E57LAL30T110E In Stock   $93.00    30 mm Dia. End Sensing, NPN, NO Output, 15mm (0.6") sensing range, Unshielded 2 m (6') cable  
    E57LAL30T110ED In Stock   $108.00    30 mm Dia. End Sensing, NPN, NO Output, 15mm (0.6") sensing range, Unshielded 4-pin micro DC connector  
    E57LAL30T111E In Stock   $93.00    30 mm Dia. End Sensing, PNP, NO Output, 15mm (0.6") sensing range, Unshielded 2 m (6') cable  
    E57LAL30T111ED In Stock   $108.00    30 mm Dia. End Sensing, PNP, NO Output, 15mm (0.6") sensing range, Unshielded 4-pin micro DC connector  
 Accessories
    CSAS3F3CY2202 In Stock   $26.00    AC cable, 3-pin, 3-wire, 22 AWG, 2 m (6') PVC jacket  
Click to expand/minimize a list of what others bought with the CSDS4A4CY2202  CSDS4A4CY2202 In Stock   $24.50    DC cable, 4-pin, 4-wire, 22 AWG, 2 m (6') PVC jacket  
    E57KM12 In Stock   $12.00    Bracket for 12 mm tubular sensors  
    E57KM18 In Stock   $12.00    Bracket for 18 mm tubular sensors  
Click to expand/minimize a list of what others bought with the E58KAM18B  E58KAM18B In Stock   $22.25    Bracket, ajustable ball swivel for 18 mm tubular sensors  
    E57KM30 In Stock   $15.75    Bracket for 30 mm tubular sensors  
All dollar amounts on this site are shown in US currency.

 Note:
1 For cable lengths longer than 2m (6'), add the number of the desired length in meters to the end of the listed model number (for model numbers ending with a number, add an "S" and then the length). Example for a 5 m cable: E57LAL12A2 becomes E57LAL12A2S5.
2 Avoid wiring these AC/DC models in series as the sensors may not perform reliably. Contact OMEGA’s Applications Engineering with questions.
 Ordering Example: (1) E57SAL18A2 18mm (0.7") Dia end sensing proximity switch with NO output and 2 m (6') cable, $111.00

 Related Links - Related Products
 Related Products
OCS XL Series - Graphical Operator Control System OCS XL Series - Graphical Operator Control System:
"All-In-One" Controllers: PLC, HMI, I/O, & Data Logging
SL-PS Series Power Supplies SL-PS Series Power Supplies:
Power Supplies, Space Saving DIN Rail Mounting, 10 to 100 Watt for 5, 12, 24 & 48 VDC
EZ Series Intelligent Relays EZ Series Intelligent Relays:
Intelligent Relays, the programmable smart logic relay
1240i 1240i:
Programmable Step Motor Indexer/Drive
3540i 3540i:
Programmable Step Motor Indexer/Drive
ST Series ST Series:
High Performance Stepper Drives With Advanced Features And Control Options
STAC6 Series STAC6 Series:
High Performance Stepper Drives with Integrated Power Supply
E57 Small Diameter Series E57 Small Diameter Series:
Proximity Sensor with sensing range from 0.8 to 3mm with LED indicator
iPROX iPROX:
Inductive Proximity Sensors with long sensing range - up to 29mm. in 2-wire AC and 3-wire DC models.
PRX102 PRX102:
Proximity Sensors
Shielded Inductive Sensors Small Diameter
   
Keywords:Inductive Proximity Sensors, data logging equipment orp analyzer positive displacement flow meters wind data logger