Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Proximity Sensor with sensing range from 0.8 to 3mm with LED indicator

E57 Small Diameter Series Inductive Proximity Sensors   
E57 Small Diameter Series Inductive Proximity Sensors:Proximity Sensor with sensing range from 0.8 to 3mm with LED indicator
Click for larger image.
   
$ 77.00  E57-08GS01-C
Small 5 and 8 mm Diameters for Use in Applications with Limited Space for Mounting Sensors
Stainless Steel or Ni-Brass Housings
All Models Include an LED Indicator to Show Output Status
Short Circuit and Reverse Polarity Protection
Rated NEMA 4, 4X, 6, 6P, 12 and 13 (IP67) for High Resistance to Environmental Factors
Applications:
• Automation Equipment
• Robotics
• Machine Tool
• Counting
• Sorting


View related products - Sensors and Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

These unique Cutler-Hammer® Inductive Proximity Sensors are designed to be used in extremely small spaces. A wide variety of models are available with housing diameters of 8 mm (0.31") and a very small 5 mm (0.20"), allowing you to choose the one that best fits your application. The sensors are 3-wire devices that operate from 10 to 30 Vdc. Both shielded and unshielded versions are available.

SPECIFICATIONS
Operating Voltage: 10 to 30 Vdc
Maximum Load Current: 200 mA
Switching Frequency: 2 kHz
Leakage Current: 0.01 mA maximum
Voltage Drop: 1.5V maximum
Burden Current: 10 mA maximum
Protection Transient: Power on false pulse suppression, auto-reset short circuit
Switching Hysteresis: <15% rated sensing distance
Repeat Accuracy: <1% sensing distance
Time Delay Before Availability: <50 mS
Output Indicator LED: Lights when output is ON
Operating Temperature: -25 to 70°C (-13 to 158°F)
Enclosure Ratings: NEMA 4, 4X, 6, 6P, 12 and 13 (IP67)
Housing Material: Stainless steel or Ni plated brass
Cable: PVC high flex, oil/water resistant, 22 AWG

Wiring Diagrams (Pin Numbers Are for Reference, Rely on Pin Location When Wiring)
OPERATING VOLTAGE
3-WIRE SENSORS
OUTPUT CABLE MODELS MICRO CONNECTOR MODELS
(FACE VIEW MALE SHOWN)
10 to 30 Vdc NO (NPN)
NO (PNP)

TYPE MODEL NO. OPERATING
VOLTAGE
SENSING
RANGE
mm (in)
SHIELDING CONNECTION
TYPE
m (ft)
5 mm (0.20") Dia.
End Sensing
NO Output
SS Case
E57EAL5T110SP 10 to 30 Vdc 0.8 (0.03) Shielded NPN 2 (6) cable
E57EAL5T111SP Shielded PNP
8 mm (0.31") Dia.
End Sensing
NO Output
Ni-Brass Case
E57-08GS01-C 10 to 30 Vdc 1 (0.04) Shielded NPN 2 (6) cable
E57-08GS01-CDB 4-pin micro DC
connector
E57-08GS01-G Shielded PNP 2 (6) cable
E57-08GS01-GDB 4-pin micro DC
connector
E57-08GU02-C 2 (0.08) Unshielded NPN 2 (6) cable
E57-08GU02-CDB 4-pin micro DC
connector
E57-08GU02-G Unshielded PNP 2 (6) cable
E57-08GU02-GDB 4-pin micro DC
connector
E57-08GE03-C 3 (0.1)
Extended
Range
Shielded NPN 2 (6) cable
E57-08GE03-CDB 4-pin micro DC
connector
E57-08GE03-G Shielded PNP 2 (6) cable
E57-08GE03-GDB 4-pin micro DC
connector



To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
 5 mm (0.20") Dia. End Sensing NO Output Stainless Steel Case
    E57EAL5T111SP In Stock   $115.00    Sensing range 0.8 mm, Shielded PNP  
    E57EAL5T110SP 6 Weeks   $115.00    Sensing range 0.8 mm, Shielded NPN  
 8 mm (0.31") Dia. End Sensing NO Output Ni-Brass Case
    E57-08GS01-C In Stock   $77.00    Sensing range 1 mm, Shielded NPN  
    E57-08GS01-CDB In Stock   $79.00    Sensing range 1 mm, Shielded NPN, 4-pin micro DC connector  
    E57-08GS01-G In Stock   $77.00    Sensing range 1 mm, Shielded PNP  
    E57-08GS01-GDB In Stock   $79.00    Sensing range 1 mm, Shielded PNP, 4-pin micro DC connector  
    E57-08GU02-C In Stock   $77.00    Sensing range 2 mm, Unshielded NPN  
    E57-08GU02-CDB In Stock   $83.00    Sensing range 2 mm, Unshielded NPN, 4-pin micro DC connector  
    E57-08GU02-G In Stock   $77.00    Sensing range 2 mm, Unshielded PNP  
    E57-08GU02-GDB In Stock   $83.00    Sensing range 2 mm, Unshielded PNP, 4-pin micro DC connector  
    E57-08GE03-C In Stock   $90.00    Sensing range 3 mm (0.1 inch) extended range, Shielded NPN.  
Click to expand/minimize a list of what others bought with the E57-08GE03-CDB  E57-08GE03-CDB In Stock   $93.00    Sensing range 3 mm (0.1 inch) extended range, Shielded NPN. 4-pin micro DC connector  
    E57-08GE03-G In Stock   $90.00    Sensing range 3 mm (0.1 inch) extended range, Shielded PNP.  
    E57-08GE03-GDB In Stock   $93.00    Sensing range 3 mm (0.1 inch) extended range, Shielded PNP. 4-pin micro DC connector  
 Accessories
Click to expand/minimize a list of what others bought with the CSDS4A4CY2202  CSDS4A4CY2202 In Stock   $24.50    DC cable, 4-pin, 22 AWG, 2 m (6') PVC jacket  
    E57KM8 In Stock   $15.75    Bracket for 8 mm (0.31") tubular sensors  
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) E57-08GS01-C 8 mm proximity sensor, NO output, shielded NPN, 1mm sensing range, $77.00

 Related Links - Related Products
 Related Products
OCS XL Series - Graphical Operator Control System OCS XL Series - Graphical Operator Control System:
"All-In-One" Controllers: PLC, HMI, I/O, & Data Logging
SL-PS Series Power Supplies SL-PS Series Power Supplies:
Power Supplies, Space Saving DIN Rail Mounting, 10 to 100 Watt for 5, 12, 24 & 48 VDC
EZ Series Intelligent Relays EZ Series Intelligent Relays:
Intelligent Relays, the programmable smart logic relay
1240i 1240i:
Programmable Step Motor Indexer/Drive
3540i 3540i:
Programmable Step Motor Indexer/Drive
ST Series ST Series:
High Performance Stepper Drives With Advanced Features And Control Options
STAC6 Series STAC6 Series:
High Performance Stepper Drives with Integrated Power Supply
E57 Series E57 Series:
Proximity Sensors in 12, 18 & 30 mm diameters. 2 or 3-wire, LED status indicator models with sensing ranges from 2mm to 15mm for AC or DC voltages.
iPROX iPROX:
Inductive Proximity Sensors with long sensing range - up to 29mm. in 2-wire AC and 3-wire DC models.
PRX102 PRX102:
Proximity Sensors
Shielded Inductive Sensors Small Diameter
   
Keywords:Inductive proximity Sensor with sensing range from 0.8 to 3mm with LED indicator, battery terminal block delay relay insertion flow meter mechanical flow meters strain gauge amplifier