Photoelectric Sensors - Harsh Duty Series |
| E58 Series |
|
 |
|
|
|
|
|
$
385.00
E58-30TD250-GD
|
| |
Tempered Glass Lens Cover Protects Against Abrasion
|
| |
Output Indicator is Visible for Full 360°
|
| |
All Models Have Visible Red Beam
|
| |
Sensors are Available in 18 and 30 mm (0.71 and 1.30") Diameters
|
| |
Highly Refined Optics for Long Sensing Ranges and to See Through High Levels of Contamination - Unmatched Optical Performance
|
| |
Perfect Prox® Technology Provides Exceptional Background Rejection and Extremely High Excess Gain
|
| |
Resistant to the Wide Range of Chemicals Used in the Automotive, Manufacturing and Forest Products Industries
|
| |
Suitable for High Temperature, High Pressure Washdown 83 bar (1200 psi)
|
| |
Mechanical FKM Seals Hold up to Extreme Temperature Variations
|
| |
Visible Sensing Beam On All Models Lets You See Where the Beam is Aimed for Quick Setup and Alignment
|
| |
Output Status Indicator is the Brightest Available and is Visible from Any Angle and in Any Lighting Condition
|
| |
The Industry’s Only Background Rejection Sensors with 2-Wire Circuit Design
|
| |
Models Available with Both AC and DC Operation in a Single Unit
|
View related products - Sensors and Transducers
|
| |
|
|
|
 |
The Cutler-Hammer® E58 Harsh Duty Series
by Eaton’s electrical business was designed
to withstand your harshest physical,
chemical and optical environments.
Extensive research dictated the choice of
materials used in this sensor. Stainless steel,
PVDF and tempered glass components are
mechanically assembled using FKM seals
to ensure complete sealing and resistance to
industry chemicals. All adhesives and
potting subject to failure from chemical
attack have been eliminated from the design.
The result is a sensor highly resistant to
chemical attack and moisture intrusion, that
can withstand heavy shock and vibration in
almost any application.
E58 harsh duty sensors feature unparalleled
optical performance. They are designed to
withstand the harshest physical, environmental,
and optical environments, such as:
Automotive:
Survives constant exposure to lubricants,
cutting fluids, coolants and glycols, plus flying metal-cutting
chips and tough physical abuse.
Food processing:
Unaffected by high-pressure chemical washdowns
using sanitizers, surfactants, and cleaning agents
including diluted bases and acids.
Forest industry:
Resists anti-fungal and anti-stain agents, wood
preservatives, pitch and lubricants.
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: 1Sensor will detect 90% reflectance card at this range.
Ordering Example: (1) E58-18DP100-EL 18 mm diameter perfect prox reflex with 2 m cable, $283.00
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
Related Products
|
|
|
|
|
|
 |
PRX102:
|
Proximity Sensors
Shielded Inductive Sensors
Small Diameter
|
 |
 |
|
|
|
 |
 |
|
|