Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Dual Element Time-Delay Fuses Class Rk5 and Rk1

ECNR/ECSR/LENRK/LESRK Fuses   
NEW!
 
ECNR/ECSR/LENRK/LESRK Fuses:Dual Element Time-Delay Fuses Class Rk5 and Rk1
Click for larger image.
   
$ 27.00  ECNR150
True Dual - Element Spring - Trigger Construction Allows Sizing of 125% FLA for Motor Backup Protection
Superior Overload and Cycling Capabilities
Extremely Current Limiting; Provides Superior Short Circuit Component Protection

View related products - Power Products

Click to scroll below to order See Specs PDF View a printer friendly page

RK5 Dual Element Time-Delay Fuses
These fuses are recommended for AC power distribution system mains, feeders and branch circuits having inductive loads (motors, transformers) or non-inductive loads (lighting, heating) where the available short-circuit current does not exceed 200,000 RMS symmetrical amperes. These "dual element, time-delay" fuses have minimum industry standard time-delay of 10 seconds at 5 times the fuse rating (8 sec. minimum for 250V, 30A and less). The timedelay characteristics of these fuses typically allows them to be sized closer to the running ampacity of inductive loads to reduce cost and provide improved overcurrent protection. These fuses will override normal equipment current surges to reduce unnecessary fuse openings. They are the most popular fuses used in the industry and the most economical for most applications, especially motors and transformers. They have moderate current limitation.

CLASS R FUSES WILL FIT CLASS H, K AND R FUSE CLIPS. CLASS R FUSE CLIPS WILL ONLY ACCEPT CLASS R FUSES. FUSES RATED 600 VOLTS AC OR LESS MAY BE APPLIED AT ANY LOWER VOLTAGE.

RK1 Dual Element Time-Delay Fuses The application recommended for these fuses is exactly the same as for the Edison ECNR/ECSR fuses except for the advantages of greater current limitation. The Edison LENRK/LESRK fuses have up to 40% more current limitation and up to 350% more Amps-Squared-Second (I2t) limitation under fault conditions than Edison ECNR/ECSR fuses to reduce potential for damage. In addition, LENRK/LESRK fuses allow better selectivity for electrical power system designers and better short circuit protection for breakers having inadequate interrupting ratings. ECNR/ECSR and LENRK/LESRK fuse lines are physically interchangeable (and electrically interchangeable per U.L. equipment listing conditions) and are recommended as a practical, economical way to upgrade systems for many situations.

SPECIFICATIONS
Voltage Rating:
    ECNR and LENRK: 250 Vac
    ECSR and LESRK: 600 Vac
Ampere Rating:
    ECNR and ECSR: 0.1 to 600 A
    LENRK and LESRK: 0.2 to 600 A
Interrupting Rating: 200,000 RMS symmetrical amps
LENRK and LESRK Self-Certified Interrupting Rating: 300,000 RMS symmetrical amps
Current Limiting:
ECNR and ECSR: RK5 fuse
LENRK and LESRK: RK1 fuse
Agency Approvals: UL Listed, Class RK5 and RK1, Guide JDDZ, File E162363; CSA Certified HRCI-R per C22.2, No. 248.12
Self-Certified DC Ratings:
    Voltage Rating: ECNR (0.1 to 600) 125 Vdc; ECSR (0.1 to 600) 300 Vdc; LENRK (0.2 to 600) 125 Vdc; LESRK (0.25 to 30) 200 Vdc; (35 to 600) 300 Vdc
Interrupting Rating:
    ECNR and ECSR: 20,000 amperes DC
    LENRK and LESRK: 20,000 amperes DC


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 Single Packages
 ECNR150 In Stock   $27.00    150 Amp Rating  
 ECNR200 In Stock   $27.00    200 Amp Rating  
 ECSR125 In Stock   $47.00    125 Amp Rating  
 ECSR150 In Stock   $47.00    150 Amp Rating  
 ECSR200 In Stock   $47.00    200 Amp Rating  
 LESRK200 In Stock   $83.00    200 Amp Rating  
 Package of 5
 ECNR70-5PK In Stock   $61.00    70 Amp Rating  
 ECNR80-5PK In Stock   $61.00    80 Amp Rating  
 ECNR90-5PK In Stock   $64.00    90 Amp Rating  
 ECNR100-5PK In Stock   $61.00    100 Amp Rating  
 ECSR70-5PK In Stock   $234.00    70 Amp Rating  
 ECSR80-5PK In Stock   $117.00    80 Amp Rating  
 ECSR90-5PK In Stock   $117.00    90 Amp Rating  
 ECSR100-5PK In Stock   $117.00    100 Amp Rating  
 LESRK100-5PK In Stock   $206.00    100 Amp Rating  
 Package of 10
 ECNR1-10PK In Stock   $42.50    1 Amp Rating  
 ECNR2-10PK In Stock   $40.50    2 Amp Rating  
 ECNR3-10PK In Stock   $39.00    3 Amp Rating  
 ECNR5-10PK In Stock   $37.00    5 Amp Rating  
 ECNR8-10PK In Stock   $39.00    8Amp Rating  
 ECNR10-10PK In Stock   $37.00    10 Amp Rating  
 ECNR15-10PK In Stock   $30.00    15 Amp Rating  
 ECNR20-10PK In Stock   $30.00    20 Amp Rating  
 ECNR25-10PK In Stock   $30.00    25 Amp Rating  
 ECNR30-10PK In Stock   $30.00    30 Amp Rating  
 ECNR35-10PK In Stock   $55.00    35 Amp Rating  
 ECNR40-10PK In Stock   $55.00    40 Amp Rating  
 ECNR45-10PK In Stock   $55.00    45 Amp Rating  
 ECNR50-10PK In Stock   $55.00    50 Amp Rating  
 ECNR60-10PK In Stock   $55.00    60 Amp Rating  
 ECSR3-10PK In Stock   $75.00    3 Amp Rating  
 ECSR4-10PK In Stock   $75.00    4 Amp Rating  
 ECSR5-10PK In Stock   $75.00    5 Amp Rating  
 ECSR6-10PK In Stock   $75.00    6 Amp Rating  
 ECSR6.25-10PK In Stock   $79.00    6.25 Amp Rating  
 ECSR7-10PK In Stock   $79.00    7 Amp Rating  
 ECSR8-10PK In Stock   $75.00    8 Amp Rating  
 ECSR10-10PK In Stock   $75.00    10 Amp Rating  
 ECSR12-10PK In Stock   $75.00    12 Amp Rating  
 ECSR15-10PK In Stock   $66.00    15 Amp Rating  
 ECSR17.5-10PK In Stock   $66.00    17.5 Amp Rating  
 ECSR20-10PK In Stock   $66.00    20 Amp Rating  
 ECSR25-10PK In Stock   $66.00    25 Amp Rating  
 ECSR30-10PK In Stock   $66.00    30 Amp Rating  
 ECSR35-10PK In Stock   $113.00    35 Amp Rating  
 ECSR40-10PK In Stock   $113.00    40 Amp Rating  
 ECSR45-10PK In Stock   $113.00    45 Amp Rating  
 ECSR50-10PK In Stock   $113.00    50 Amp Rating  
 ECSR60-10PK In Stock   $113.00    60 Amp Rating  
 LENRK10-10PK In Stock   $67.00    10 Amp Rating  
 LENRK15-10PK In Stock   $54.00    15 Amp Rating  
 LENRK20-10PK In Stock   $54.00    20 Amp Rating  
 LENRK30-10PK In Stock   $54.00    30 Amp Rating  
 LENRK60-10PK In Stock   $99.00    60 Amp Rating  
 LESRK5-10PK In Stock   $131.00    5 Amp Rating  
 LESRK10-10PK In Stock   $131.00    10 Amp Rating  
 LESRK15-10PK In Stock   $117.00    15 Amp Rating  
 LESRK20-10PK In Stock   $117.00    20 Amp Rating  
 LESRK30-10PK In Stock   $117.00    30 Amp Rating  
 LESRK40-10PK In Stock   $200.00    40 Amp Rating  
 LESRK50-10PK In Stock   $200.00    50 Amp Rating  
 LESRK60-10PK In Stock   $200.00    60 Amp Rating  
All dollar amounts on this site are shown in US currency.

 Note: Comes with instruction sheet.
 Ordering Example: (1) ECNR1-10PK ECNR1-10PK, amp Amp fuse, package of 10, $42.50,  plus (1) LENRK10-10PK 5 amp fuse, package of 10, $67.00, $42.50 + 67.00 = $109.50

   
Keywords:Dual Element Time-Delay Fuses Class Rk5 and Rk1