Industrial MicroServers Discontinued (Replaced by EIT-D) |
| EIS-2B Series |
|
 |
|
|
|
|
|
$
195.00
EIS-2B
|
| |
EIS-2B replaces prior EIS-2 and EIS-2-RJ Versions
|
| |
Connects industrial serial devices with RS-232, RS-485, or RS-422 to an Ethernet network and the Internet
|
| |
Replaces dedicated wiring and PC’s for serial connections
|
| |
Digital input/output lines
|
| |
Well-developed TCP/IP Stack
|
| |
Web based interface for easy configuration and access without any special software
|
| |
Configuration option via Telnet and Serial
|
| |
Supports TCP, UDP, ARP, Telnet, DHCP, DNS, HTTP, and MODBUS protocols
|
| |
Includes COM port redirection software to redirect data destined for serial COM port to the Ethernet port on a PC
|
| |
Password protection for Security
|
| |
Snaps easily into DIN Rail mounting rack
|
| |
Firmware upgradeable
|
| |
Custom firmware and private labeling for OEM's
|
| |
OEM board-level iServer available
|
View related products - USB, RS232, RS485 and Ethernet Data Acquisition Systems
|
| |
|
|
|
 |
The 2nd Generation EIS-2B is being replaced by the faster, more powerful, enhanced 3rd Generation iServer "EIT-D". Please see the EIT-D for product details.
The award-winning OMEGA® iServer is the simplest, easiest, most economical way
to connect serial devices to an Ethernet network and the Internet. When you type its name
in a Web Browser, it serves Web pages that let you quickly and easily configure the device
for your specific application without any special software.
Getting started with the iServer
is very simple and easy because it can take a dynamically assigned IP
address from a DHCP server on your network. This DHCP client capability
is a valuable and unique feature of the OMEGA iServer
that makes it extremely easy and simple to start using this device on
almost any Ethernet network.
You can easily assign a static IP address to the iServer
instead of a dynamic one, if necessary. The IP address can be assigned
locally through its serial connection, as well as remotely over an Ethernet
network via Telnet or a web browser, using its factory default IP address.
The OMEGA iServer connects
to an Ethernet Network with a standard RJ45 connector. Serial devices
connect to screw terminals on removable connectors. You can select RS-232,
or RS-485 (and RS-422) Serial Communications from the configuration Web
page
The iServer can be used to
make an existing Serial device a "node" on an Ethernet network with a
unique IP address that's accessible from any authorized computer on the
LAN, WAN, or Internet. The iServer
can instead be used to create a virtual tunnel on an Ethernet/Internet
network simulating a local point-to-point serial connection between a
serial device and a PC.
This replaces dedicated point-to-point wiring limited to 50 feet on an
RS-232 connection. The OMEGA iServer
packages the Serial data in standard TCP/IP packets that can travel anywhere
on the Ethernet LAN or over the Internet.
The OMEGA iServer is compatible
with almost any device with a Serial interface such as: time clocks, security
alarms, card-key access controllers, telecommunications equipment, vending
machines, bar code readers, electric power meters, UPS systems, test &
measurement instrumentation, PLC's, serial printers, cash registers, and
many more.
You do not need to rewrite the firmware for your serial devices to work
with the iServer, and in some
cases might not need to change your application software. Your serial
devices will function over the Ethernet network or the Internet as if
they were connected directly to a PC. The COM port on the iServer
simulates a local COM port on the PC.
The OMEGA iServer is compatible
with wireless Ethernet. In settings where wires of any kind are not possible,
the EIS-2B can be connected to a Wireless Ethernet Access Point
enabling simple, economical wireless connectivity of Serial Devices.
With the OMEGA iServer: A manufacturing
manager can monitor PLC's over the LAN from a desk anywhere in the facility,
or from anywhere on the Internet with the proper passwords and authorization.
A technician can use a handheld computer with Wireless Ethernet connectivity
to change settings on a process controller.
The OMEGA iServer model EIS-2B
comes complete with full documentation, and firmware.
For OEM's, OMEGA offers custom labeling as well as customized application
specific firmware and design engineering. OMEGA also offers printed circuit
board-level products (powered by 5 Vdc) that OEM's can incorporate in
their product to add embedded Ethernet/Internet connectivity to products
with existing serial interface. (Contact the OMEGA OEM Engineering Group.)
For IT and commercial applications, OMEGA offers other iServer
Device Servers in steel enclosures for rack mounting. The EIS-W
models feature a DB-9 connector and come complete with an ac power adapter.
OMEGA iServer products are
designed and manufactured in the U.S.A. OMEGA provides generous technical
support.
Specifications
Serial Interface
Interface: Software selectable RS-232, RS-422 or RS-485 (2 wire)
Connector: screw terminal plugs, 8 position
Data Rates: 300 to 115.2 Kbps
Characters: 7 or 8 data bits
Parity: odd, even, or none
Stop Bits: 1 or 2
Flow Control: Hardware (RTS/CTS) and Software (Xon/Xoff).
Digital I/O’s: 4 digital input/output lines
Network Interface
Interface: Ethernet 10Base-T
Connector: RJ45
Protocols: TCP/IP, UDP/IP, ARP, ICMP, DHCP, DNS, HTTP, Telnet, and MODBUS/TCP
Indicators
(LED's)
Network Activity, Network Link, and Serial Transmit/Receive
Processor
CPU: Enhanced 8051, 22 MHz Memory:512 Kbyte Flash, 16 Kbyte SRAM
Management
Embedded Web server, Telnet login, Serial login
Embedded Web Server
Serves dynamic Web pages and Java applets (256 Kbyte capacity)
Power Input - DIN Rail Enclosure (DC
Power Supply sold separately iDRN-PS-1000)
Input: 10-32 Vdc
Consumption: 2 W max.
Environmental
Operating Temperature: 0 to 70°C (32 to 158°F)
Storage Temperature: -40 to 125°C (-40 to 257°F)
Packaging - DIN Rail Enclosure
Material: Polycarbonate case with DIN Rail mount
Dimensions: 90.2H x 25.1W x 115.0D mm (3.54 x .99 x 4.53 in)
Weight: 113 g (0.25 lbs.)
Agency Approvals
 |
 |
FCC-B |
Software
Firmware upgradeable (for iServer firmware
upgrade package, (EIS-FW-CA and EIS-FW-CD) contact sales. Compatible with Windows 9x/ME/NT/2000/XP software and related utilities
Ordering Information
MicroServer: serial interface (RS-232, RS-422, RS-485), 10Base-T/Ethernet, diagnostic
LEDs, DIN Rail mountable, CD-ROM with documentation, and printed Quick
Start Guide

EIS-2B
shown with iDRX Signal Conditioners
and PS-1000 Power Supply |
 |
Embedded Web Server Screen Shots



Mechanical Dimensions

The 2nd Generation EIS-2B is being replaced by the faster, more powerful, enhanced 3rd Generation iServer "EIT-D". Please see the EIT-D for product details.
|
| |
 |
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Ordering Example: (1) EIS-2B Embedded Internet Server, $195, plus (1) iDRN-PS-1000 Power Supply (switching), 95 to 240 Vac input, 24 Vdc output @ 850mA (power up to 7 units), $150, $195 + 150 = $345.00
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Manual, Related Products
|
 |
 |
 |
 |
 |
 |
|
Product Manual
|
|
Download
EIS-2B and EIS-W iServer - iServer External MicroServer Serial to Ethernet and Internet
|
|
Download
EIT-D, EIT-W, EIT-PCB - Serial to Ethernet and Internet
|
|
Download
EIS-2 and EIS-2-RJ (Now EIS-2B) - Ethernet Server
|
|
Related Products
|
|
 |
EIS-W Series:
|
Serial Device Microserver Discontinued (Replaced by EIT-W)
|
 |
 |
|
 |
EIS-PCB:
|
Embedded Web Server Discontinued (Replaced by EIT-PCB)
|
 |
 |
|
|
|
|
 |
 |
|
|
Keywords.:Embedded Internet Server
|
Back to top
|
|