Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

DIN Rail Power Supplies

ELC-PS Series   
1 year warranty NEW! CE
DIN Rail Power Supplies
ELC-PS Series:DIN Rail Power Supplies
Click for larger image.
   
$ 69.00  ELC-PS01
Universal AC Input (100 to 240 Vac)
24 Vdc Output
Protections: Short Circuit/ Overload (Auto Recovery)
Cooling by Free Air Convection
UL 508 (Industrial Control Equipment) Approved
CE Marked
LED Indicator for Power on
DIN Rail Mount

View related products - Power Products

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

The ELC-PS Series of DIN rail power supplies provides a reliable DC power source for any industrial control system. These economical and reliable power supplies for industrial devices (PLCs, stepper drives, sensors, switches) are designed for use in harsh industrial environments. Combining rugged, compact enclosures, incorporating all international standards and approvals, and offering short-circuit and over-load protection, the ELC-PS series makes your power supply choice a simple one. These high quality power supplies are UL/CUL listed and CE marked. Two models are available: ELC-PS01 provides 24 Vdc at 1 A, and ELC-PS02 provides 24 Vdc at 2 A.

ELC-PS01 SPECIFICATIONS
Nominal Output Voltage: 24 Vdc (±3%)
Rated Output Current: 1.0 A
Rated Output Power: 24 W
Efficiency (Typical): 78 to 87% @ full load
Input Voltage Range: 100 to 240 Vac (-15 to +10%), 50/60 Hz
Ripple and Noise: <100 mV p-p @ full load
Operating Temperature: 0 to 55°C (32 to 131°F)
Operating Humidity: 50 to 95% RH (non-condensing)
Storage Temperature: -25 to 70°C (-13 to 158°F)
Storage Humidity: 5 to 95% RH (non-condensing)
Safety/Approvals: UL508, 89/336/EEC, 73/23/EEC
Weight (Typical): 158 g (5.6 oz)
Dimensions: 36.5 W x 90 H x 60 mm D (1.437 x 3.54 x 2.36")

ELC-PS02 SPECIFICATIONS
Nominal Output Voltage:
24 Vdc (±3%)
Rated Output Current: 2.0 A
Rated Output Power: 48 W
Efficiency (Typical): 78 to 87% @ full load
Input Voltage Range: 100 to 240 Vac (-15%, +10%), 50/60 Hz
Ripple and Noise: <240 mV p-p @ full load
Operating Temperature: 0 to 55°C (32 to 131°F)
Operating Humidity: 50 to 95% RH (non-condensing)
Storage Temperature: -25 to 70°C (-13 to 158°F)
Storage Humidity: 5 to 95% RH (non-condensing)
Safety/Approvals: UL508, 89/336/EEC, 73/23/EEC
Weight (Typical): 250 g (8.8 oz)
Dimensions: 55 W x 90 H x 60 mm D (2.165 x 3.54 x 2.36")


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the ELC-PS01  ELC-PS01 In Stock   $69.00    DIN rail power supply, 24 Vdc, 1 A  
Click to expand/minimize a list of what others bought with the ELC-PS02  ELC-PS02 In Stock   $100.00    DIN rail power supply, 24 Vdc, 2 A  
 Accessories
    Power Cord-SE In Stock   $7.00    AC Power cord with stripped end termination  
    XBANS3575P In Stock   $10.25    DIN rail, 35mm x 7.5mm x 2m, slotted  
    XBANS3575U In Stock   $10.25    DIN rail, 35mm x 7.5mm x 2m, solid  
Click to expand/minimize a list of what others bought with the XBANS3515P  XBANS3515P In Stock   $18.75    DIN rail, 35mm x 15mm x 2m, slotted  
    XBANS3515U In Stock   $18.75    DIN rail, 35mm x 15mm x 2m, solid  
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) ELC-PS02 DIN rail power supply, 24 Vdc, 2 A, $100.00,  plus (1) XBANS3575P Slotted DIN rail, 35 x 7.5 mm x 2 m, $10.25, $100.00 + 10.25 = $110.25

 Related Links - Related Products
 Related Products
PS Series PS Series:
Power Supplies for Stepper Drives
ELC-PLC Series ELC-PLC Series:
ELC Programmable Logic Controllers (PLCs)
G3 DSP Series Data Station Plus G3 DSP Series Data Station Plus:
Communication Gateway for PLC's, PC's and SCADA Systems. High-Speed Data Logging , Web Server and Virtual HMI.
GP Series GP Series:
Graphic Panels for PLCs
HW3000 Series Hook-Up Wire HW3000 Series Hook-Up Wire:
PVC Hook Up Wire, 300 V UL appliance wire
DR Series DR Series:
DIN Rail Power Supplies, 24 VDC, up to 10A
OCSXL Series - Graphical Operator Control System OCSXL Series - Graphical Operator Control System:
"All-In-One" Controllers: PLC, HMI, I/O, & Data Logging
SCE-LP 2-DOOR Series SCE-LP 2-DOOR Series:
NEMA Type 3R & 12 Two-Door Metal Electrical Enclosures - Sizes from 60x48 to 72x72"
EZP Series EZP Series:
PLC Touchpanel
EZ220 and EZ420 Series EZ220 and EZ420 Series:
PLC Text Panel
   
Keywords:DIN Rail PLC Power Supplies, infrared temperature probe j thermocouple