ELC Programmable Logic Controllers (PLCs) |
| ELC-PLC Series |
|
 |
|
ELC Programmable Logic Controllers (PLCs)
 |
| Click for larger image. |
|
|
$
283.00
ELC-PA10AADR
|
| |
Base Models with 10 to 28 I/O, Expandable to 256
|
| |
Half the Size of Most PLCs
|
| |
1-, 4-, 8-, 16- and 32-Bit Instructions
|
| |
DIN Rail Mountable, No Rack Required
|
| |
Built-in Integral LCD Display (PA models)
|
| |
Built-in Integral Potentiometers (PC/PH/PV models)
|
| |
High-level Network Access - Modbus TCP, DeviceNet and Profibus
|
| |
Remote I/O Modules for Analog I/O, Digital I/O, Thermocouples and RTDs
|
| |
Sample applications available by request
|
View related products - Automation Controllers and HMI
|
| |
|
|
|
 |
The Eaton Logic Controller (ELC) is Eaton
Cutler-Hammer’s latest offering into the
PLC (Programmable Logic Controller)
market. Less than half the size of a typical brick PLC, the ELC is a
micro-PLC with features previously found only in larger, much more
expensive rack-mount PLCs:
- Built-in digital and analog I/O for low-cost standalone control
- Local I/O expandable to 256; I/O expansion modules connect easily
with no extra wiring
- Removable terminal blocks for easy wiring
- 2 serial ports with Modbus RTU supported on both
- Real-time clock/calendar
- High-speed pulse inputs and outputs
- Powerful instruction set:
--- Floating point math
--- Trig functions
--- Clock/calendar instructions
--- Modbus RTU/ASCII instructions
--- High-speed pulse capture/pulse output
--- Interrupts
--- Matrix operations
--- Retentive data storage
--- Stepper motor positioning control
--- PID functions with Autotune
--- Fuzzy temperature control
With the ELC, I/O can be local or highly distributed. All of the ELC
specialty and analog modules (analog I/O, thermocouple, RTD,
motion control) are capable of remote connection via a 2-wire RS485
interface using Modbus protocol. Additional remote I/O modules are
available (see link below.)
Choose from one of 5 different controller styles:
- PB models: 14 local I/O expandable to 256,
3.8K program steps, 2 serial ports
- PC models: 12 local I/O expandable to 256,
7.9K program steps, 2 serial ports, clock/calendar,
2 setpoint potentiometers
- PH models: 12 local I/O expandable to 256,
7.9K program steps, 2 serial ports, clock/calendar, 2 setpoint potentiometers,
100 KHz high-speed counters and pulse outputs
- PA models: 10 local I/O (including analog I/O)
expandable to 256, 7.9K program steps, 2 serial ports, clock/calendar,
2 configurable 7-segment displays
- PV models: 28 local I/O expandable to 512,
16K program steps, 2 serial ports, clock/calendar, 2 setpoint potentiometers,
200 KHz high-speed counters and pulse outputs
The ELC-PH12 model PLC provides high-speed pulse outputs which can
be used to drive any of Omega's step & direction stepper drives. The ELCSoft
ladder logic software has built-in step motor functions which make programming
your motion control application easy. The STM23S-2AN
is an integrated stepper drive + stepper motor which accepts pulses from a PLC. Add the ELCSoft
programming software, ELC-CBPCELC1 programming cable, and OMPS150A24
power supply for a complete motion-control system that costs less than $1000.
General-Purpose Signal Conditioners for any PLC
***New!*** Universal Remote I/O Modules: Digital, Analog, Thermocouple, RTD
Click here to order: Universal Remote I/O Modules
Order a starter kit! Includes an ELC controller, ELC graphics panel, power supply, cables, & software. See "Accessories" below.
Please note: All of the PLCs require the ELCSOFT software and either ELC-CBPCELC1 or ELC-CBPCELC3 programming cable.
|
| |
 |
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Ordering Example: (1) ELC-PA10AADR PLC controller with 4 digital inputs, 2 relay outputs, 2 analog inputs, 2 analog outputs, (1) ELC-PS01 ELC power supply (24V, 1A), (1) ELC-CBPCELC1 ELC programming cable, (1) ELCSOFT ELC programming software = $488.00
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
Related Products
|
|
 |
HE359 Series:
|
Universal Remote I/O Modules
Remote I/O for Programmable Logic Controllers (PLCs)
|
 |
 |
|
|
|
|
 |
EZ Series:
|
|
Programmable relays designed for use in small automation in industrial and commercial operations.
|
 |
 |
|
|
|
|
|
 |
2035:
|
|
Stepper Motor Drive
|
 |
 |
|
 |
3540M:
|
|
Microstepping Motor Drives
|
 |
 |
|
 |
ST Series:
|
|
Performance Stepper Drives With Advanced Features And Control Options
|
 |
 |
|
 |
STAC6 Series:
|
|
High Performance Stepper Drives with Integrated Power Supply
|
 |
 |
|
|
|
|
 |
 |
|
|
Keywords.:ELC Programmable Logic Controllers (PLCs)
|
Back to top
|
|