Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - You're One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search             

K Type Thermocouple Extension Wire

EXGG-K, EXTT-K, EXPP-K and EXFF-K   
Made in the USA RoHS
K Type Thermocouple Extension Wire
EXGG-K, EXTT-K, EXPP-K and EXFF-K:K Type Thermocouple Extension Wire
Click for larger image.
   
$ 63.00  EXTT-K-20-50
High Quality Type "K" Duplex Extension Grade Wire
In Stock - Available for Immediate Shipment
Choice of Insulation, Wire Gage, & Spool Length

View related products - Wire: Thermocouple, RTD, Thermistor and Hook-Up

Click to scroll below to order See Specs PDF

ANSI Color Code: Positive Wire, Yellow ; Negative Wire, Red; Overall, Yellow
OMEGA Engineering does not use reprocessed PFA or PVC in manufacturing thermocouple wire.

The "To Order" box contains some examples of popular models. Use the "Part Number Builder" (Below Table) to get pricing for all available models. Use the table below as a guide for types available
Insulation AWG
No.
Model
Number
Type
Wire
Insulation Max. Temp* Nominal
Size
Wt.†
lb/1000'
Conductor Overall °F °C
Glass
Neoflon
PFA
16 EXGG-K-16 Solid Glass Braid Glass Braid 392 200 .085 x .130 23
16 EXTT-K-16 Solid PFA PFA 392 200 .086 x .152 21
20 EXTT-K-20 Solid PFA PFA 392 200 .068 x .116 11
24 EXTT-K-24 Solid PFA PFA 392 200 .056 x .092 7
Polyvinyl 14 EXPP-K-14 Solid Polyvinyl Polyvinyl 221 105 .134 x .288 36
16 EXPP-K-16 Solid Polyvinyl Polyvinyl 221 105 .123 x .207 26
16 EXPP-K-16S 7 x 24 Polyvinyl Polyvinyl 221 105 .139 x .226 26
18 EXPP-K-18S 7 x 26 Polyvinyl Polyvinyl 221 105 .138 x .205 22
20 EXPP-K-20 Solid Polyvinyl Polyvinyl 221 105 .095 x .151 16
20 EXPP-K-20S 7 x 28 Polyvinyl Polyvinyl 221 105 .123 x .175 16
24 EXPP-K-24 Solid Polyvinyl Polyvinyl 221 105 .075x .120 5
24 EXPP-K-24S 7 x 32 Polyvinyl Polyvinyl 221 105 .082 x .134 11
Neoflon
FEP
16 EXFF-K-16 Solid FEP FEP 392 200 .086 x .152 21
20 EXFF-K-20 Solid FEP FEP 392 200 .068 x .116 11
24 EXFF-K-24 Solid FEP FEP 392 200 .056 x .092 7

*Maximum temperature is for extension grade wire or insulation, whichever is lower.
Weight of spool and wire, rounded up to next highest lb. (does not include packing material).



To Order (Specify Model Number, see variations below in part number builder table)    
 Part Number   Availability   Price   Description RoHS   Qty.
 EXGG-K-16-50 In Stock   $110.00    50ft, Type K Extension Grade Wire, 16 Gage, Glass Insulation RoHS compliant
 EXTT-K-20-100 In Stock   $109.00    100ft, Type K Extension Grade Wire, 20 Gage PFA Insulation Compliant upon request
 EXTT-K-24-500 In Stock   $215.00    500ft, Type K Extension Grade Wire, 24 Gage PFA Insulation Compliant upon request
 EXPP-K-24-100 In Stock   $62.00    100ft, Type K Extension Grade Wire, 24 Gage Polyvinyl Compliant upon request
 EXPP-K-24S-100 In Stock   $78.00    100ft, Type K Extension Grade Wire, 24 Gage Stranded, Polyvinyl Insulation Compliant upon request
 EXPP-K-20-500 In Stock   $220.00    500ft, Type K Extension Grade Wire, 20 Gage Polyvinyl Insulation Compliant upon request
 EXFF-K-20-200 In Stock   $182.00    200ft, Type K Extension Grade Wire, 20 Gage , FEP Insulation Compliant upon request
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) EXPP-K-24S-25 25 foot spool of extension grade thermocouple wire, type K, 24 gage, stranded, Polyvinyl over Polyvinyl insulation = $28.00
 Part Number Builder
(1) (2) (3)
EX -K- -
Option Descriptions
(1) Insulation
  Select
GG for Glass
TT for Neoflon PFA
PP for Polyvinyl
FF for Neoflon FEP
(2) Wire Gauge
  Select
16 for 16 AWG (Avail GG TT PP FF)
20 for 20 AWG (Avail TT PP FF)
24 for 24 AWG ((Avail TT PP FF)
14 for 14 AWG (PP Only)
16S for 16 AWG Stranded (PP Only)
18S for 18 AWG Stranded (PP Only)
20S for 20 AWG Stranded (PP Only)
24S for 24 AWG Stranded (PP Only)
(3) Spool Length in Feet
  Select
25 for 25 Ft
50 for 50 Ft
100 for 100 Ft
200 for 200 Ft
500 for 500 Ft
1000 for 1000 Ft
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   
Keywords.:K Type Thermocouple Extension Wire

   Back to topBack to top

© Copyright 2003-2009  |  OMEGA ENGINEERING, Inc.
OMEGA
Privacy Statement  |  Terms and Conditions
   MXV MMV | 72
VerisignAmex, Visa, Mastercard
Skip to navigation


Home Quick Order Products Literature My Omega Omega Info Contact Us Cart Help Global