Touchpanels with Integrated PLC |
| EZP-PLC Series |
|
 |
|
|
|
|
|
|
|
| |
Monochrome and Color Models Available
|
| |
Save Extra Wiring and Need for 2 Enclosures
|
| |
32 or 64 Local Modular I/O, Expandable to 2048 I/O
|
| |
Two RS232 and One RS422/485 ports built-in
|
| |
Modbus RTU Master or Slave, built-in
|
| |
Cost Effective DeviceNet and Profibus options
|
| |
Optional Ethernet port with Modbus TCP/IP
|
| |
Eight Different Display Sizes from 6" to 15"
|
| |
SCADA like features for Touch Panel
|
| |
User Program stored in Flash
|
| |
Wide Variety of I/O Modules
|
| |
Advanced Instructions with 32 bit Floating Point Math
|
| |
Universal Remote I/O Modules (Modbus/RS485) --- Digital, Analog, Thermocouple, RTD --- DIN Rail mountable
|
| |
Sample application programs available by request
|
View related products - Automation Controllers and HMI
|
| |
|
|
|
 |
EZTouchPLC is the most sensible combination of PLC and HMI in one
highly integrated package. It utilizes EZPLC’s base (built in) and thus
capable of all the features present in our EZPLC and uses our ‘Mix-n-Match’
EZIO modules (sold seperately) to deliver a truly modular integrated system.
EZTouchPLC can be used as a total control for a small to medium machine
that requires a touch type graphical display. It eliminates the need to buy
and install a PLC and Operator Interface separately and thus reduces the
electrical panel space, making the control system extremely compact
and cost effective.
PLC Snap-in I/O Module
EZI/O modules are designed with one thing in mind -
modularity! Each and every EZI/O module can be
utilized with EZPLC, EZ Series TouchPLC and EZ Series TextPLC for
a truly modular I/O.
I/O Status LED Indicators
LED indicator lights on every channel
to help troubleshoot and debug field
wiring.
Wiring Duct for Routing Field Wires
Every EZI/O module has a wiring duct for routing field
wiring in neat bundles.
Removable Terminal Block
EZI/O modules come with male headers to accommodate
11 point removable Phoenix terminal blocks (UL rated for
300V 10 amp 14 AWG) for ease of wiring.
Compact
Extremely small size, 2 x 2
x 1 inch.
Wide Variety of Digital and Analog
AC and DC, analog I/O, thermocouple and RTD modules are available.
Combination modules are also available to provide maximum flexibility.
|  |
Touchpanel EZ Series Touchpanels have Enhanced Data Acquisition & Ethernet Connectivity Options
EZDaq (EZ’s Data Acquisition Utility Option) uses the RS232
programming port to a PC or Ethernet
for communicating with multiple panels
allowing data acquisition in a PC
remote from the panel. The user
specifies tags and schedules for data
acquisition. Data files are organized in a
convenient, user selectable format (tab
delimited or CSV) and can be opened in
Excel or in any text editor.
EZDaq Software installed on your PC
can select any tag you want to monitor
on the PLC / Panel, watch the data
coming in real time (as compared to
receiving only a snap-shot when certain
event occurs) and plot it into an Excel
sheet automatically. Time intervals on
event triggers can be selected from a
wide range of options.
Unique Online Programming:
Saves Time for Screen Design & Machine Debug
NO Compilation or Download... NO Machine Down Time... Just Click and Save to Panel. Develop and finalize one screen in 10 minutes.
Fastest Response to Touch Input
Because of the use of vector based graphics and a proprietary OS, EZ Series
Touchpanels are universally recognized as having the fastest response to
touch inputs, typically less than 3/4 of a second even with complex screens.
This means no waiting and also less wear on a panel from operators pounding
an object on a screen waiting for a response.
|
***New!*** Universal Remote I/O Modules: Digital, Analog, Thermocouple, RTD
Click here to order: Universal Remote I/O Modules
NOTE: Programming software (EZP-PANELEDIT) and programming cable (EZP-PGMCBL) required.
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: I/O modules not included.
Ordering Example: (1) EZP-PANELEDIT PLC & Screen Programming Software for TouchPLC, $152.00, plus (1) EZP-PGMCBL RS232 Programming cable, $35.00, $152.00 + 35.00 = $187.00
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Manual, Related Products
|
 |
 |
 |
 |
 |
 |
|
Product Manual
|
|
Download
EZPLC Series - Touch Panel Hardware Manual
|
|
Download
EZPLC Series - Software Manual
|
|
Download
EZIO-4ACI4ACO
- I/O Module: 4 AC In, 4 AC out - Spec Sheet
|
|
Download
EZIO-4ACI4DCOP
- I/O Module: 4 AC In, 4 DC out (sourcing) Spec Sheet
|
|
Download
EZIO-4ACI4RLO
- I/O Module 4 AC In, 4 relay out Spec Sheet
|
|
Download
EZIO-4ANI4ANOC
- I/O Module 4 analog In, 4 analog out (current) Spec Sheet
|
|
Download
EZIO-4ANI4ANOV
- I/O Module 4 analog In, 4 analog out (voltage) Spec Sheet
|
|
Download
EZIO-4DCI4ACO
- I/O Module 4 DC In, 4 AC out Spec Sheet
|
|
Download
EZIO-4DCI4DCIF
- I/O Module 4 DC In, 4 Fast DC In with Interrupt Spec Sheet
|
|
Download
EZIO-4DCI4DCON
- I/O Module 4 DC In, 4 DC out (sinking) Spec Sheet
|
|
Download
EZIO-4DCI4DCOP
- I/O Module 4 DC In, 4 DC out (sourcing)
|
|
Download
EZIO-4DCIP4RLO
- I/O Module 4 DC In, 4 relay out Spec Sheet
|
|
Download
EZIO-4DCOP4ACO
- I/O Module 4 DC out (sourcing), 4 AC out Spec Sheet
|
|
Download
EZIO-4RLO
- I/O Module 4 relay out Spec Sheet
|
|
Download
EZIO-4RTD
- I/O Module 4 RTD in Spec Sheet
|
|
Download
EZIO-4THIE
- I/O Module 4 thermocouple in Spec Sheet
|
|
Download
EZIO-8ACI
- I/O Module 8 AC in Spec Sheet
|
|
Download
EZIO-8ACO
- I/O Module 8 AC out Spec Sheet
|
|
Download
EZIO-8ANIC
- I/O Module 8 analog in (current) Spec Sheet
|
|
Download
EZIO-8ANIV
- I/O Module 8 analog in (voltage) Spec Sheet
|
|
Download
EZIO-8DCI
- I/O Module 8 DC in Spec Sheet
|
|
Download
EZIO-8DCON
- I/O Module 8 DC out (sinking) Spec Sheet
|
|
Download
EZIO-8DCOP
- I/O Module 8 DC out (sourcing) Spec Sheet
|
|
Download
EZIO-8HSCM1
- I/O Module High speed counter, 2 quad encoders in, 2 counters w/2PLS Out Spec Sheet
|
|
Download
EZIO-8HSCM2
- I/O Module High speed counter, 1 quad encoder in, 1 Spec Sheet
|
|
Download
EZIO-8HSDCI
- I/O Module: 8 DC in (high speed) Spec Sheet
|
|
Related Products
|
 |
HE359 Series:
|
Universal Remote I/O Modules
Remote I/O for Programmable Logic Controllers (PLCs)
|
 |
 |
|
|
|
|
|
|
 |
SCE Series Consolets:
|
|
NEMA Type 12 Consoles/Operator Workstation Enclosures. Front Sloping Operator Interface Electrical Panel for Push Buttons and HMI's.
|
 |
 |
|
 |
SCE Series Consoles:
|
|
NEMA Type 12 Single Door Operator Workstations - Electrical Cabinets for Industrial Operator Interface to Mount Push Buttons and HMI's.
|
 |
 |
|
|
|
|
|
|
 |
 |
|
|