The F72G Series General Purpose Air Line Filters
units are designed for use as a single in-line unit or as part of
Norgren's Excelon® modular compressed air preparation
supply system. As a modular FRL component, this air filter can quickly
be attached to regulators, oilers, smooth start / exhaust valves,
safety lockout valves and pipe adapters. With our Quickclamp®
and Quickclamp® and wall bracket accessories, a complete
compressed air supply system can be assembled and mounted in
minutes.
The F72G series genaral purpose air line filters are high efficient water and
partical air filters for compressed air systems. The highly visable liquid
level indicators make it easy to detect water removal and the 40 µm filter element
is adequate for most pneumatic allpication.
As a modular pneumatic component, this regulator can quickly be
attached to filters, oilers, smooth start / exhaust
valves, safety lockout valves and pipe adapters. With our
Quickclamp® and Quickclamp® and wall bracket
accessories, a complete compressed air supply system can
be assembled and mounted in minutes.
SPECIFICATIONS
Fluid: Compressed Air
Operating Pressure: Transparent Bowl: 10 bar(150 psig)
Metal Bowl: 17 bar(250 psig)
Operating Temperature*: Transparent Bowl:-34 to 50°C (-30 to 125°F)
Metal Bowl: -34 to 65°C(-30 to 150°F)
F72G MATERIALS Body: Zinc
Transparent Bowl: Polycarbonate
Guard for Transparent Bowl: Zinc
Metal Bowl Liquid Level Indicator Lens: Transparent nylon
Element: Sintered polypropylene
Elastomers: Neoprene and nitrile
F73G AND F74G MATERIALS Body: Aluminum
Transparent Bowl: Polycarbonate
Transparent with Guard: Polycarbonate, steel guard
Metal Bowl: Aluminum
Metal Bowl Liquid Level Indicator Lens: Transparent nylon
Element: Sintered polypropylene
* Air supply must be dry enough to avoid ice formation at temperatures below 2°C (35°F)
† All dollar amounts on this site are shown in US currency.
Note: Models listed include PTF threads, automatic drain, metal bowl with liquid level indicator and a 40 µm element. Typical flow with a 40 µm element at 6.3 bar (90 psig) inlet pressure and 0.35 bar (5 psig) pressure drop. Ordering Example: (1) F72G-2AN-AE3 General purpose filter with ¼" port, metal bowl with liquid level sensor, PTF threads, 40 µm element, $52.00, plus (1) F73G-3AN-AD3 General purpose filter with 3⁄8" port, metal bowl with liquid level sensor, PTF threads, 40 µm element,, $82.50, $52.00 + 82.50 = $134.50
Pneumatic Directional Control Valves, 2-way, 3-way or 4-way air or solenoid operated.
Keywords: Excelon General Purpose Air Line Filters for partical and water removal in compressed air systems, for use with pneumatic components., magnetic flowmeterswell pump pressure switches