Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Excelon® Oil Removing (Absorbing) Filters for Removal of Oil Vapors and Odors

F72V Series   
NEW!
 
Excelon® Oil Removing (Absorbing) Filters
F72V Series: Excelon® Oil Removing (Absorbing) Filters for Removal of Oil Vapors and Odors
Click for larger image.
   
$ 85.25  F72V-2AN-ELC
In-Line or Modular Installation
Absorbing Type Activated Carbon Element Removes Oil Vapors and Most Hydrocarbon Odors
Quick Release Bayonet Bowl
Long Service Life of Filter Element
Modular Installations with Excelon 72 and 74 Series Can be Made to Suit Particular Applications

View related products - Motion

Click to scroll below to order See Specs PDF Related Items View a printer friendly page



The H72V Series Air Line Oil Absorbing Filters are designed for use as a single in-line unit or as part of Norgren's Excelon® modular compressed air preparation supply system. As a modular component, this oil vapor filter can quickly be attached to other filters, oilers, smooth start / exhaust valves, safety lockout valves and pipe adapters. With our Quickclamp® and Quickclamp® and wall bracket accessories, a complete compressed air supply system can be assembled and mounted in minutes.

Please note: in order to remove oil vapors this unit must be installed downstream of a coalescing oil filter of the type F72C Series.


View Omega's additional Compressed Air Preparation Products

As a modular pneumatic component, this regulator can quickly be attached to filters, oilers, smooth start / exhaust valves, safety lockout valves and pipe adapters. With our Quickclamp® and Quickclamp® and wall bracket accessories, a complete compressed air supply system can be assembled and mounted in minutes.

SPECIFICATIONS
Fluid: Compressed air
Operating Pressure:
Transparent Bowl: 10 bar (150 psig)
Metal Bowl: 17 bar (250 psig)
Operating Temperature*:
    Transparent Bowl: -20 to 50°C(0 to 125°F)
    Metal Bowl: -20 to 65°C (0 to 150°F)
Air Quality: Within ISO 8573-1, class 1 **(oil content) when installed downstream of an oil removal filter.
Maximum Remaining Oil Content in Outlet Air: 0.003 ppm at 20°C (70°F)

Materials (F72V Models)
Body: Zinc
Transparent Bowl: Polycarbonate
Guard for Transparent Bowl: Zinc
Metal Bowl: Zinc
Element: Activated carbon and polycarbonate
Elastomers: Nitrile
 Materials (F74V Models)
Body: Aluminum
Transparent Bowl: Polycarbonate with steel bowl guard
Metal Bowl: Aluminum
Element: Activated carbon and aluminum
Elastomers: Neoprene and nitrile *Air supply must be dry enough to avoid ice formation at temperatures below °C (35°F)


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
  Filters for Removal of Oil Vapors and Odors
 F72V-2AN-ELC In Stock   $85.25    Oil Vapor Absorbing Air Filter with ¼" port  
 F74V-4AN-EMA In Stock   $154.00    Oil Vapor Absorbing Air Filter with ½" port  
 F74V-4AN-EMA In Stock   $154.00    Oil Vapor Absorbing Air Filter with ¾" port  
 F74V-6AN-EMA In Stock   $154.00    Oil Vapor Absorbing Air Filter with ¾" port  
 Replacement Filter Elements
 OM-AIR-4241-01 In Stock   $48.00    Replacement Filter Element for F72V Models  
 OM-AIR-4341-01 In Stock   $87.50    Replacement Filter Element for F74V Models  
 General Purpose Air Filter & Coalescing Filter Combination Units for use with Vapor Filters
 H72A-2AB-AL1-NNN-LNN In Stock   $163.00    1/4" Port size, General purpose/standard coalescing filters  
 H72A-3AB-AL1-NNN-LNN In Stock   $163.00    3/8" Port size, General purpose/standard coalescing filters  
 H73A-2AB-AD1-NNN-DNN In Stock   $237.00    1/4" Port size, General purpose/standard coalescing filters  
 H73A-3AB-AD1-NNN-DNN In Stock   $233.00    3/8" Port size, General purpose/standard coalescing filters  
 H73A-4AB-AD1-NNN-DNN In Stock   $237.00    1/2" Port size, General purpose/standard coalescing filters  
 H74A-3AB-AD1-NNN-DNN In Stock   $292.00    3/8" Port size, General purpose/standard coalescing filters  
 H74A-4AB-AD1-NNN-DNN In Stock   $292.00    1/2" Port size, General purpose/standard coalescing filters  
 H74B-4AB-AD1-NNN-DNN In Stock   $311.00    1/2" Port size, General purpose/high flow coalescing filter  
 General Purpose Air Filter & Coalescing Filter and Vapor Filter Combination Units
 H74F-3AB-AD1-NNN-DMN In Stock   $449.00    3/8" Port size, General/standard coalescing/absorbing filters  
 H74F-4AB-AD1-NNN-DMN In Stock   $457.00    1/2" Port size,General/standard coalescing/absorbing filters  
 Quick Clamps for easy assembly
 OM-AIR-4214-52 In Stock   $9.00    Quick Clamp with wall bracket for H72  
 OM-AIR-4314-52 In Stock   $11.50    Quick Clamp with wall bracket for H73 and H74  
 OM-AIR-4214-51 In Stock   $7.00    Quick Clamp for H72 Series  
 OM-AIR-4314-51 In Stock   $7.50    Quick Clamp for H73 and H74 Series  
All dollar amounts on this site are shown in US currency.

 Note: Models listed include PTF threads, service indicator, automatic drain and a metal bowl with liquid level indicator.
Maximum flow with 6.3 bar (90 psig) inlet pressure to maintain stated oil removal performance.
 Ordering Example: (1) F72V-2AN-ELC Oil vapor removing filter with ¼" port, metal bowl with liquid level indicator and PTF threads, $85.25,  plus (1) F74V-4AN-EMA Oil vapor removing filter with ½:" port, metal bowl with liquid level sensor and PTF threads, $154.00, $85.25 + 154.00 = $239.25

 Related Links - Related Products
 Related Products
OM-AIR Series Acessories OM-AIR Series Acessories:
Norgren Excelon® Modular System Accessories, wall mounting brackets, gauges and Quickclamp® brackets
Pneumatic Air Line Fittings Pneumatic Air Line Fittings:
Push-to-Connect Pneumatic Airline Fittings, Quick Connect and Disconnect Fittings for Airline Tubing
TYUTH95 Series Polyurethane Tubing 95 Durometer TYUTH95 Series Polyurethane Tubing 95 Durometer:
Pneumatic Airline Tubing, used for compressed air systems
B72G Series Inline and Modular Air Line Filter / Pressure Regulator B72G Series Inline and Modular Air Line Filter / Pressure Regulator:
Norgren Excelon® Modular Compressed Air Line Filter/Regulators for Control and Protection of Pneumatic Equipment.
P72F-2AC-PFA Series P72F-2AC-PFA Series:
Norgren Excelon® Air Line Smooth Start/ Exhaust Dump Valves for Compressed Air Systems
T72T-2AA-P1N Series T72T-2AA-P1N Series:
Excelon® Lockout Safety Valves for Compressed Air Systems.
   
Keywords:Compressed air, air filter, air regulators, air filter/regulators, air lubricators, air pressure relief valves, air pressure regulators, compressed air combination units, Coalescing and oil absorbing filters Excelon