Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - You're One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search             

Ultrasonic Flowmeters

FD-7000   
1 year warranty Made in the USA
Ultrasonic Flowmeters
FD-7000:Ultrasonic Flowmeters
Click for larger image.
   
$ 6,080.00  FD-7000
Non-Invasive Design, Easy to Install, No System Downtime
Powered by Rechargeable Internal Battery or AC Line Power
Operates with Clean Liquids, Emulsions and Slurries
Digital Flowrate Indicator Plus Eight- Digit Totalizer
4-20 mA Output Standard
Easy-to-Use Data Entry Keypad
NEMA-4X ABS Waterproof Enclosure
NIST Standard

View related products - Ultrasonic/Doppler Flowmeters

Click to scroll below to order See Specs PDF Manuals Related Items

Up to now, doppler ultrasonic flowmeters have required significant quantities of suspended particles or gas bubbles to reflect sound signals. Now, with the model FD-7000 ultrasonic flowmeter, this is no longer required. When the FD-7000 is used to measure the flow of liquids containing suspended solids or bubbles, the transducers are mounted on a straight run of pipe in the same manner as other ultrasonic meters. In applications where insufficient "reflectors" exist (a condition indicated by a low reading on the FD-7000°s flow analyzer bar graph), the transducers are relocated to a point in the piping where non-symmetrical hydraulic turbulence will be present.ideally just downstream of a 90° elbow. The FD-7000's unique digital filtering system and signal recognition circuitry transforms the reflections from this non-symmetrical, and not necessarily linear, turbulence into a useable and linear data format.

A backlit, 2 line by 20 character, alphanumeric LCD offers simultaneous flowrate and totalizer displays. The FD-7000 is designed for ease of use in the field. Only a few simple keypad entries are required to configure the flowmeter for any given pipe and flow conditions.

The encapsulated, submersible design of the transducer sensor head allows it to be easily mounted to the pipe surface with the coupling compound and elastic bands that are supplied with the unit. A 6 m (20') retractable cable for connection to the transmitter/indicator unit is supplied as as integral part of the sensor. The FD-7000 sensor is utilized on pipes that range in internal diameter from 25 mm to 1.5 m (1 to 60").

Flowrates can be measured in smaller pipes from 6 to 25 mm (¼ to 1") in diameter with use of the small pipe sensor, model FD-7000-S1.

SPECIFICATIONS
System Accuracy:
±2% of FS
Velocity Range: 0.15 to 6.2 MPS (0.5 to 20 FPS)
Measuring Units: FPS, GPM, MGD
Linearity: ±0.2% FS
Repeatability: 0.4% of FS
Flow Rate Display: 6-digit LCD
Totalizer Display: 6-digit LCD (resettable)
Outputs: 4 to 20 mA into 600Ω max., isolated
Power Requirements: 115 Vac ±10%, 50/60 Hz, 20 VA max. (standard); 230 Vac 50/60 Hz (optional). Internal gel cell battery provides 8 hrs. of continuous operation
Liquid Requirements: Full-pipe, low-viscosity (water-like) liquid
Transmitter/Indicator Operating Temperature: -30 to 70°C (-22 to 158°F)
Sensor Operating Temperature: -40 to 121°C (-40 to 250°F)
Dimensions: 432 L x 279 W x 203 mm H (17 x 11 x 8")
Weight: 10 kg (22 lb)
Enclosure: NEMA-4X (IP65)


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 FD-7000 In Stock   $6,080.00    Ultrasonic Flowmeter Complete with 2 Non-Penetrating Transducers and CompleteOperator’s Manual  
 ACCESSORIES
 FD-7000-S1 In Stock   $1,360.00    Sensors for 1/4 " to 1" pipe  
 FD-7000-HT In Stock   $1,850.00    High temperature sensor for 25 to 1524 mm (1" to 60") pipe, 204°C (400°F)  
 FD-7000-STD In Stock   $1,015.00    Replacement Sensor for FD-7000 1" to 60" pipes  
 FD-7000-BATT In Stock   $100.00    Replacement Gel Cell Battery  
 FD-7000-CHARGER In Stock   $65.00    Replacement charging cord (USA)  
 FD-7000-CHARGER-G In Stock   $125.00    Replacement charging cord (Germany)  
 FD-7000-CHARGER-UK In Stock   $125.00    Replacement charging cord (UK)  
 FD-7000-EXT In Stock   $310.00    Two conductors, 20 AWG, unshielded extension cable, 6 m (20')  
All dollar amounts on this site are shown in US currency.

 Note: Unit comes complete with operator's manual.

Note: This product is not for ultra clean liquids such as DI water applications


 Ordering Example: (1) FD-7000 ultrasonic flowmeter = $6,080.00

 Related Links - Related Products
 Related Products
FD613 and FD614 FD613 and FD614:
Portable Doppler Ultrasonic Flow meters
   
Keywords.:Versatile Multi-liquid Ultrasonic Flowmeters With Mating Flow Transducers, sono, flow transducer, ultrasonic, ultrasonic flow meter, NONINTRUSIVE, NON-INTRUSIVE

   Back to topBack to top

© Copyright 2003-2009  |  OMEGA ENGINEERING, Inc.