1-888-TC-OMEGA (1-888-826-6342) US and Canada
US Flag
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Medium Temperature Constant Wattage Heating Cable

FE Series   
Made in the USA RoHS
 
Constant Wattage Heating Cable
FE Series:Medium Temperature Constant Wattage Heating Cable
Click for larger image.
   
$5.00  FE3-120B
Continuous Exposure Rating up to 400°F
Low Watt Density
Parallel Resistance Heater
Cut-to- Length at the Job Site
Constant Watt Density
Moisture and Chemical Resistance
Low Cost
Metal Overbraid

View related products - Electrical Heating Cable Systems

Click to scroll below to order See Specs PDF

The FE cable heating element is tension wrapped and covered with a fluorocarbon film and enclosed in a minimum 20 mil FEP abrasion resistant extruded jacket. This tough outer cover provides moisture and dielectric protection as well as resistance to abrasion.

A tinned copper overbraid provides additional protection and electrical ground return path.

APPLICATIONS
OMEGALUX® FE cable is a low Watt density electrical resistance heater. It is designed for freeze protection and midrange process temperature control and maintenance applications in lines periodically purged with 150 PSIG steam.

Model No. Watts/ft. Volts Module#
Length (ft)1
Max**
Length (ft)
FE3-120B31202360
FE3-240B32404720
FE5-120B51202275
FE5-240B52403550
FE8-120B81202220
FE8-208B82084381
FE8-240B82404440
FE8-277B82774508
FE8-480B84806880
FE12-120B121202180
FE12-208B122084312
FE12-240B122402360
FE12-277B122774416
# Cable circuit module length in feet. When ordering please allow a minimum of 1 module length extra for terminations.
**Maximum Circuit Lengths include end-to-end voltage variation of 10%. Longer runs may be used. Lengths are based on cable operating temperatures of 300°F.
To complete your system the following accessories are recommended: (1) Termination kits for FE cable (see page B-31 for specifications), (2) Control options - see Section P for complete selection of controllers thermostats.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 FE3-120B In Stock   $5.00    constant wattage cable, 3W/FT, 120V RoHS compliant
 FE3-240B 5 Weeks   $5.00    constant wattage cable, 3W/FT, 240V RoHS compliant
 FE8-120B 5 Weeks   $5.00    constant wattage cable, 8W/FT, 120V RoHS compliant
All dollar amounts on this site are shown in US currency.

 Note: Price per foot. When ordering specify desired length in feet. 25 foot minimum.

   
Keywords:Medium Temperature Constant Wattage Heating Cable, hall effect transducer hmi human machine hot water flow meters monitor enclosures

   Back to topBack to top