Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - You're One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search             

OMEGALUX® ROPE HEATERS

FGR Series   
NEW! Made in the USA RoHS
ROPE HEATERS
FGR Series:OMEGALUX® ROPE HEATERS
Click for larger image.
   
Operating Temperature Rating to 482°C (900°F)
Wraps Around Small Diameter Pipes and Tubes

View related products - Flexible Heaters

Click to scroll below to order See Specs PDF

OMEGALUX® rope heaters apply heat to tubing with diameters as small as 1/8" (3.2 mm). Featuring a maximum allowable operating temperature of 482°C (900°F), the FGR series rope heaters can be wrapped around either conductive or non-conductive surfaces. Each end terminates with 24" (610 mm) long fiberglass insulated lead wire. These rope heaters are very similar to our heater tapes. Please review our tape heaters for your application needs.

SPECIFICATIONS
Maximum Allowable Temperature: 482°C (900°F)
Suitable for Use on Conductive Surface: Yes
Resists Moisture, Vapor, Or Chemicals: No
Standard Diameter: 5 mm (3/16 inch)
Voltage: 120 Volt ac or dc, 240V optional
Linear Wattage: 4 Watts/in. approx.
Heater Length: 3, 6, 8, or 10 feet (0.9, 1.8, 2.4 or 3.0 m)
Lead Length: 24 inches (609 mm)
Termination: Stripped leads



To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 FGR-030 In Stock   $12.00    3-Foot Length, 125 W, 120 V RoHS compliant
 FGR-030/240V In Stock   $12.00    3-Foot Length, 125W. 240V RoHS compliant
 FGR-060 In Stock   $29.00    6-Foot Length, 250 W, 120 V RoHS compliant
 FGR-060/240V 3 Weeks   $29.00    6-Foot Lenght, 250W, 240V RoHS compliant
 FGR-080 In Stock   $31.00    8-Foot Length, 400 W, 120 V RoHS compliant
 FGR-080/240V In Stock   $31.00    8-Foot length, 400W, 240V RoHS compliant
 FGR-100 In Stock   $43.00    10-Foot Length, 500 W, 120 V RoHS compliant
 FGR-100-240V 3 Weeks   $43.00    10-Foot Length, 500W, 240V RoHS compliant
All dollar amounts on this site are shown in US currency.

 Note: 240 Vac models and other wattages also available.
 Ordering Example: (1) FGR-060 6-foot 120 Vac rope heater. = $29.00

   
Keywords.:OMEGALUX® ROPE HEATERS, heater tape, tape heater

   Back to topBack to top

© Copyright 2003-2009  |  OMEGA ENGINEERING, Inc.
OMEGA
Privacy Statement  |  Terms and Conditions
   MXV MMV | 72
VerisignAmex, Visa, Mastercard
Skip to navigation


Home Quick Order Products Literature My Omega Omega Info Contact Us Cart Help Global