Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Low Flow Turbine Meters Stainless Steel Construction

FLR1000ST Series   
1 year warranty NEW! CE Made in the USA
 
Low Flow Turbine Meters Stainless Steel Construction
FLR1000ST Series:Low Flow Turbine Meters Stainless Steel Construction
Click for larger image.
   
$ 750.00  FLR1009ST-D
±1% Accuracy
0.2% Repeatability
Available with 0 to 5V, 4 to 20 mA, or Pulse Output
Available With or Without Display

View related products - Turbine and Paddle Wheel Flowmeters

Click to scroll below to order See Specs PDF View a printer friendly page

Designed for applications where stainless steel may be required, the FLR1000ST Series flowmeters are rated to 500 psig. These units are available to cover flow ranges from 13 mL/min to 10 L/min. A 0 to 5 Vdc or 4 to 20 mA analog output is standard with all units; Voltage output models are also available with an additional pulse output, or with a 31?2 digit LCD readout.

SPECIFICATIONS
Accuracy/Linearity: ±1% FS
Repeatability: ±0.2% FS
Pressure Rating: 34 bar (500 psig), maximum
Operating Ambient: 5 to 55°C (41 to 131°F)
Storage Ambient: 0 to 70°C (32 to 158°F)
Temperature Sensitivity: = ±0.2% FS/°C
Wetted Parts: 316 SS, epoxy, Pyrex® glass, PPS, FKM O-rings, sapphire bearings
Filtration (Recommended): 25 microns or less
Analog Output: Linear 0 to 5 Vdc or 4 to 20 mA; non-isolated signal
Pipe Connections: 316 SS compression tube fittings, provided
Electrical Connections: 4-pin male connector for both power and signal; included with 0.9 m (3') cable
Power:
    Voltage Output Models: 11.5 to 12.5 Vdc (0.4 W @ 12 Vdc)
    Current Output Models: 18 to 24 Vdc (1.2 W @ 24 Vdc), 50 mA


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 FLR1007ST In Stock   $500.00    Output and Pulse, 13 to 100 mL/min  
 FLR1008ST In Stock   $500.00    Output and Pulse, 20 to 200 mL/min  
 FLR1009ST In Stock   $500.00    Output and Pulse, 50 to 500 mL/min  
 FLR1010ST 5 Weeks   $500.00    Output and Pulse, 100 to 1000 mL/min  
 FLR1011ST In Stock   $500.00    Output and Pulse, 0.2 to 2.0 L/min  
 FLR1012ST In Stock   $550.00    Output and Pulse, 0.4 to 5.0 L/min  
 FLR1013ST In Stock   $625.00    Output and Pulse, 1 to 10 L/min  
 FLR1007ST-I 6 Weeks   $500.00    4 to 20 mA Output, 13 to 100 mL/min  
 FLR1008ST-I In Stock   $500.00    4 to 20 mA Output, 20 to 200 mL/min  
 FLR1009ST-I In Stock   $500.00    4 to 20 mA Output, 50 to 500 mL/min  
 FLR1010ST-I In Stock   $500.00    4 to 20 mA Output, 100 to 1000 mL/min  
 FLR1011ST-I 5 Weeks   $500.00    4 to 20 mA Output, 0.2 to 2.0 L/min  
 FLR1012ST-I In Stock   $550.00    4 to 20 mA Output, 0.4 to 5.0 L/min  
 FLR1013ST-I In Stock   $625.00    4 to 20 mA Output, 1 to 10 L/min  
 FLR1007ST-D 6 Weeks   $750.00    to 5 V Output, 13 to 100 mL/min  
 FLR1008ST-D 5 Weeks   $750.00    0 to 5 V Output, 20 to 200 mL/min  
 FLR1009ST-D In Stock   $750.00    0 to 5 V Output, 50 to 500 mL/min  
 FLR1010ST-D In Stock   $750.00    0 to 5 V Output, 100 to 1000 mL/min  
 FLR1011ST-D In Stock   $750.00    0 to 5 V Output, 0.2 to 2.0 L/min  
 FLR1012ST-D 6 Weeks   $775.00    0 to 5 V Output, 0.4 to 5.0 L/min  
 FLR1013ST-D In Stock   $800.00    0 to 5 V Output, 1 to 10 L/min  
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with 0.9 m (3') cable and operator’s manual.

For optional 3-PT NIST Calibration with certificate for gas (FLR1001 to FLR1006 and FLR1200 to FLR1206) add suffix "-NISTAIR" to model number, add $350 to price.

For optional 3-PT NIST Calibration with certificate for liquid (FLR1007 to FLR1013) add suffix "-NISTWATER" to model number, add $300 to price.

Please dowload specification page for all available options.

(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)



   
Keywords:Low Flow Turbine Meters Stainless Steel Construction