Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

integral or remote signal conditioner

FLSC-C1-LIQ Series   
1 year warranty NEW! CE Made in the USA
 
integral or remote signal conditioner
FLSC-C1-LIQ Series:integral or remote signal conditioner
Click for larger image.
   
$ 775.00  FLSC-C1-LIQ
Loop Powered 4 to 20 mA
Signal Linearization
Factory Configuration Available
Windows® Configuration Software*

View related products - What's New in pH, Flow and Environmental Products

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

The FLSC-C1-LIQ is a microprocessor controlled 2-wire 4 to 20 mA transmitter. The FLSC-C1-LIQ converts a low level, frequency signal from a flow sensor into an analog 4 to 20 mA output. The output is proportional to the flow rate.

Specifications
Input Signal Type: Magnetic pickup
Input Frequency Range: 0.2 Hz to 4 KHz
Signal Level: 10 mV rms to 30 Vdc
Power Supply: Loop power 10 to 30 Vdc Reverse polarity protected
Loop Burden Voltage: 8.5V
Analog Output: 4 to 20 mA 24 mA overflow condition
Load Resistance: Maximum 650 Ω at 24 Vdc
Accuracy: ±0.02% of full scale
Temperature Drift: 40 ppm/degree C
Communications: RS232 port for configuration and diagnostics
Operating Temperature: -40 to 85°C (-40 to 185°F)
Humidity: 0 to 90% non-condensing
Enclosure: Extruded Aluminum Explosion-Proof ATEX enclosure
Regulatory: CE Compliant Up to 20 point linearization. Windows® Configuration Software* available for free download at omega.com/ftp(cable sold separately)


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
    FLSC-C1-LIQ In Stock   $775.00    Loop-powered signal conditioner, 4 to 20 mA, CE/ATEX  
Click to expand/minimize a list of what others bought with the OM-CONV-USB  OM-CONV-USB In Stock   $19.00    USB to RS232 converter  
    FLSC-C-CABLE In Stock   $25.00    Molex to 9-pin "D" connector  
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with operator’s manual.

* Available free at omega.com/ftp, cable sold separately.



   
Keywords:integral or remote signal conditioner