The FLSC-C3-LIQ is a DC powered,
microprocessor controlled
transmitter. It outputs a pulse scaled
per unit of flow, and analog signal
proportional to flow rate. The
FLSC-C3-LIQ-AL can be configured
with high and low alarms. They are
designed for integral mounting to
the FTB-100 and FTB-200 Series**
liquid turbines.
** Visit omega.com/ftb100 and
omega.com/ftb200 for details
Specifications Input Signal Type: Magnetic pickup, MCP pickup, contact closure, pulse Input Frequency Range: 0.2 Hz to 4 KHz Signal Level: 10 mV rms to 30 Vdc Power Supply: 13 to 30 Vdc reverse polarity protection Analog Output: 4 to 20 mA, 1 to 5V 24 mA overflow condition Load Resistance: Maximum 650 Ω at 24 Vdc Accuracy: ±0.02% of full scale Temperature Drift: 40 ppm/degree C Pulse Output: 0 to 5V, 0 to 10V, open collector, AC square. Internal pull up 10 kΩ. Recommended minimum load resistance 50 kΩ Pulse Scaling: Divide by 1, 10 or 100 per flow unit Hi/Lo Alarm (-AL Model) Optional: Relay (2A, 30 Vdc), 0 to 5V, open collector (0.5A, 30V) Communications: RS232 port for configuration and diagnostics Operating Temperature: -40 to 85°C (-40 to 185°F)
† All dollar amounts on this site are shown in US currency.
Note: Comes complete with operator’s manual.
* Available for free download at omega.com/ftp, cable sold separately.