1-888-TC-OMEGA (1-888-826-6342) US and Canada
US Flag
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Mass and Volumetric Flow Meters

FMA-1600A   
1 year warranty CE Made in the USA RoHS
 
FMA-1600A:Mass and Volumetric Flow Meters
Click for larger image.
   
$1,880.00  FMA-1601A
Ranges of 0 to 0.5 SCCM Up to 0 to 3000 SLPM
<10ms Response Time—Field Adjustable
20+ Gas Calibrations with Every Unit: Air, Ar, CH4, CO, CO2, Ethane, H2, He, N2, N2O, Neon, O2, Propane, Butane, Acetylene, Ethylene and more
Pressure, Temperature, and Volumetic and Mass Flow Simultaneously Displayed
No warm-up time required
NIST 5 Point Certificate Included
No Straight Runs of Pipe Required
Analog and RS232 communications included
200:1 turndown ratio.

View related products - Electronic Mass Flowmeters

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

The FMA-1600A Series mass and volumetric flowmeters use the principle of differential pressure within a laminar flow field to deterime the mass flow rate. A laminar flow element (LFD) insdie the meter forces the gas into laminar (streamlined) flow. Inside this region, the Poiseuille equation dictates that the volumetric flow rate be linearly related to the pressure drop along a fixed distance of the LFE. This, along with the viscosity of the gas, is used to accurately determine the volumetri flow rate. Separate absolute temperature and pressure sensors are incorporated and correct the volumetric flow rate to a set of standard conditions. This standardized flow rate is commonly called the mass flow rate and is reported in units such as standard cubic feet per minute (SCFM) or standard liters per minute (SLM).
Standard units include a 0 to 5 V output (4 to 20 mA optional) and RS232 communications. The gas select feature can be adjusted from the front of the keypad or via RS232 communications. Volumetric flow, mass flow, or absolute pressure, and temperature can be viewed or recorded through the RS232 connection. It is also possible to multi-drop up to 26 units on the same serial connection to a distance of 125'. These flowmeters are also available in a portable version for use in the field.

SPECIFICATIONS
Accuracy: ±(0.8% of rdg + 0.2% FS)
Repeatability: ±0.2%
Turndown Ratio: 200:1
Response Time: 10 ms typical default response time for 63.2% of a step change. A variable register allows response time to be field adjustable to a certain extent via RS232 communications. The primary trade-off for response time is signal noise
Output: 0 to 5 Vdc standard
Operating Temperature: -10 to 50°C (14 to 122°F)
Zero Shift: 0.02% FS/°C/atm
Span Shift: 0.02% FS/°C/atm
Humidity Range: 0 to 100% non-condensing
Pressure (Max):
   FMA-1600A Series: 145 psig
   FVL-1600A Series: 10 psig
Measurable Flow Rate: 125% FS
Supply Voltage: 7 to 30 Vdc (15 to 30 Vdc for 4 to 20 mA output)
Supply Current: 35 mA typical current draw; 100 mA available supply recommended
Cable Connection: 8-pin mini DIN
Wetted Parts: 302 and 303 SS, FKM, silicone RTV, nylon 616, aluminum

Standard Pressure Drops (venting to atmosphere):
Max Flow Rate 0.5 to 50 SCCM 0.1 to 10 SLM 20 SLM 50 SLM 100 SLM 250 SLM 500 SLM 1000 SLM 1500 SLM
PSID 1 1 1 2 2.5 4.0 5.5 6.0 9.0


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 Mass Flowmeters
 FMA-1601A 4 Weeks   $1,880.00    0.5 SCCM, 10 to 32 UNF Thread RoHS compliant
 FMA-1601A-B 4 Weeks   $2,070.00    0.5 SCCM, 10 to 32 UNF Thread, portable version†† RoHS compliancy undetermined
 FMA-1601A-I 4 Weeks   $1,945.00    0.5 SCCM, 10 to 32 UNF Thread, one 4 to 20 mA output RoHS compliant
 FMA-1601A-I2 4 Weeks   $2,010.00    0.5 SCCM, 10 to 32 UNF Thread, two 4 to 20 mA output RoHS compliant
 FMA-1601A-V2 4 Weeks   $1,945.00    0.5 SCCM, 10 to 32 UNF Thread, two 0 to 5 V output RoHS compliant
 FMA-1601A-VOL 4 Weeks   $1,880.00    0.5 SCCM, 10 to 32 UNF Thread, with volumetric flow rate as standard output RoHS compliancy undetermined
 FMA-1602A 4 Weeks   $1,880.00    1 SCCM, 10 to 32 UNF Thread RoHS compliant
 FMA-1602A-B 4 Weeks   $2,070.00    1 SCCM, 10 to 32 UNF Thread, portable version†† RoHS compliancy undetermined
 FMA-1602A-I 4 Weeks   $1,945.00    1 SCCM, 10 to 32 UNF Thread, one 4 to 20 mA output RoHS compliant
 FMA-1602A-I2 4 Weeks   $2,010.00    1 SCCM, 10 to 32 UNF Thread, two 4 to 20 mA output RoHS compliant
 FMA-1602A-V2 4 Weeks   $1,945.00    1 SCCM, 10 to 32 UNF Thread, two 0 to 5 V output RoHS compliant
 FMA-1602A-VOL 4 Weeks   $1,880.00    1 SCCM, 10 to 32 UNF Thread, with volumetric flow rate as standard output RoHS compliancy undetermined
 FMA-1614A 4 Weeks   $1,650.00    2 SCCM, 10 to 32 UNF Thread RoHS compliant
 FMA-1614A-B 4 Weeks   $1,845.00    2 SCCM, 10 to 32 UNF Thread, portable version†† RoHS compliancy undetermined
 FMA-1614A-I 4 Weeks   $1,720.00    2 SCCM, 10 to 32 UNF Thread, one 4 to 20 mA output RoHS compliant
 FMA-1614A-I2 4 Weeks   $1,785.00    2 SCCM, 10 to 32 UNF Thread, two 4 to 20 mA output RoHS compliant
 FMA-1614A-V2 4 Weeks   $1,720.00    2 SCCM, 10 to 32 UNF Thread, two 0 to 5 V output RoHS compliant
 FMA-1614A-VOL 4 Weeks   $1,650.00    2 SCCM, 10 to 32 UNF Thread, with volumetric flow rate as standard output RoHS compliancy undetermined
 FMA-1615A 4 Weeks   $1,650.00    5 SCCM, 10 to 32 UNF Thread RoHS compliant
 FMA-1615A-B 4 Weeks   $1,845.00    5 SCCM, 10 to 32 UNF Thread, portable version†† RoHS compliancy undetermined
 FMA-1615A-I 4 Weeks   $1,720.00    5 SCCM, 10 to 32 UNF Thread, one 4 to 20 mA output RoHS compliant
 FMA-1615A-I2 4 Weeks   $1,785.00    5 SCCM, 10 to 32 UNF Thread, two 4 to 20 mA output RoHS compliant
 FMA-1615A-V2 4 Weeks   $1,720.00    5 SCCM, 10 to 32 UNF Thread, two 0 to 5 V output RoHS compliant
 FMA-1615A-VOL 4 Weeks   $1,650.00    5 SCCM, 10 to 32 UNF Thread, with volumetric flow rate as standard output RoHS compliancy undetermined
 FMA-1603A 4 Weeks   $1,255.00    10 SCCM, 10 to 32 UNF Thread RoHS compliant
 FMA-1603A-B 4 Weeks   $1,450.00    10 SCCM, 10 to 32 UNF Thread, portable version†† RoHS compliancy undetermined
 FMA-1603A-I 4 Weeks   $1,320.00    10 SCCM, 10 to 32 UNF Thread, one 4 to 20 mA output RoHS compliant
 FMA-1603A-I2 4 Weeks   $1,390.00    10 SCCM, 10 to 32 UNF Thread, two 4 to 20 mA output RoHS compliant
 FMA-1603A-V2 4 Weeks   $1,320.00    10 SCCM, 10 to 32 UNF Thread, two 0 to 5 V output RoHS compliant
 FMA-1603A-VOL 4 Weeks   $1,255.00    10 SCCM, 10 to 32 UNF Thread, with volumetric flow rate as standard output RoHS compliancy undetermined
 FMA-1616A 4 Weeks   $1,255.00    20 SCCM, 10 to 32 UNF Thread RoHS compliant
 FMA-1616A-B 4 Weeks   $1,450.00    20 SCCM, 10 to 32 UNF Thread, portable version†† RoHS compliancy undetermined
 FMA-1616A-I 4 Weeks   $1,320.00    20 SCCM, 10 to 32 UNF Thread, one 4 to 20 mA output RoHS compliant
 FMA-1616A-I2 4 Weeks   $1,390.00    20 SCCM, 10 to 32 UNF Thread, two 4 to 20 mA output RoHS compliant
 FMA-1616A-V2 4 Weeks   $1,320.00    20 SCCM, 10 to 32 UNF Thread, two 0 to 5 V output RoHS compliant
 FMA-1616A-VOL 4 Weeks   $1,255.00    20 SCCM, 10 to 32 UNF Thread, with volumetric flow rate as standard output RoHS compliancy undetermined
 FMA-1604A 4 Weeks   $1,255.00    50 SCCM, 10 to 32 UNF Thread RoHS compliant
 FMA-1604A-B 4 Weeks   $1,450.00    50 SCCM, 10 to 32 UNF Thread, portable version†† RoHS compliancy undetermined
 FMA-1604A-I 4 Weeks   $1,320.00    50 SCCM, 10 to 32 UNF Thread, one 4 to 20 mA output RoHS compliant
 FMA-1604A-I2 4 Weeks   $1,390.00    50 SCCM, 10 to 32 UNF Thread, two 4 to 20 mA output RoHS compliant
 FMA-1604A-V2 4 Weeks   $1,320.00    50 SCCM, 10 to 32 UNF Thread, two 0 to 5 V output RoHS compliant
 FMA-1604A-VOL 4 Weeks   $1,255.00    50 SCCM, 10 to 32 UNF Thread, with volumetric flow rate as standard output RoHS compliancy undetermined
 FMA-1617A 4 Weeks   $1,170.00    100 SCCM, 1/8 FNPT RoHS compliant
 FMA-1617A-B 4 Weeks   $1,365.00    100 SCCM, 1/8 FNPT, portable version†† RoHS compliancy undetermined
 FMA-1617A-I 4 Weeks   $1,240.00    100 SCCM, 1/8 FNPT, one 4 to 20 mA output RoHS compliant
 FMA-1617A-I2 4 Weeks   $1,305.00    100 SCCM, 1/8 FNPT, two 4 to 20 mA output RoHS compliant
 FMA-1617A-V2 4 Weeks   $1,240.00    100 SCCM, 1/8 FNPT, two 0 to 5 V output RoHS compliant
 FMA-1617A-VOL 4 Weeks   $1,170.00    100 SCCM, 1/8 FNPT, with volumetric flow rate as standard output RoHS compliancy undetermined
 FMA-1618A 4 Weeks   $1,170.00    200 SCCM, 1/8 FNPT RoHS compliant
 FMA-1618A-B 4 Weeks   $1,365.00    200 SCCM, 1/8 FNPT, portable version†† RoHS compliancy undetermined
 FMA-1618A-I 4 Weeks   $1,240.00    200 SCCM, 1/8 FNPT, one 4 to 20 mA output RoHS compliant
 FMA-1618A-I2 4 Weeks   $1,305.00    200 SCCM, 1/8 FNPT, two 4 to 20 mA output RoHS compliant
 FMA-1618A-V2 4 Weeks   $1,240.00    200 SCCM, 1/8 FNPT, two 0 to 5 V output RoHS compliant
 FMA-1618A-VOL 4 Weeks   $1,170.00    200 SCCM, 1/8 FNPT, with volumetric flow rate as standard output RoHS compliancy undetermined
 FMA-1619A 4 Weeks   $1,170.00    500 SCCM, 1/8 FNPT RoHS compliant
 FMA-1619A-B 4 Weeks   $1,365.00    500 SCCM, 1/8 FNPT, portable version†† RoHS compliancy undetermined
 FMA-1619A-I 4 Weeks   $1,240.00    500 SCCM, 1/8 FNPT, one 4 to 20 mA output RoHS compliant
 FMA-1619A-I2 4 Weeks   $1,305.00    500 SCCM, 1/8 FNPT, two 4 to 20 mA output RoHS compliant
 FMA-1619A-V2 4 Weeks   $1,240.00    500 SCCM, 1/8 FNPT, two 0 to 5 V output RoHS compliant
 FMA-1619A-VOL 4 Weeks   $1,170.00    500 SCCM, 1/8 FNPT, with volumetric flow rate as standard output RoHS compliancy undetermined
 FMA-1620A 4 Weeks   $1,170.00    1 SLM, 1/8 FNPT RoHS compliant
 FMA-1620A-B 4 Weeks   $1,365.00    1 SLM, 1/8 FNPT, portable version†† RoHS compliancy undetermined
 FMA-1620A-I 4 Weeks   $1,240.00    1 SLM, 1/8 FNPT, one 4 to 20 mA output RoHS compliant
 FMA-1620A-I2 4 Weeks   $1,305.00    1 SLM, 1/8 FNPT, two 4 to 20 mA output RoHS compliant
 FMA-1620A-V2 4 Weeks   $1,240.00    1 SLM, 1/8 FNPT, two 0 to 5 V output RoHS compliant
 FMA-1620A-VOL 4 Weeks   $1,170.00    1 SLM, 1/8 FNPT, with volumetric flow rate as standard output RoHS compliancy undetermined
 FMA-1605A 4 Weeks   $1,170.00    2 SLM, 1/8 FNPT RoHS compliant
 FMA-1605A-B 4 Weeks   $1,365.00    2 SLM, 1/8 FNPT, portable version†† RoHS compliancy undetermined
 FMA-1605A-I 4 Weeks   $1,240.00    2 SLM, 1/8 FNPT, one 4 to 20 mA output RoHS compliant
 FMA-1605A-I2 4 Weeks   $1,305.00    2 SLM, 1/8 FNPT, two 4 to 20 mA output RoHS compliant
 FMA-1605A-V2 4 Weeks   $1,240.00    2 SLM, 1/8 FNPT, two 0 to 5 V output RoHS compliant
 FMA-1605A-VOL 4 Weeks   $1,170.00    2 SLM, 1/8 FNPT, with volumetric flow rate as standard output RoHS compliancy undetermined
 FMA-1606A 4 Weeks   $1,210.00    5 SLM, 1/8 FNPT RoHS compliant
 FMA-1606A-B 4 Weeks   $1,400.00    5 SLM, 1/8 FNPT, portable version†† RoHS compliancy undetermined
 FMA-1606A-I 4 Weeks   $1,275.00    5 SLM, 1/8 FNPT, one 4 to 20 mA output RoHS compliant
 FMA-1606A-I2 4 Weeks   $1,340.00    5 SLM, 1/8 FNPT, two 4 to 20 mA output RoHS compliant
 FMA-1606A-V2 4 Weeks   $1,275.00    5 SLM, 1/8 FNPT, two 0 to 5 V output RoHS compliant
 FMA-1606A-VOL 4 Weeks   $1,210.00    5 SLM, 1/8 FNPT, with volumetric flow rate as standard output RoHS compliancy undetermined
 FMA-1607A 4 Weeks   $1,255.00    10 SLM, 1/8 FNPT RoHS compliant
 FMA-1607A-B 4 Weeks   $1,450.00    10 SLM, 1/8 FNPT, portable version†† RoHS compliancy undetermined
 FMA-1607A-I 4 Weeks   $1,320.00    10 SLM, 1/8 FNPT, one 4 to 20 mA output RoHS compliant
 FMA-1607A-I2 4 Weeks   $1,390.00    10 SLM, 1/8 FNPT, two 4 to 20 mA output RoHS compliant
 FMA-1607A-V2 4 Weeks   $1,320.00    10 SLM, 1/8 FNPT, two 0 to 5 V output RoHS compliant
 FMA-1607A-VOL 4 Weeks   $1,255.00    10 SLM, 1/8 FNPT, with volumetric flow rate standard output RoHS compliancy undetermined
 FMA-1608A 4 Weeks   $1,255.00    20 SLM, 1/8 FNPT RoHS compliant
 FMA-1608A-B 4 Weeks   $1,450.00    20 SLM, 1/8 FNPT, portable version†† RoHS compliancy undetermined
 FMA-1608A-I 4 Weeks   $1,320.00    20 SLM, 1/8 FNPT, one 4 to 20 mA output RoHS compliant
 FMA-1608A-I2 4 Weeks   $1,390.00    20 SLM, 1/8 FNPT, two 4 to 20 mA output RoHS compliant
 FMA-1608A-V2 4 Weeks   $1,320.00    20 SLM, 1/8 FNPT, two 0 to 5 V output RoHS compliant
 FMA-1608A-VOL 4 Weeks   $1,255.00    20 SLM, 1/8 FNPT, with volumetric flow rate as standard output RoHS compliancy undetermined
 FMA-1609A 4 Weeks   $1,365.00    50 SLM, 1/4 FNPT RoHS compliant
 FMA-1609A-B 4 Weeks   $1,555.00    50 SLM, 1/8 FNPT, portable version†† RoHS compliancy undetermined
 FMA-1609A-I 4 Weeks   $1,430.00    50 SLM, 1/4 FNPT, one 4 to 20 mA output RoHS compliant
 FMA-1609A-I2 4 Weeks   $1,495.00    50 SLM, 1/4 FNPT, two 4 to 20 mA output RoHS compliant
 FMA-1609A-V2 4 Weeks   $1,430.00    50 SLM, 1/4 FNPT, two 0 to 5 V output RoHS compliant
 FMA-1609A-VOL 4 Weeks   $1,365.00    50 SLM, 1/4 FNPT, with volumetric flow rate as standard output RoHS compliancy undetermined
 FMA-1610A 4 Weeks   $1,365.00    100 SLM, 1/4 FNPT RoHS compliant
 FMA-1610A-B 4 Weeks   $1,555.00    100 SLM, 1/4 FNPT, portable version†† RoHS compliancy undetermined
 FMA-1610A-I 4 Weeks   $1,430.00    100 SLM, 1/4 FNPT, one 4 to 20 mA output RoHS compliant
 FMA-1610A-I2 4 Weeks   $1,495.00    100 SLM, 1/4 FNPT, two 4 to 20 mA output RoHS compliant
 FMA-1610A-V2 In Stock   $1,430.00    100 SLM, 1/4 FNPT, two 0 to 5 V output RoHS compliant
 FMA-1610A-VOL 4 Weeks   $1,365.00    100 SLM, 1/4 FNPT, with volumetric flow rate as standard output RoHS compliancy undetermined
 FMA-1611A 4 Weeks   $1,690.00    250 SLM, 1/2 FNPT RoHS compliant
 FMA-1611A-B 4 Weeks   $1,880.00    250 SLM, 1/2 FNPT, portable version†† RoHS compliancy undetermined
 FMA-1611A-I 4 Weeks   $1,755.00    250 SLM, 1/2 FNPT, one 4 to 20 mA output RoHS compliant
 FMA-1611A-I2 4 Weeks   $1,820.00    250 SLM, 1/2 FNPT, two 4 to 20 mA output RoHS compliant
 FMA-1611A-V2 4 Weeks   $1,755.00    250 SLM, 1/2 FNPT, one 0 to 5 V output RoHS compliant
 FMA-1611A-VOL 4 Weeks   $1,690.00    250 SLM, 1/2 FNPT, with volumetric flow rate as standard output RoHS compliancy undetermined
 FMA-1612A 4 Weeks   $2,095.00    500 SLM, 3/4 FNPT RoHS compliant
 FMA-1612A-B 4 Weeks   $2,290.00    500 SLM, 3/4 FNPT, portable version†† RoHS compliancy undetermined
 FMA-1612A-I 4 Weeks   $2,160.00    500 SLM, 3/4 FNPT, one 4 to 20 mA output RoHS compliant
 FMA-1612A-I2 4 Weeks   $2,230.00    500 SLM, 3/4 FNPT, two 4 to 20 mA output RoHS compliant
 FMA-1612A-V2 4 Weeks   $2,160.00    500 SLM, 3/4 FNPT, two 0 to 5 V output RoHS compliant
 FMA-1612A-VOL 4 Weeks   $2,095.00    500 SLM, 3/4 FNPT, with volumetric flow rate as standard output RoHS compliancy undetermined
 FMA-1613A 4 Weeks   $2,420.00    1000 SLM, 3/4 FNPT RoHS compliant
 FMA-1613A-B 4 Weeks   $2,610.00    1000 SLM, 3/4 FNPT, portable version†† RoHS compliancy undetermined
 FMA-1613A-I 4 Weeks   $2,485.00    1000 SLM, 3/4 FNPT, one 4 to 20 mA output RoHS compliant
 FMA-1613A-I2 4 Weeks   $2,550.00    1000 SLM, 3/4 FNPT, two 4 to 20 mA ouput RoHS compliant
 FMA-1613A-V2 4 Weeks   $2,485.00    1000 SLM, 3/4 FNPT, two 0 to 5 V output RoHS compliant
 FMA-1613A-VOL 4 Weeks   $2,420.00    1000 SLM, 3/4 FNPT, with volumetric flow rate as standard output RoHS compliancy undetermined
 FMA-1621A 4 Weeks   $3,070.00    1500 SLM, 3/4 FNPT RoHS compliant
 FMA-1621A-B 4 Weeks   $3,260.00    1500 SLM, 3/4 FNPT, portable version†† RoHS compliancy undetermined
 FMA-1621A-I 4 Weeks   $3,135.00    1500 SLM, 3/4 FNPT, one 4 to 20 mA output RoHS compliant
 FMA-1621A-I2 4 Weeks   $3,200.00    1500 SLM, 3/4 FNPT, two 4 to 20 mA output RoHS compliant
 FMA-1621A-V2 4 Weeks   $3,135.00    1500 SLM, 3/4 FNPT, two 0 to 5 V output RoHS compliant
 FMA-1621A-VOL 4 Weeks   $3,070.00    1500 SLM, 3/4 FNPT, with volumetric flow rate as standard output RoHS compliancy undetermined
 FMA-1622A 4 Weeks   $3,585.00    2000 SLM, 3/4 FNPT RoHS compliancy undetermined
 FMA-1622A-B 4 Weeks   $3,775.00    2000 SLM, 3/4 FNPT, portable version†† RoHS compliancy undetermined
 FMA-1622A-I 4 Weeks   $3,650.00    2000 SLM, 3/4 FNPT, one 4 to 20 mA output RoHS compliancy undetermined
 FMA-1622A-I2 4 Weeks   $3,715.00    2000 SLM, 3/4 FNPT, two 4 to 20 mA output RoHS compliancy undetermined
 FMA-1622A-V2 4 Weeks   $3,650.00    2000 SLM, 3/4 FNPT, two 0 to 5 V output RoHS compliancy undetermined
 FMA-1622A-VOL 4 Weeks   $3,585.00    2000 SLM, 3/4 FNPT, with volumetric flow rate as standard output RoHS compliancy undetermined
 FMA-1623A 4 Weeks   $4,125.00    3000 SLM, 1 1/4 FNPT RoHS compliancy undetermined
 FMA-1623A-B 4 Weeks   $4,315.00    3000 SLM, 3/4 FNPT, portable version†† RoHS compliancy undetermined
 FMA-1623A-I 4 Weeks   $4,190.00    3000 SLM, 3/4 FNPT, one 4 to 20 mA output RoHS compliancy undetermined
 FMA-1623A-I2 4 Weeks   $4,255.00    3000 SLM, 3/4 FNPT, two 4 to 20 mA output RoHS compliancy undetermined
 FMA-1623A-V2 4 Weeks   $4,190.00    3000 SLM, 3/4 FNPT, two 0 to 5 V output RoHS compliancy undetermined
 FMA-1623A-VOL 4 Weeks   $4,125.00    3000 SLM, 3/4 FNPT, with volumetric flow rate as standard output RoHS compliancy undetermined
 Volumetric Flowmeters
 FVL-1601A    Consult sales   0.5 SCCM, 10 to 32 UNF Thread, volumetric flowmeter RoHS compliant
 FVL-1615A In Stock   $1,590.00    5 SCCM, 10-32 UNF Thread, volumetric flowmeter RoHS compliant
 Accessories
 FMA1600-BP In Stock   $225.00    Portable battery pack cradle. Not for use with the "-B" portable meter version. RoHS compliant
 FMA1600-C1 In Stock   $42.00    Replacement 1.8 M (6') 8 pin male Mini-DIN single ended, connector cable RoHS compliant
 FMA1600-C1-25 FT In Stock   $77.00    7.62M (25') 8-pin male Mini-DIN single ended, connector cable RoHS compliant
 FMA1600-C2 In Stock   $49.00    1.8M (6') 8 pin male Mini DIN, double ended, connector cable RoHS compliant
 FMA1600-C2-25 FT In Stock   $91.00    7.62M (25') 8 pin male Mini DIN, double ended, connector cable RoHS compliancy undetermined
 FMA1600-C3 In Stock   $49.00    1.8M (6') 8 pin male Mini-DIN to DB9 female adapter RoHS compliant
 FMA1600-CRA In Stock   $49.00    1.8M (6') 8 pin male right angle Mini-DIN single ended, connector cable RoHS compliancy undetermined
 FMA1600-MDB In Stock   $260.00    Multi-Drop Box RoHS compliancy undetermined
 FMA1600-PSU 3 Weeks   $80.00    24 Vdc universal power supply RoHS compliancy undetermined
 FMA1600-E2 In Stock   $146.00    220Vac to 24 Vdc power supply RoHS compliant
 Tube Fitting Adapters for Threaded to 10/32
 FTNY-K210BN In Stock   $4.00    Nylon Body, TUBE ID 1/16" TO MALE 10-32UNF RoHS compliant
 FTNY-K230BN In Stock   $4.00    Nylon Body, TUBE ID 1/8" TO MALE 10-32UNF RoHS compliant
 FTPP-K210NP In Stock   $4.00    Polypropylene Body, TUBE ID 1/16" TO MALE 10-32UNF RoHS compliant
 FTPP-K230NP In Stock   $4.00    Polypropylene Body, TUBE ID 1/8" TO MALE 10-32UNF RoHS compliant
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with 24 Vdc power supply, 1.8 m (6') cable, 8 pin male mini DIN connector, operator’s manual and NIST certificate.

††Portable versions "-B" have an integral battery compartment and come complete with 24 Vdc power supply, 1.8m (6') cable, 8 pin male mini DIN connector, operator's manual, NIST certificate, and 9V battery installed. Portable version is not available on models with 4 to 20 mA output.

Units are calibrated to air @ 5 psig for 0 to 1 LPM, 15 psig for 2 to 10 LPM, 30 psig for 20 to 100 LPM, and 50 psig for 200 LPM and greater.

Calibrations done at ambient (21°C/70°F) temperature only.

To replace the standard RS232 communications with RS485, add suffix "-RS485" to the model number, add $120 to the price.

Standard output is scaled to the mass flow rate. For volumetric flow rate as standard output add "-VOL" to the model number.

Optional secondary output are scaled the same as the primary output. For a different secondary output scale add suffix "-T" for temperature or suffix "-P" for pressure, no additional cost.

Add "-SCFH" to model number for units scaled in SCFH, no additional charge. Specify required range in SCFH.

For totalizer option, add suffix "-TOT" to the model number, add $120 to the price. Please specify resolution. This is a 6-digit counter. Examples: For totalizing in liters with 1/100 liter resolution, the max count would be 9999.99. For totalizing in liters with 1 liter resolution, the max count would be 999999.

High accuracy calibrations to ±0.5% of full scale are available on models having a minimum full scale range of 10 SCCM or greater. For a high accuracy calibration add suffix "-HACAL" to the model number, add $400 to the price.

For a Remote Display, add suffix "-RD-*FT" to the model number, add $210 to the price. Replace the * in the suffix with the required length in whole feet, the maximum length is 3.6576 m (12'). Please note the optimum distance in feet is between 2.7 to 3 m (9 to 10').

(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)

 Related Links - Related Products
 Related Products
FMA-2600 AND FVL-2600 SERIES FMA-2600 AND FVL-2600 SERIES:
Mass Flow Controllers with 20+ Gas Select Function
I-Series I-Series:
Temperature/Process Meters and Controllers
DPF60 Series DPF60 Series:
Analog Input Ratemeter/Totalizer
DP24-E DP24-E:
1/8 DIN Economical Process Meter
DP25 Series DP25 Series:
Temperature, Process, Strain, pH or ORP Meters with Optional Relays, Analog Outputs and Display Options
CT7000 CT7000:
Single and Dual Pen Circular Recorder with Digital Display
FTNY, FTPP, FTKY Series FTNY, FTPP, FTKY Series:
Plastic Fittings for Tubing and Hose (1/16" ID - 1" ID)
FT-HS, FT-ME, FT-MS, FT-BHU, FT-HT, FT-HE Series FT-HS, FT-ME, FT-MS, FT-BHU, FT-HT, FT-HE Series:
Tube Fittings
   
Keywords:Mass and Volumetric Flow Meters - Mass Flowmeters display Flow, Pressure and Temperature! mass flow meter, flow meter, flowmeter, flow measurement FMA-1600, laminar flow , on off on toggle switch open hmi process flow control temperature monitoring sensor

   Back to topBack to top