Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - You're One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search             

Magnetic Flow meter

FMG-401   
1 year warranty CE
Magnetic Flow meter
FMG-401:Magnetic Flow meter
Click for larger image.
   
±0.5% Accuracy
Clear, Backlit LCD Display
Rotational Display
Easily Programmed
Easy Wiring
Unique Noise Suppressor
Hastelloy Electrodes Standard

View related products - Magnetic Flow Meters

Click to scroll below to order See Specs PDF Manuals Related Items

These cost-effective magnetic flow meters combine superior noise immunity with high purity Alumina ceramic detection tubes, allowing precise flow measurements in a wide range of applications. These magmeters are available in pipe sizes from 1 /2 " up to 16" to accommodate many materials: chemicals, corrosives, foods, pulp and other solid matter slurry flows. The FMG-400 Series electromagnetic flowmeter unique noise-suppression circuitry utilizes the optimum square-waved excitation frequency, eliminating various noises generated by slurries, making this flowmeter ideal for pulp, food and grout applications.


To see a similar family of magnetic flowmeters, go to the FMG600 Series


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 FMG-429 In Stock   $4,937.00    Stainless Steel Electrode, 10.0" flanged style, Flow Rate: 233.39 to 7779.70 GPM  
 FMG-429H-T In Stock   $4,937.00    316L Hasteloy Electrode, 10.0" flanged style, Flow Rate: 233.39 to 7779.70 GPM  
All dollar amounts on this site are shown in US currency.

 Note: Comes with complete operator’s manualand flow test certificate which meets JIS/NIST standards. For optional Hastelloy grounding ring, please consult the Flow Engineers for details.

 Related Links - Related Products
 Related Products
FMG600 Series FMG600 Series:
Electromagnetic Flowmeters
FMG-2500 FMG-2500:
Magnetic Flow Meter (Insertion Magmeter)
FMG3000 and FMG3100 Series FMG3000 and FMG3100 Series:
Magnetic Flow meter (Insertion Style)
FMG201, FMG202, FMG203 Series FMG201, FMG202, FMG203 Series:
Magnetic Flow Meter
Sensor  Wire Sensor Wire:
Sensor and Transducer Wire and Multi-Conductor Cable
   
Keywords.:Electromagnetic Flowmeters, Magnetic Flow meter, waste water flow meter, magmeter, flanged magnetic flow meter, wafer magnetic flow meter, magnetic flowmeter, flow measurement, flow meters, mag meter

   Back to topBack to top

© Copyright 2003-2009  |  OMEGA ENGINEERING, Inc.
OMEGA
Privacy Statement  |  Terms and Conditions
   MXV MMV | 72
VerisignAmex, Visa, Mastercard
Skip to navigation


Home Quick Order Products Literature My Omega Omega Info Contact Us Cart Help Global