1-888-TC-OMEGA (1-888-826-6342) US and Canada
US Flag
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Electromagnetic Flowmeters

FMG600 Series Magnetic Flow Meter   
1 year warranty NEW! CE
 
Electromagnetic Flowmeters
FMG600 Series Magnetic Flow Meter:Electromagnetic Flowmeters
Click for larger image.
   
$3,650.00  FMG606
Virtually No Pressure Loss
No Moving Parts
ANSI 150# Flanges or Tri-Clover Sanitary Mount
RS485 Standard
Suitable for Pipes Up to 12"
High Accuracy
4 to 20 mA and Frequency Outputs Standard
NIST 3-Point Calibration Included

View related products - Magnetic Flow Meters

Click to scroll below to order See Specs PDF Manuals

The FMG600 Series electromagnetic flow meters are designed for measurement of conductive liquids. The FMG600 mag meters have no moving parts and a PTFE lining, they can handle applications involving wastewater, pulp, food, and slurries. Standard outputs include analog, frequency, and RS485 communications. Optional sanitary tri-clamp mounting allows use of the FMG600 flowmeters in applications not previously open to magmeters. Local- and remote-display models are available.

NOTE: HEAVY WEIGHT - NO UPS - MOTOR FREIGHT ONLY!!! OVERWEIGHT SHIPPING CHARGES WILL APPLY FOR THIS PRODUCT. IF ORDERED ON-LINE INTERNET SALES WILL CONTACT YOU AFTER ORDER PLACEMENT UNLESS YOU OPT TO CHARGE FREIGHT TO YOUR CARRIER ACCOUNT.

SPECIFICATIONS
Flange Sizes:
    150# ANSI: 19 to 305 mm (¾ to 12")
    Sanitary Tri-Clamp: 13 to 305 mm (½ to 12")
Maximum Pressure: 145 psi
Minimum Conductivity: 20 µS
Electrode Material: Hastelloy C4 (standard), tantalum (TGE optional)
Environmental Temperature: -5 to 55°C (23 to 131°F)
Sensor Lining: PTFE
Electronics Housing: Local or remote (optional)
Liquid Temperature: 0 to 50°C (32 to 122°F) STD, 0 to 150°C (32 to 302°F) with remote electronics
Empty Pipe Alarm: 2" and larger sizes (EPD optional)
Accuracy: ±0.5% from 5 to 100% Qs, ±1% from 1 to 5% Qs
Range: 0.1 to 10 m/s (0.328 to 32.81 fps)
Outputs: Adjustable from 0.1 to 1000 gallons/pulse
Current: 4 to 20 mA with galvanic isolation
Frequency: 0 to 1000 Hz with galvanic isolation
Communications: RS485
Power: 24 Vdc, 115/230 Vac switchable (optional)
Consumption: 15 VA
Protection: IP67 Storage Temperature and Humidity: -10 to 70°C (14 to 158°F) at max; relative humidity 70%


 
 MOST POPULAR MODELS HIGHLIGHTED!
To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 FMG601-S In Stock   $4,120.00    15 cm (1/2") SS sanitary mount magmeter with empty pipe detection  
 FMG601-S-R In Stock   $4,728.00    15 CM (1/2") SS sanitary mount magmeter with empty pipe detection and remove display  
 FMG602 In Stock   $3,450.00    20 cm (3/4") 150# ANSI flange magmeter with empty pipe detection  
 FMG602-R 12 Weeks   $4,041.00    20 cm (3/4") 150# ANSI flange magmeter with empty pipe detection and remote display  
 FMG602-S In Stock   $4,206.00    20 cm (3/4") SS sanitary mount magmeter with empty pipe detection  
 FMG602-S-R 12 Weeks   $4,797.00    20 cm (3/4") SS sanitoary mount magmeter with empty pipe detection and remote display  
 FMG603 In Stock   $3,476.00    25 cm (1") 150# ANSI flange magmeter with empty pipe detection  
 FMG603-R In Stock   $4,059.00    25 cm (1") 150# ANSI flange magmeter with empty pipe detection and remote display  
 FMG603-S In Stock   $4,276.00    25 cm (1") SS sanitary mount magmeter with empty pipe detection  
 FMG603-S-R 12 Weeks   $4,867.00    25 cm (1") SS sanitary mount magmeter with empty pipe detection and remote display  
 FMG604 In Stock   $3,520.00    32 cm (1 1/4") 150# ANSI flange magmeter with empty pipe detection  
 FMG604-R 12 Weeks   $4,102.00    32 cm (1 1/4") 150# ANSI flange magmeter with empty pipe detection and remote display  
 FMG604-S 12 Weeks   $4,380.00    32 cm (1 1/4") SS sanitary mount magmeter with empty pipe detection  
 FMG604-S-R 12 Weeks   $5,041.00    32 cm (1 1/4") SS sanitary mount magmeter with empty pipe detection and remote display  
 FMG605 In Stock   $3,529.00    40 cm (1 1/2") 150# ANSI flange magmeter with empty pipe detection  
 FMG605-R 12 Weeks   $4,120.00    40 cm (1 1/2") 150# ANSI flange magmeter with empty pipe detection and remote display  
 FMG605-S In Stock   $4,589.00    40 cm (1 1/2") SS sanitary mount magmeter with empty pipe detection  
 FMG605-S-R 12 Weeks   $5,214.00    40 cm (1 1/2") SS sanitary mount magmeter with empty pipe detection and remote display  
 FMG606 In Stock   $3,650.00    50 cm (2") 150# ANSI flange magmeter  
 FMG606-R In Stock   $4,233.00    50 cm (2") 150# ANSI flange magmeter and remote display  
 FMG606-S 12 Weeks   $4,797.00    50 cm (2") SS sanitary mount magement  
 FMG606-S-R 12 Weeks   $5,440.00    50 cm (2") SS sanitary mount magement and remote display  
 FMG607 In Stock   $3,772.00    65 cm (2 1/2") 150# ANSI flange magmeter  
 FMG607-R 12 Weeks   $4,363.00    65 cm (2 1/2") 150# ANSI flange magmeter with remote display  
 FMG607-S 12 Weeks   $5,006.00    65 cm (2 1/2") SS sanitary mount magmeter  
 FMG607-S-R 12 Weeks   $5,788.00    65 cm (2 1/2") SS sanitary mount magmeter with remote display  
 FMG608 In Stock   $3,928.00    80 cm (3") 150# ANSI flange magmeter  
 FMG608-R 12 Weeks   $4,519.00    80 cm (3") 150# ANSI flange magmeter with remote display  
 FMG609 In Stock   $4,189.00    100 cm (4") 150# ANSI flange magmeter  
 FMG609-R 12 Weeks   $4,771.00    100 cm (4") 150# ANSI flange magmeter with remote display  
 FMG610 In Stock   $4,919.00    125 cm (5") 150# ANSI flange magmeter  
 FMG610-R 12 Weeks   $5,501.00    125 cm (5") 150# ANSI flange magmeter with remote display  
 FMG611 In Stock   $5,606.00    150 cm (6") 150# ANSI flange magmeter  
 FMG611-R 12 Weeks   $6,196.00    150 cm (6") 150# ANSI flange magmeter with remote display  
 FMG612 In Stock   $8,456.00    200 CM (8") 150# ANSI flange magmeter  
 FMG612-R 12 Weeks   $9,047.00    200 CM (8") 150# ANSI flange magmeter with remote display  
 FMG613 12 Weeks   $10,533.00    250 cm (10") 150# ANSI flange magmeter  
 FMG613-R 12 Weeks   $11,115.00    250 cm (10") 150# ANSI flange magmeter with remote display  
 FMG614 In Stock   $12,896.00    300 cm (12") 150# ANSI flange magmeter  
 FMG614-R 12 Weeks   $13,479.00    300 cm (12") 150# ANSI flange magmeter with remote display  
All dollar amounts on this site are shown in US currency.

 Note: Optional equipment: For units with switchable 115Vac to 230 Vac power, add “-VAC” to the model number and subtract $100 from the price.
For empty pipe detection on units 2" and larger, add “-EPD” to the model number and add $300 to the price.
For units with a batching option, add “-B” to the model number and add $320 to the price.
For units with tantalum electrodes, add “-TE” to the price and add $490 to the price. If a third tantalum grounding electrode is needed, add “-TGE” to the model number and add $250 to the price.
If a third hastelloy grounding electrode is needed, add “-HGE” to the model number and add $200 to the price.
For a 4-point NIST calibration, add “-NIST4” to the model number and add $520 to the price.
For a 10-point NIST calibration, add “-NIST10” to the model number and add $1,040 to the price.
Unit comes with complete operator’s manual and 3-point NIST calibration certificate
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
 Ordering Example: (1) FMG601-S 15 cm (1/2") SS sanitary mount magmeter with empty pipe detection, $4,120.00

   
Keywords:Electromagnetic Flowmeters, Magnetic Flow meter, waste water flow meter, magmeter, flanged magnetic flow meter, wafer magnetic flow meter, magnetic flowmeter, flow measurement, flow meters, mag meter, flow transmitter, water flow sensors , a sling psychrometer datalogger usb psychrometer calibration psychrometer hygrometer

   Back to topBack to top