The FOB100 Series comprises
high-accuracy, multipurpose fiber
optic thermometers with 1, 2, or
4 channels. They use an original
algorithm to analyze incoming
signals, measuring the temperature
on each channel.
The standard analog output is
0 to 10 V; 4 to 20 mA is optional.
Sensors are sold separately in
various cable lengths (see “To
Order” chart), are interchangeable,
and do not require calibration.
With the optional FOB100-SOFT
software for Windows (see
“Accessories”), the user can
download data to a PC via the
RS232 communications port on the
front panel. Software features
include min/max alarm; full data
logging functions; and bar-graph,
trend-line, or statistics display.
The FOB100’s rugged enclosure
and immunity to EMI/RFI
interference make it ideal for
demanding industrial and laboratory
applications.
† All dollar amounts on this site are shown in US currency.
Note: * Add number of meters. Each additional meter over 2, add $15 per meter. ** Maximum available length is 30 m (98'). Comes with complete operator's manual, NIST certificate, and 120 to 240 Vac, 50/60 Hz power supply. To change the 0 to 10 V output to a 4 to 20 mA output, add “-PV” to the model number, no additional charge. For corrosive environments, add “-PTFE” to the model number and add $50 to price. (OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$) Ordering Example: (1) FOB102 2-channel benchtop fiber optic thermometer, $3,495.00, plus (2) FOBS-2 2 m (6.6') cable temperature sensor, $249.00 ea., $3,495.00 + 249.00 X 2 = $3,993.00