1-888-TC-OMEGA (1-888-826-6342) US and Canada
1-203-359-1660 INTERNATIONAL
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Thermal Dispersion Flow Switches for Liquids

FST-200 Series   
 
Thermal Dispersion Flow Switches
FST-200 Series:Thermal Dispersion Flow Switches for Liquids
   
See All Models Below PLACE ORDER
1 year warranty CE RoHS
High Reliability — No Moving Parts
Very Low Flow Detection–Down to 0.04 FPS Liquids
Use in 1/8 through 12" Pipe or Tubing
SPST Relay Standard
Excellent for Pump and Valve Monitoring of Critical Flows

View related products - Variable Area Flowmeters, Rotameters & Switches

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

OMEGA® FST-200 Series flow switches use thermal dispersion technology to create a very accurate and economical method of sensing flow. Monitor fluids from 0.4 to 1.2 specific gravity, 1 to 300 cp, and pulsating flow from 10 to 100 pulses per minute. The sensors incorporate two temperature probes, one of which is heated. The flow of liquid reduces the temperature of the heated probe, decreasing the temperature differential with the non-heated probe. OMEGA’s LVCN-131 and LVCN-141 of controllers can easily be interfaced to perform a variety of control functions.

SPECIFICATIONS
Range: 0.04 to 3 fps (liquids)
Accuracy: ±5% of setpoint at constant temperature and flowrate
Response time: 10 seconds after initial 30 sec warm up
Setpoint Drift with Fluid Temperature: 0.5% per °C
Voltage Input: 12-36 Vdc@70 mA
Contact Output Mode: selectable, NO or NC states
Fluid Temperature: 0 to 60°C (32 to 140°F)
Max Fluid Pressure (PP or PVDF): 150 psi @ 25°C (77°F)
derated @1.667 psi per °C above 25°C (77°F)
Wetted Materials: PP and PVDF
Cable Specifications: 3 m (10 ft)
Max Cable Length: 305 m (1000 ft)
Dimensions: 76.2 or 114.3 x 26.7 mm dia. (3.0 or 4.5 x 1.05")


To Order (Specify Model Number)
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description RoHS   Qty.
Click to expand/minimize a list of what others bought with the FST-211-SPST  FST-211-SPST In Stock   $190.00    Thermal dispersion flow switch, PP/PVDF, 3.0 x 3/4 NPT, 3/4 to 1-1/2" pipe RoHS compliant
    FST-211-SPST-25 FT In Stock   $210.00    Thermal dispersion flow switch, PP/PVDF, 3.0 x 3/4 NPT, 3/4 to 1-1/2" pipe, 7.62 M (25') RoHS compliant
    FST-211-SPST-50 8 Weeks   $230.00    Thermal dispersion flow switch, PP/PVDF, 3.0 x 3/4 NPT, 3/4 to 1-1/2" pipe, 15.24 M (50') RoHS compliant
    FST-212-SPST In Stock   $300.00    Thermal dispersion flow switch, PVDF, 3.0 x 3/4 NPT, 3/4 to 1-1/2" pipe RoHS compliant
    FST-212-SPST-25 8 Weeks   $375.00    Thermal dispersion flow switch, PVDF, 3.0 x 3/4 NPT, 3/4 to 1-1/2" pipe, 7.62 m (25') RoHS compliant
    FST-212-SPST-50 8 Weeks   $450.00    Thermal dispersion flow switch, PVDF, 3.0 x 3/4 NPT, 3/4 to 1-1/2" pipe, 15.24 m (50') RoHS compliant
    FST-221-SPST 8 Weeks   $197.00    Thermal dispersion flow switch, PP/PVDF, 4.5 x 3/4 NPT, 2 to 12" pipe RoHS compliant
    FST-221-SPST-25 8 Weeks   $220.00    Thermal dispersion flow switch, PP/PVDF, 4.5 x 3/4 NPT, 2 to 12" pipe, 7.62 m (25') RoHS compliant
    FST-221-SPST-50 In Stock   $240.00    Thermal dispersion flow switch, PP/PVDF, 4.5 x 3/4 NPT, 2 to 12" pipe, 15.24 m (50') RoHS compliant
    FST-222-SPST In Stock   $310.00    Thermal dispersion flow switch, PVDF, 4.5 x 3/4 NPT, 2 to 12" pipe RoHS compliant
    FST-222-SPST-25 In Stock   $385.00    Thermal dispersion flow switch, PVDF, 4.5 x 3/4 NPT, 2 to 12" pipe, 7.62 m (25') RoHS compliant
    FST-222-SPST-50 8 Weeks   $460.00    Thermal dispersion flow switch, PVDF, 4.5 x 3/4 NPT, 2 to 12" pipe, 15.24 m (50') RoHS compliant
 Flow Switch Fittings for 3" Sensors
Click to expand/minimize a list of what others bought with the FT-51  FT-51 In Stock   $51.00    Flow switch fitting for use with FST-211 and FST-212 only. 1/8 to 1/4" tube ID, 0.05-1.53 GPM Range, PP Material RoHS compliant
    FT-52 8 Weeks   $91.00    Flow switch fitting for use with FST-211 and FST-212 only. 1/8 to 1/4" tube ID, 0.05-1.53 GPM range, PVDF (Kynar) Material RoHS compliant
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with operator’s manual.

To order with 7.62 m (25') cable, add suffix "-25" to model number, add $20 to price for PP/PVDF, or $75 for PVDF.

To order with 15.24 m (50') cable, add suffix "-50" to model number, add $40 to price for PP/PVDF or $150 for PVDF.

Sizes above 1/2" fit into 3/4 NPT fitting adaptor.

 Related Links - Related Products
 Related Products
FST-200-R and FST-300-R FST-200-R and FST-300-R:
Flow Switch With Compact Relay Controller
LVCN-141,LVCN-131 LVCN-141,LVCN-131:
Flow Switch Remote Controller
   
Keywords:Thermal Dispersion Flow Switches, humidity measuring instruments meter detector

   Back to topBack to top




MMV | 79 | 025