MINI PLASTIC FLOW SWITCH |
| FSW-120 Series |
|
 |
|
|
|
 |
The FSW-120 Series of compact PPS switches are
ideal for use where space is at a premium. Designed
for use with water and water based solutions, these
switches are suitable for high volume OEM applications.
They are ideal for coolant or chemical monitoring in
portable equipment and many other applications with
space constraints. The switch points are based on
water flow, other liquids may require field testing.
Specifications
Wetted Materials:
Housing and piston PPS Spring 316 stainless steel O-Ring FKM Other wetted parts epoxy
Maximum Pressure: 17.2 bar (250 psig) at 21°C (70°F)
Operating Temperature: -17 to 107°C (0 to 225°F)
Set Point Accuracy: ±15% maximum
Set Point Differential: 20% maximum
Relay: SPDT 20 VA
Inlet/Outlet Ports: 9/16" -18 UNF-2B thread (NPT adaptors available)
Recommended Filtration: 50 Microns or better
Electrical Termination: 18 AWG, zipcord, 609 mm (24") long
Weight: 140 g (5 oz)
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: Comes complete with operator’s manual.
Notes: Flow settings are calibrated using water at 21°C (70°F) on increasing flow, with units in a vertical position. Care should be taken to ensure fluid compatibility with the above listed wetted materials.
|
|
 |
|
 |
|
 |
|
Keywords:MINI PLASTIC FLOW SWITCH
|
Back to top
|