Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

MINI BRASS FLOW SWITCH

FSW-130 Series   
1 year warranty NEW! CE
 
MINI BRASS FLOW SWITCH
FSW-130 Series:MINI BRASS FLOW SWITCH
Click for larger image.
   
$ 98.00  FSW-132
Only 25 x 70 mm (1 x 2³/4")
Sturdy Brass Construction
No Switch-Point Adjustment

View related products - Variable Area Flowmeters, Rotameters & Switches

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

Measuring only 25 x 70 mm (1 x 2¾"), these FSW-130 Series compact switches are ideal for use where space is at a premium. Designed for use with water and oil, these switches are suitable for high volume OEM applications. They are ideal for coolant or lubricant flow monitoring in portable equipment and many other applications with space constraints. The switch points are based on water flow; oil switch points are dependent on the oils properties, and field testing is recommended.

Specifications
Wetted Materials:
Housing and Piston: Brass
Spring: 316 stainless steel
Maximum Pressure: 69 bar (1000 psig)
Operating Temperature: -29 to 93.3°C (-20 to 200°F)
Set Point Accuracy: ±15%
Set Point Differential: 20% maximum
Relay: SPST, 20 VA
Inlet/Outlet Ports: ¼ NPT
Electrical Termination: No. 18 AWG, 610 mm (24") L, PVC lead wires
Weight: 9 oz (255 g)


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 FSW-131 In Stock   $98.00    Brass flow switch 0.10 GPM switch point  
 FSW-132 In Stock   $98.00    Brass flow switch 0.25 GPM switch point  
 FSW-133 In Stock   $98.00    Brass flow switch 0.50 GPM switch point  
 FSW-134 In Stock   $98.00    Brass flow switch 0.75 GPM switch point  
 FSW-135 In Stock   $98.00    Brass flow switch 1.00 GPM switch point  
 FSW-136 In Stock   $98.00    Brass flow switch 1.50 GPM switch point  
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with operator’s manual.

Flow settings are calibrated using water at 21°C (70°F) on increasing flow, with units in a vertical position. Care should be taken to ensure fluid compatibility with the above listed wetted materials.

Use of 50 micron filtration is recommended.



   
Keywords:MINI BRASS FLOW SWITCH