1-888-TC-OMEGA (1-888-826-6342) US and Canada
US Flag
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Trim to Size Paddle Type Liquid Flow Switch

FSW-25   
1 year warranty
 
Paddle Type Liquid Flow Switch Trim to Size
FSW-25:Trim to Size Paddle Type Liquid Flow Switch
Click for larger image.
   
$265.00  FSW-25
Aluminum Alloy IP65 Head
Easy to Install
Less than 3 psig Pressure Drop
1" NPT Connection

View related products - Variable Area Flowmeters, Rotameters & Switches

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

The FSW-25 flow switch utilizes the force of liquid flow to propel its paddle and to detect the incoming flow or movement of the existing liquid in the pipe. In static liquid or no liquid, the spring is in expanded and presses the magnet downward. The reed switch is normally open.

As flow occurs and the paddle is raised at an upward angle of 20 to 30 degrees (or more), the paddle will push the magnet upward to actuate the reed switch which then closes the circuit. The length of the paddle can be adjusted to the diameter of the pipe. 1" trim size can only be used with metal pipes.

The installation is simple. Cut the paddle to desired pipe size. No smaller than 1" pipes for metal pipes. The FSW-25 is not recommended to be used in 1 NPT plastic pipe (1-1/4 is the minimum for plastic pipes). Before installing the unit to a tee pipe, be sure to apply tape seal to the screw then tighten up. The FLOW mark on the screw hexagon must be parallel to the pipe and the ground.

SPECIFICATIONS:
Housing Material: Aluminum Alloy, NEMA 4 (IP65)
Operation Temp.: -30 to 150°C (30 to 300°F)
Paddle Material: SUS304 (Similar to 304 SS)
Operation Pressure: 355 psig
Pressure Drop Allowance: 3 psig
Set Point Tolerance: ±25%
Repeatability Tolerance: ±5%
Contact Capacity: 30 Watts/200 Vdc, SPDT
Max Viscosity: 200 SSU or 43 centistokes

Paddle
Length
Pipe Line Sizes
1" 1-1/4" 1-1/2" 2" 2-1/2" 3"
Approx Actuation/Deactuation Flow Rates (GPM water)
Act. De-Act Act. De-Act Act. De-Act Act. De-Act Act. De-Act Act. De-Act
1" 5 4 8.5 6.5 12 9 17 15        
1-1/4"     6.5 4.5 9 7 15 12 23 20    
1-1/2"         14 10 23 16 32 25    
2"             18 12 24 17 33 27
2-1/2"                 20 13 27 22
4"                     22 16


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
    FSW-25 In Stock   $265.00    Paddle flow switch with head, 1" NPT Connection  
 Accessories
Click to expand/minimize a list of what others bought with the 70A-1  70A-1 In Stock   $20.00    Audible alarm  
Click to expand/minimize a list of what others bought with the SSRL240AC10  SSRL240AC10 In Stock   $25.00    10 Amp solid state relay  
All dollar amounts on this site are shown in US currency.

 Note: Units come with complete operators manual.
 Ordering Example: (1) FSW-25 Paddle flow switch with head, $265.00

 Related Links - Related Products
 Related Products
70 Series 70 Series:
Audible Alarm Annuciators (buzzer)
SSRL240 and  SSRL660 Series SSRL240 and SSRL660 Series:
Solid State Relays
   
Keywords:Paddle Type Liquid Flow Switch Trim to Size, temperature measurement techniques

   Back to topBack to top