Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Flow Monitor Digital Displays

FTB-1400-D   
1 year warranty Made in the USA
 
Flow Monitor Digital Displays FOR FTB-1400 SERIES TURBINES
FTB-1400-D:Flow Monitor Digital Displays
Click for larger image.
   
Displays Rate and/or Total
Large 8 Digit by ¾" Display for Easy Viewing
One "D" 1.5V Alkaline Battery (Included) for Up to 3½ Years of Service
User-Friendly Front Panel Programming
NEMA 4X (IP66) Enclosure
Meter, Remote, or Swivel Mount Configurations

View related products - Turbine and Paddle Wheel Flowmeters

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

The FTB-1400-D display is a technologically advanced flow monitor designed to be comprehensive, user-friendly, flexible and cost efficient. This microprocessor-based display can easily be configured in the field. The user may choose between the standard model which is programmed in seven simple steps and the advanced model which provides additional programming options.

The FTB-1400-D display is offered in three mounting configurations: meter, remote and swivel display allowing for flexible installation. The display, when paired with a rugged, reliable OMEGA turbine flowmeter, will provide dependable and accurate flow information for many years to come. The display may also be used with almost any flow sensor that outputs a low-amplitude AC signal. The FTB-1400-D flow monitor accepts a low-level frequency input, such as the input from a OMEGA turbine meter, to calculate flow rate and total. These calculations are then displayed in user selected unit of measurement. They can be easily configured in the field.

The FTB-1400-D is battery-powered and utilizes one "D" size, 1.5V alkaline battery (included) that provides up to 31.2 years of service. The displays are equipped with a large 8 digit by 3.4" numerical LCD making extended range viewing practical. The second 8 character by 3.8" alphanumeric display provides for selectable units viewing in run mode and prompts variables in programming mode. Additionally, the user can choose between displaying rate, total or alternating between both rate and total.

SPECIFICATIONS
LCD Display:
Rate and total, fixed or toggle modes of operation 8 digit, 18 mm (0.7") numeric (top line) 8 character, 9 mm (0.35") alphanumeric (bottom line); resettable
Power: 1 "D" size 1.5 Vdc alkaline battery (included) less than 1 milliwatt (~3.5 years on 1 "D" battery)
Pulse Output Signal: One pulse for each increment of the least significant digit of totalizer. Pulse type opto-isolated open collector transistor
Max Voltage: 30 Vdc
Pulse Width (ON State): 20 ms/max pulse rate 20 Hz
Current (ON State): 0.9V drop at 5.0 mA or 0.7V drop at 0.1 mA
Inputs: Magnetic pickup
Frequency Range: 1 to 3500 Hz
Trigger Sensitivity: 30 mV p-p over voltage protected 30 Vdc Frequency Measurement Accuracy: ±0.1%
Operating Temperature: -30 to 70°C (-22 to 158°F)
Humidity: 0 to 90% non-condensing
Enclosure Rating: NEMA 4X (IP66)
Units of Measure (Rate/Total):GPM/gallons, LPM/liters, M3PD/cubic meters, BPD/barrels, M3PH/cubic meters
Additional Specifications (-A) Model
Thirteen Selectable Units of Measure:
Gallons, oil barrels, liters,cubic meters, Mgal, MCF, MMCF, cubic ft, M liters, acre ft, liquid barrels, lbs, or kgs
Three Time Units for Rate Measurement: Day, hour, minute, or second ten point linearization programming
Meter Mount: Monitor is assembled to the flowmeter, creating a compact flow measurement system


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
 Battery Powered Displays
    FTB-1400-MD In Stock   $360.00    Meter mounted display with standard programming  
Click to expand/minimize a list of what others bought with the FTB-1400-RD  FTB-1400-RD In Stock   $385.00    Remote mounted display with standard programming  
    FTB-1400-SD In Stock   $430.00    Swivel mounted display with standard programming  
    FTB-1400-MD-A In Stock   $460.00    Meter mounted display with advanced programming  
    FTB-1400-RD-A In Stock   $480.00    Remote mounted display with advanced programming  
    FTB-1400-SD-A 4 Weeks   $520.00    Swivel mounted display with advanced programming  
 Accessories
Click to expand/minimize a list of what others bought with the FTB-1400-CABLE  FTB-1400-CABLE In Stock   $72.00    3 m (10') cable for remote mount display with straight connector  
    FTB-1400-90CABLE In Stock   $85.00    3 m (10') cable for remote mount display with 90º connector  
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with "D" 1.5V alkaline battery and operator’s manual.

Cable is required with RD (remote mount) versions. Cable sold separately.



 Related Links - Manual, Related Products
 Product Manual
   Download  FTB-1400-MD/RD/SD - Flow Monitor - Simplified Version
   Download  FTB-1400-MD/RD/SD-A - Flow Monitor - Advanced Version
 Related Products
FTB-1400 Series FTB-1400 Series:
Liquid Turbine Flowmeters
   
Keywords:Flow Monitor Digital Displays, digital water flow meters