NSF APPROVED TURBINE |
| FTB-430 Series |
|
 |
|
|
|
|
|
$
95.00
FTB-431
|
| |
Measures Flow Rates from 0.2 to 4 GPM
|
| |
Lightweight Plastic Design for Multiple Mounting Positions
|
| |
High Accuracy: ±2% of Reading
|
| |
High Repeatability: ±0.5% of Reading
|
| |
Over-Molded Electronics with Integral Cable Strain Reinforcement
|
View related products - Turbine and Paddle Wheel Flowmeters
|
| |
|
|
|
 |
The FTB-430 Series is a highly accurate and
repeatable, hall effect turbine flow sensor designed
for low flow OEM applications. This low cost, NSF
Standard 61 listed flow sensor is ideal for water or
beverage dispensing applications or any application
with water based liquids. The 316SS shaft coupled
with Polyoxymethylyne bearings allows for accurate
measurements during quick dispensing cycles. The
sensor’s standard power and output specifications
make it easy to retrofit existing controllers.
Specifications
Materials:
Body glass reinforced PPO
Turbine PA composite (nylon)
Axle 316 stainless steel
Bearings Polyoxymethylyne, POM
Inlet/Outlet Ports: 3/8 NPT male
Pressure:
Operating: 200 PSIG
Burst: 1000 PSIG
Operating Temperature: -20 to 80°C (-4 to 176°F)
Viscosity: 32 to 81 SSU (1.8 to 16 centistokes)
Recommended Filtration: < 50 microns
Input Power: 5 to 24 Vdc @ 8 mA
Output (Hz): NPN sinking open collector @ 25 mA
Pulses per Gallon:
FTB-431: 10,313
FTB-432: 4994
Maximum Leakage Current: 10µA (5 to 30k pull-up resistor required)
Accuracy: ±2% of reading
Repeatability: ±0.5% of reading
Electrical Connection: 0.91 (3') PVC cable #22 AWG
Approvals: NSF standard 61 listed
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: Comes complete with operator’s manual.
|
|
 |
|
 |
|
 |
|
Keywords:NSF APPROVED TURBINE
|
Back to top
|