|
|
 |
|
|
|
All Plastic Flow Sensors for Low to Medium Flows
 |
| Click for larger image. |
|
|
|
|
|
|
 |
The OMEGA ® FTB600B Series Flowmeters feature an infrared, electro-optical transmitter and receiver
molded into the flowmeter’s body, along with two miniature circuit boards to provide voltage
stabilization and automatic IR output level control. The FTB600B automatically compensates IR light
intensity for varying fluid opacity levels to insure a strong square wave output signal. The flowmeter
is suitable for clear, transparent and translucent fluids which must transmit infrared light. (Note:
Not suitable for use with red liquids).
The design of the FTB600B inherently bleeds off entrained gas, thereby improving overall accuracy.
This flowmeter can be easily mounted into any position for greater system design flexibility, also
saving time and installation costs. A strainer is included in models FTB602B through FT606B.
SPECIFICATIONS
Accuracy: ±1% of reading
Repeatability: ±0.1% of reading
Viscosity Range: 1 to 15 centistokes
Working Pressure: 150 psig at 79°C (175°F)
Max Pressure Drop @ Max Flow: 30 psi on all units (6.5 psi on FTB601)
Ambient Temperature: -40 to 85°C (-40 to 185°F)
Wetted Parts: PVDF (Polyvinyldenefloride), FKM O-rings (O-rings are not wetted on NPT units)
Power Supply: 8 to 24 Vdc, 6 to 33 mA
Output Signal: Square wave pulse
Cable Length: .9 m (3 ft)
| Model No. |
Flow Range (LPM) |
Dimensions, mm (in) |
K Factor Pulses/L |
"-T" Option |
Fitting Length A |
Overall Length, L |
Barb OD, C |
Fittings |
Length mm (in) |
| FTB601B |
0.1 to 2 |
9 (0.35) |
96 (3.8) |
6.9 (0.27) |
36,000 |
1/4 NPT |
39 (1.5) |
| FTB602B |
0.3 to 9 |
12 (0.47) |
112 (4.4) |
9 (0.35) |
8,000 |
1/2 NPT |
47 (1.85) |
| FTB603B |
0.5 to 15 |
12 (0.47) |
116 (4.6) |
12 (0.47) |
3,200 |
1/2 NPT |
47 (1.85) |
| FTB604B |
1 to 30 |
16 (0.6) |
136 (5.4) |
16 (0.6) |
1,200 |
3/4 NPT |
63 (2.48) |
| FTB605B |
2.5 to 75 |
16.5 (0.65) |
182 (7.2) |
19.5 (0.77) |
450 |
1¼ NPT |
80 (3.15) |
| FTB606B |
4 to 120 |
16.5 (0.65) |
183 (7.2) |
24.5 (0.96) |
225 |
1¼ NPT |
80 (3.15) |
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: Comes complete with operator’s manual.
For NPT Threads add -T to model number. No additional charge.
Ordering Example: (1) FTB602B ultra low flowmeter, .3 to 9 lpm, $560.00, plus (1) DPF701 Panel meter for rate or total indication, $280.00, $560.00 + 280.00 = $840.00
|
|
 |
|
 |
|  |
| Related Links -
Related Products
|
|
|
|
|
Back to top
|
|