Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - You're One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search             

Economical Ball Bearing Liquid Turbine Flowmeters with Male NPT Ports

FTB-900   
1 year warranty Made in the USA RoHS
FTB-900:Economical Ball Bearing Liquid Turbine Flowmeters with Male NPT Ports
Click for larger image.
   
± 1/2 % of Reading Accuracy
Economical Ball Bearing Design
440C Bearing Retainers for Durability
Ball Bearings Are Field Replaceable Without Loss of Calibration
Deflector Cones Stabilize Low Mass Rotor for Increased Bearing Life
NIST Certificate Supplied Standard
Flanged Models Available Contact Flow Engineering Dept

View related products - Turbine and Paddle Wheel Flowmeters

Click to scroll below to order See Specs PDF Manuals Related Items

OMEGA® FTB-900 Series turbine meters have male NPT end fittings for easy connections. These units are supplied with a mating 2-wire connector and can be supplied with FLSC-60 Series integrally mounted signal conditioners to provide 4-20 mA, 0-5 Vdc, or amplified pulse outputs. These turbine meters are intended for clean fluid service only; where there is any question about the cleanliness of the process fluid, strainers are recommended. In addition, when using these units for fluids with viscosities other than 1 centistoke, special calibrations and universal viscosity curves are available — consult Flow Engineering Department.

SPECIFICATIONS
Accuracy: ±0.5% rdg
Repeatability: ±0.05%
Materials of Construction:
Body: 304 SS
Rotor: 17-4 PH SS
Bearings: 440C SS
Output: 30 mV p-p sine wave minimum
Electrical: 2-wire connector included
Maximum Pressure Drop: 4 psid
Temperature Range: -268 to 232°C (-450 to 450°F)


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 Liquid Turbine Meters
 FTB-901T In Stock   $1,060.00    0.5-2.5 Linear Range Water (GPM); 1/2" End Connections (MNPT) RoHS compliant
 FTB-901B    Consult sales   0.5-2.5 Linear Range Water (GPM); 1/2" End Connections (MNPT) RoHS compliancy undetermined
 FTB-902    Consult sales   0.75-5 Linear Range Water (GPM); 1/2" End Connections (MNPT) RoHS compliant
 FTB-903    Consult sales   1 .25-9.5 Linear Range Water (GPM); 1/2" End Connections (MNPT) RoHS compliant
 FTB-904    Consult sales   1.75-16 Linear Range Water (GPM); 1/2" End Connections (MNPT) RoHS compliant
 FTB-905 In Stock   $1,060.00    2.5-29 Linear Range Water (GPM); 3/4" End Connections (MNPT) RoHS compliant
 FTB-906    Consult sales   4-60 Linear Range Water (GPM); 1 End Connections (MNPT) RoHS compliant
 FTB-907 In Stock   $1,096.00    6-93 Linear Range Water (GPM); 1 1/4" End Connections (MNPT) RoHS compliant
 FTB-908 In Stock   $1,205.00    8-130 Linear Range Water (GPM); 1 1/2" End Connections (MNPT) RoHS compliant
 FTB-909    Consult sales   15-225 Linear Range Water (GPM); 2 End Connections (MNPT) RoHS compliant
 FTB-910 In Stock   $1,550.00    25-400 Linear Range Water (GPM); 2 1/2" End Connections (MNPT) RoHS compliant
 FTB-911 In Stock   $1,997.00    40-650 Linear Range Water (GPM); 3 End Connections (MNPT) RoHS compliant
 Signal Conditioners (Order as a System for factory Scaling on FLSC-61 and FLSC-62, For Example: SYS/FTB-901/FLSC-62)
 FLSC-61 In Stock   $431.00    0-5/0-10 Volt output RoHS compliant
 FLSC-62A In Stock   $431.00    4-20 mA output RoHS compliant
 FLSC-64 In Stock   $271.00    Amplifier (Squarewave Output) RoHS compliant
 Accessories
 PSR-24S In Stock   $60.00    Regulated power supply, US plug, 90-264 Vac input, 24 Vdc output, 400 mA, screw terminals, UL RoHS compliancy undetermined
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with operator’s manual and NIST certificate. Calibration is for water, for other viscosities please contact Flow Engineering Department.
To order turbine meters with integral signal conditioners, specify model as a system such as : SYS/FTB-902/FLSC-62. Omega will scale the signal conditioner with the appropriate calibration information from the turbine meter specified.
Compatible Meters: DPF701, DPF402, DPF70 with FLSC-AMP, DPF10, DPF500, FC20, 21, 22
Flanged Meters Available, Contact the Flow Engineering Dept.
 Ordering Example: (1) DPF701 1/8 DIN Panel Rate Meter or Totalizer = $260.00

 Related Links - Manual, Related Products
 Product Manual
   Download  FTB-900/FTB9500 Series - Precision Turbine Flowmeters
   Download  FLSC-64 - Pulse Amplifier
   Download  FLSC-62A - Signal Conditioner
   Download  FLSC-61 - 3-Wire Analog Transmitter
 Related Products
FLSC-60 Series FLSC-60 Series:
Direct Mounting Signal Conditioners for FTB-900, FTB-930,FTB-9500, FTB-950 and FTB-970/980 Series Turbine Flowmeters
DPF701 DPF701:
6-Digit Rate Meter/Totalizer
DPF75 DPF75:
Ratemeters, Totalizers and Batch Controllers for Frequency Inputs
DPF60 Series DPF60 Series:
Analog Input Ratemeter/Totalizer
Sensor  Wire Sensor Wire:
Sensor and Transducer Wire and Multi-Conductor Cable
FTB890 Series FTB890 Series:
PVDF Turbine Meter
   
Keywords.:Economical Ball Bearing Liquid Turbine Flowmeters with Male NPT Ports, turbine flow meter

   Back to topBack to top

© Copyright 2003-2009  |  OMEGA ENGINEERING, Inc.