Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

General Purpose Solid State Relays

G3NA Series   
1 year warranty NEW! CE
Solid State Relays
G3NA Series:General Purpose Solid State Relays
Click for larger image.
   
$ 20.50  G3NA-205B-DC5-24
Current Ratings to 90 Amps
Multi-Million Hour Life
Compatible with Temperature Controllers
Solid-State, SCR Design
Zero Voltage Switching (AC Loads)
Built-In Varistor Effectively Absorbs External Surges
Control AC Loads to 400 Vac
Control DC Loads to 200 Vdc
AC and DC Control Signal Models
LED Operation Indicator
Thermal Conductive Pad Included

View related products - Relays and Timers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

The G3NA series of solid state relays are used to control large resistance heaters in conjunction with temperature controllers. Solid state relays are SPST, normally open switching devices with no moving parts, capable of millions of hours of operation. By applying a control signal, an SSR switches ON the AC (or DC) load current, just as the moving contacts do on a mechanical relay. Three-phase loads can be controlled using 2 or 3 SSR’s. Use 3 SSR's for Y or star 3-phase loads using a neutral line. Two SSR’s will control "delta" loads with no neutral line. Three solid state relays are also used when there is no neutral load to provide redundancy and extra assurance of control.
"Switching" takes place at the zero voltage crossover point of the alternating current cycle. Because of this, no appreciable electrical noise is generated, making SSR's ideal for environments where there are apparatuses susceptible to RFI.

SPECIFICATIONS
Operate Time:
    G3NA-205B, G3NA-210B, G3NA-220B, G3NA-240B, G3NA-420B, G3NA-440B,G3NA-450B:
½ of load power source cycle + 1 mS max (DC input), 32 of load power source cycle + 1 mS max (AC input)
    G3NA-D210B: 1 mS max (DC input), 30 mS max (AC input)
Release Time:
    G3NA-205B, G3NA-210B, G3NA-220B, G3NA-240B, G3NA-420B, G3NA-440B, G3NA-450B:
½ of load power source cycle + 1 mS max (DC input), 32 of load power source cycle + 1 mS max (AC input)
    G3NA-D210B: 5 mS max (DC input), 30 mS max (AC input)
Output ON Voltage Drop:
    G3NA-205B, G3NA-210B, G3NA-220B, G3NA-240B:
1.6 V (RMS) max G3NA-420B, G3NA-440B,
    G3NA-450B: 1.8 V (RMS) max
    G3NA-D210B: 1.5 V max
Leakage Current:
    G3NA-205B, G3NA-210B, G3NA-220B, G3NA-240B:
5 mA max (@ 100 Vac), 10 mA max (@ 200 Vac)
Leakage Current Cont:
    G3NA-420B, G3NA-440B, G3NA-450B:
10 mA max (@ 200 Vac) 20 mA max (@ 400 Vac)
    G3NA-D210B: 5 mA max (@ 200 Vdc)
Insulation Resistance: 100 MΩ min (@ 500 Vdc)
Dielectric Strength: 2500 Vac, 50/60 Hz for 1 min
Vibration Resistance: Destruction; 10 to 55 to 10 Hz, 0.75-mm single amplitude (1.5-mm double amplitude)
Shock Resistance: Destruction; 1000 m/s2
Ambient Temperature:
    Operating: -30 to 80°C (-22 to 176°F) (with no icing or condensation)
    Storage: -30 to 100°C (-22 to 212°F) (with no icing or condensation)
Ambient Humidity: Operating, 45 to 85%
Weight:
    G3NA-205B, G3NA-210B, G3NA-220B: Approx 60g
    G3NA-240B, G3NA-D210B: Approx 70g
    G3NA-420B, G3NA-440B, G3NA-450B: Approx 80g

RATINGS: INPUT (AT AN AMBIENT TEMPERATURE OF 25°C)
MODEL NO. RATED VOLTAGE OPERATING VOLTAGE IMPEDANCE1 MUST OPERATE VOLTAGE MUST RELEASE VOLTAGE
G3NA-2xxB 5 to 24 Vdc 4 to 32 Vdc 7 mA max2 4 Vdc max 1 Vdc min
100 to 120 Vac 75 to 132 Vac 36 kΩ±20% 75 Vac max 20 Vac min
200 to 240 Vac 150 to 264 Vac 72 kΩ±20% 150 Vac max 40 Vac min
G3NA-4xxB 5 to 24 Vdc 4 to 32 Vdc 5 mA max2 4 Vdc max 1 Vdc min
G3NA-D210B 100 to 240 Vac 75 to 264 Vac 72 kΩ±20% 75 Vac max 20 Vac min


OUTPUT
APPLICABLE LOAD
MODEL NO. RATED LOAD VOLTAGE LOAD VOLTAGE RANGE LOAD CURRENT1 INRUSH CURRENT
WITH HEAT SINK2 WITHOUT HEAT SINK
G3NA-205B 24 to 240 Vac 19 to 264 Vac 0.1 to 5 A (at 40°C) 0.1 to 3 A (at 40°C) 60 A (60 Hz, 1 cycle)
G3NA-210B 0.1 to 10 A (at 40°C) 0.1 to 4 A (at 40°C) 150 A (60 Hz, 1 cycle)
G3NA-220B 24 to 240 Vac 19 to 264 Vac 0.1 to 20 A (at 40°C) 0.1 to 4 A (at 40°C) 220 A (60 Hz, 1 cycle)
G3NA-420B 200 to 480 Vac 180 to 528 Vac 0.2 to 20 A (at 40°C) 0.2 to 4 A (at 40°C)
G3NA-240B 24 to 240 Vac 19 to 264 Vac 0.1 to 40 A (at 40°C) 0.1 to 6 A (at 40°C) 440 A (60 Hz, 1 cycle)
G3NA-440B 200 to 480 Vac 180 to 528 Vac 0.2 to 40 A (at 40°C) 0.2 to 6 A (at 40°C)
G3NA-450B 200 to 480 Vac 180 to 528 Vac 0.2 to 50 A (at 40°C) 0.2 to 6 A (at 40°C)
G3NA-D210B 5 to 200 Vdc 4 to 220 Vdc 0.1 to 10 A (at 40°C) 0.1 to 4 A (at 40°C) 20 A (10 ms)


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
    G3NA-205B-DC5-24 In Stock   $20.50    200 Vac load, 5A, DC control voltage (5 to 24 Vdc)  
    G3NA-210B-DC5-24 In Stock   $21.00    200 Vac load, 10A, DC control voltage (5 to 24 Vdc)  
Click to expand/minimize a list of what others bought with the G3NA-225B-DC5-24  G3NA-225B-DC5-24 In Stock   $27.50    200 Vac load, 25A, DC control voltage (5 to 24 Vdc)  
    G3NA-240B-DC5-24 In Stock   $45.00    200 Vac load, 40A, DC control voltage (5 to 24 Vdc)  
    G3NA-420B-DC5-24 In Stock   $65.00    400 Vac load, 20A, DC control voltage (5 to 24 Vdc)  
    G3NA-440B-DC5-24 In Stock   $85.00    400 Vac load, 40A, DC control voltage (5 to 24 Vdc)  
    G3NA-450B-DC5-24 In Stock   $87.00    400 Vac load, 50A, DC control voltage (5 to 24 Vdc)  
    G3NA-D210B-DC5-24 In Stock   $43.50    200 Vdc load, 10A, DC control voltage (5 to 24 Vdc)  
Click to expand/minimize a list of what others bought with the G3NA-210B-AC100-120  G3NA-210B-AC100-120 In Stock   $41.00    200 Vac load, 10A, AC control voltage (100 to 120 Vac)  
    G3NA-210B-AC200-240 In Stock   $26.50    200 Vac load, 10A, AC control voltage (200 to 240 Vac)  
    G3NA-220B-AC100-120 In Stock   $31.50    200 Vac load, 20A, AC control voltage (100 to 120 Vac)  
    G3NA-220B-AC200-240 In Stock   $31.50    200 Vac load, 20A, AC control voltage (200 to 240 Vac)  
    G3NA-225B-AC100-120 In Stock   $34.50    200 Vac load, 25A, AC control voltage (100 to 120 Vac)  
    G3NA-225B-AC200-240 In Stock   $34.50    200 Vac load, 25A, AC control voltage (200 to 240 Vac)  
    G3NA-240B-AC100-120 In Stock   $55.00    200 Vac load, 40A, AC control voltage (100 to 120 Vac)  
    G3NA-240B-AC200-240 In Stock   $55.00    200 Vac load, 40A, AC control voltage (200 to 240 Vac)  
    G3NA-440B-AC100-240 In Stock   $91.00    400 Vac load, 40A, AC control voltage (100 to 240 Vac)  
  Heat Sinks (DIN Rail or Panel Mount)
Click to expand/minimize a list of what others bought with the Y92B-N50  Y92B-N50 In Stock   $16.00    Heat sink for 5A and 10A SSRs  
    Y92B-N100 In Stock   $30.00    Heat sink for 20A SSRs  
Click to expand/minimize a list of what others bought with the Y92B-N150  Y92B-N150 In Stock   $30.00    Heat sink for 25A and 40A SSRs  
    Y92B-P250 In Stock   $80.00    Heat sink for 50A SSRs  
All dollar amounts on this site are shown in US currency.

 Note: 1The input impedance is measured at the maximum value of the rated supply voltage (for example, with the model rated at 100 to 120 Vac, the input impedance is measured at 120 Vac).
2With constant current input circuit system.
 Ordering Example: (1) G3NA-205B-DC5-24 SSR for AC load, 5A, DC control voltage, $20.50,  plus (1) Y92B-N50 heat sink, $16.00, $20.50 + 16.00 = $36.50

 Related Links - Related Products
 Related Products
OCS XL Series - Graphical Operator Control System OCS XL Series - Graphical Operator Control System:
"All-In-One" Controllers: PLC, HMI, I/O, & Data Logging
CS Series - Process Control Modules CS Series - Process Control Modules:
PID Control Modules
ELC-PLC Series ELC-PLC Series:
ELC Programmable Logic Controllers (PLCs)
   
Keywords:General Purpose Solid State Relays, SSRs, Relays, Automation Relays, General Purpose Relays,