5.7" Web Enabled Operator Interface Color LCD |
| G306 Series |
|
 |
|
|
|
|
|
$
800.00
G306C000
|
| |
5.7" DSTN or TFT Color QVGA 320 x 240 Pixel LCD
|
| |
Resistive Analog Touchscreen
|
| |
3 Serial Ports, Expandable to 5
|
| |
10 Base-T/100 Base-Tx Ethernet Port Provides Networking Capability: Runs Four Ethernet Protocols Simultaneously
|
| |
Provides IT-Ready Data Logging
|
| |
Webserver Provides Worldwide Access to Data
|
| |
Extensive Built-In Driver List Allows Easy Data Mapping to PLCs, PCs, Motion Controllers, and SCADA Systems
|
| |
Easy Control of Omega Stepper Motors and Drives (STM Series, 1240i, 3540i, ST Series, STAC6)
|
View related products - Automation Controllers and HMI
|
| |
|
|
|
 |
The G306 Operator Interface Terminal
combines unique capabilities normally
expected from high-end units with a very
affordable price. The G306 is able to
communicate with many different types of
hardware using high-speed RS232/422/485
communications ports and Ethernet 10 Base
T/100 Base-TX communications. In addition, the G306 features
USB for fast downloads of
configuration files and access to trending
and data logging. A CompactFlash socket is
provided so that Flash cards can be used to
collect your trending and data logging
information as well as to store larger configuration files. In addition
to accessing
and controlling of external resources, the
G306 allows a user to easily view and
enter information. Users can enter data
through the touchscreen and/or front panel
5-button keypad.
All G3 series HMIs include a web server, trending, data logging,
and a built-in "C" language-like editor and compiler for writing
your own control functions.
Omega offers a complete line of Web Enabled Operator Interfaces. See the Related Links section below
for other models in this family.
|
Serial cables for G3 HMI, Data Station Plus, and CSMSTR series
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: Comes with panel gasket, template for panel cutout, hardware packet for mounting unit into panel, terminal block for connecting power and operator’s manual.
* UL and Hazzardous location certifications apply to the G306C000 but are pending on the G306A00. If these are necessary requirements please check with our sales department at time of ordering.
Ordering Example: (1) G306A000 Operator interface, $1,019.00, plus (1) SFCRM200 Crimson programming software, manual and USB cable, $62.00, plus (1) PSDR0100 Power supply, $138.00, $1,019.00 + 62.00 + 138.00 = $1,219.00
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
Related Products
|
 |
G3 CBL Series:
|
|
Cables for use with the G3 HMIs, DSP series, and CSMSTR series
|
 |
 |
|
|
 |
G308 Series:
|
|
8" Web Enabled Graphic LCD Operator Interface Terminal
|
 |
 |
|
 |
G310 Series:
|
|
10" and 15" Web-Enabled Graphic LCD Operator Interface Terminals
|
 |
 |
|
|
 |
G3 DSP Series:
|
|
Communication Gateway for PLC's, PC's and SCADA Systems. High-Speed Data Logging , Web Server and Virtual HMI.
|
 |
 |
|
 |
CSMSTRSX, CSMSTRGT:
|
|
Enhanced Modular Controller Series Master: Protocol Converter, Data Logging, Web Server, Virtual HMI
|
 |
 |
|
 |
CSMSTRLE:
|
|
Enhanced Modular Controller Series Master with Protocol Converter
|
 |
 |
|
 |
CSMSTRV2:
|
|
Master Controller for CS Series Control Modules
|
 |
 |
|
|
|
|
 |
 |
|
|