Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

High Current Panel Mount Relays

G7L Series   
1 year warranty NEW! CE
High Current Relays
G7L Series:High Current Panel Mount Relays
Click for larger image.
   
$ 19.25  G7L-1A-TUB-J-CB-DC24
Up to 30A Continuous Current (Resistive Load)
DPST: 2 Normally Open (NO) Contacts
Ideally Suited for High-Inrush Fluid Pump Controls: Such as Pool/Spa, Water Processing, Emergency, Chemical Industry
High-Capacity, High-Withstand Voltage Relay with No Contact Chattering for Momentary Voltage Drops Up to 50% of Rated Voltage
AC- and DC-Activated Coils
Flame Resistant Materials (UL94V-0-Qualifying) Used for all Insulation Material
Quick-Connect and Screw Terminals Available

View related products - Relays and Timers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

The G7L Series relays are general purpose panel-mount relays that are extremely compact. They are available with a DC coil voltage of 24 Vdc and AC coil voltages of 24, 120, and 240 Vac. The GL Series is available in SPST and DPST versions (Normally Open contacts) and have a continuous current rating of 30A (resistive loads).

SPECIFICATIONS
Note: See Spec Sheet for complete specifications
Contact Resistance: 50 mΩ max
Operate Time: 30 ms max
Release Time: 30 ms max
Max Operating Frequency:
   Mechanical: 1800 operations/hour
   Electrical: 1800 operations/hour (under rated load)
Insulation Resistance: 1000 MΩ min (at 500 Vdc)
Dielectric Strength:
   4000 Vac: Min/5000 Vac typical, 50/60 Hz for 1 minute between coil and contacts
   2000 Vac: 50/60 Hz for 1 minute between contacts of same pole
   2000 Vac: 50/60 Hz for 1 minute between contacts of different poles (DPST-NO type)
Impulse Withstand Voltage: Between coil and contact; 10,000V min/12,000V typ (impulse wave used: 1.20 x 50 ìs)
Vibration:    Mechanical and Malfunction Durability: 10 to 55 Hz; 1.50 mm (0.06") double amplitude
Shock: Mechanical and Malfunction Durability: 1000 m/s² (approx 100 G)
Life Expectancy:
   Mechanical: 1,000,000 operations min (at 1800 operations/hour)
   Electrical: 100,000 operations min (at 1800 operations/hour under rated load 250,000 ops typical)
Ambient Temperature: -25 to 60°C (-13 to 140°F)
Humidity: 35 to 85% RH
Weight:    Quick-Connect Terminal: Approx 90 g (3.17 oz)    Screw Terminal: Approx 120 g (4.23 oz)


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 G7L-1A-TUB-J-CB-DC24 1 Week   $19.25    SPST relay, 24 Vdc coil, quick-connect terminals, test button  
 G7L-1A-TUB-J-CB-AC24 In Stock   $20.75    SPST relay, 24 Vac coil, quick-connect terminals, test button  
 G7L-1A-TUB-J-CB-AC100/120 In Stock   $20.75    SPST relay, 120 Vac coil, quick-connect terminals, test button  
 G7L-1A-TUB-CB-AC100/120 In Stock   $20.75    SPST relay, 120 Vac coil, quick-connect terminals, no test button  
 G7L-2A-TUB-J-CB-DC24 In Stock   $20.00    DPST relay, 24 Vdc coil, quick-connect terminals, test button  
 G7L-2A-TUB-CB-DC24 In Stock   $20.00    DPST relay, 24 Vdc coil, quick-connect terminals, no test button  
 G7L-2A-TUB-CB-AC24 In Stock   $20.50    DPST relay, 24 Vac coil, quick-connect terminals, no test button  
 G7L-2A-TUB-J-CB-AC24 In Stock   $21.50    DPST relay, 24 Vac coil, quick-connect terminals, test button  
 G7L-2A-TUB-J-CB-AC100/120 In Stock   $21.50    DPST relay, 120 Vac coil, quick-connect terminals, test button  
 G7L-2A-TUB-J-CB-AC200/240 In Stock   $22.50    DPST relay, 240 Vac coil, quick-connect terminals, test button  
 G7L-2A-BUBJ-CB-DC24 In Stock   $27.50    DPST relay, 24 Vdc coil, screw terminals, test button  
 G7L-2A-BUBJ-CB-AC24 In Stock   $30.00    DPST relay, 24 Vac coil, screw terminals, test button  
 G7L-2A-BUBJ-CB-AC200/240 In Stock   $31.00    DPST relay, 240 Vac coil, screw terminals, test button  
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) G7L-1A-TUB-J-CB-DC24 SPST relay with 24 Vdc coil and quick-connect terminals, $19.25

 Related Links - Related Products
 Related Products
OCS XL Series - Graphical Operator Control System OCS XL Series - Graphical Operator Control System:
"All-In-One" Controllers: PLC, HMI, I/O, & Data Logging
DIN Rail Terminal Blocks, Feed Through and Ground Terminals DIN Rail Terminal Blocks, Feed Through and Ground Terminals:
AVK Series Feed Through DIN Rail Mounting Terminal Blocks, 600V, 20 to 175 Amp, 26 to 6-2/0 AWG
OMPBD7 Series Devices OMPBD7 Series Devices:
Non-illuminated Heavy Duty/Oil Tight Push Buttons and Push Button Enclosures
ASK Fuse Holder Series ASK Fuse Holder Series:
DIN Rail Fuse Holders
DSUB DSUB:
DIN Rail Interface Modules
HW3000 Series Hook-Up Wire HW3000 Series Hook-Up Wire:
PVC Hook Up Wire, 300 V UL appliance wire
SCE-NLP Series NEMA Electrical Enclosures. SCE-NLP Series NEMA Electrical Enclosures. :
NEMA Type 1 Single-Door Electrical Enclosures. Sizes from 6x6 to 36x30.
   
Keywords:General Purpose Relays, High Current Relays, Relays, Automation Relays, Panel Mount Relays, door push buttons precision calibration rosette gage temperature thermistor