Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Digital Gaging Probes for Linear Displacement Measurement

GP901   
CE RoHS
 
Digital Gaging Probes for Linear Displacement Measurement
GP901:Digital Gaging Probes for Linear Displacement Measurement
Click for larger image.
   
Absolute Measurement
Integrated Probe and Electronics
Resolution to 0.06 Microns (1.5 µin)
Rugged Design for Harsh Environments

View related products - Displacement and Proximity Transducers

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

OMEGA's GP901 series digital gaging probes are a refinement of the LVDT, making use of a proven mechanical design and robust construction. In a digital gage probe, the coil forms part of a frequency-sensitive circuit. As the core moves, the inductance of the coil changes, causing a change in the frequency. By comparing frequencies, the user can determine the movement of the core. Each digital probe is calibrated on a laser interferometer in a controlled environment, giving improved linearity over the full stroke compared with LVDTs. Signal conditioning and an A/D converter are contained in an in-line probe electronics assembly. The electronics assembly provides a digital signal which is compatible with the DR601 display or the LDN232 RS-232 adaptor (see Related Products below).

SPECIFICATIONS
Accuracy:
  GP901-1-X: ±0.24 microns ±K x 1.0 micron
  GP901-2-X: ±0.24 microns ±K x 1.0 micron
  GP901-5-X: ±0.64 microns ±K x 2.0 micron
   GP901-10-X: ±1.20 microns ±K x 2.0 micron
(K = the difference between component range and setting master)
Operating Temp:
   Probe: 0 to 80°C (32 to 176°F)
   Electronics Assembly: 0 to 60°C (32 to 140°F)
Storage Temp: 0 to 80°C (32 to 176°F)
Calibration Temp: 20°C (68°F)
Environmental Rating: IP65


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description RoHS   Qty.
    GP901-1-S    Consult sales   Spring loaded digital gage probe with 0-1 mm (0-0.04") range RoHS compliant
    GP901-2-S    Consult sales   Spring loaded digital gage probe with 0-2 mm (0-0.08") range RoHS compliant
    GP901-5-S    Consult sales   Spring loaded digital gage probe with 0-5 mm (0-0.2") range RoHS compliant
Click to expand/minimize a list of what others bought with the GP901-10-S  GP901-10-S    Consult sales   Spring loaded digital gage probe with 0-10 mm (0-0.4") range RoHS compliant
    GP901-2-P    Consult sales   Pneumatically operated digital gage probe with 0-2 mm (0-0.08") range RoHS compliant
    GP901-5-P    Consult sales   Pneumatically operated digital gage probe with 0-5 mm (0-0.2") range RoHS compliant
    GP901-10-P In Stock   $745.00    Pneumatically operated digital gage probe with 0-10 mm (0-0.4") range RoHS compliant
All dollar amounts on this site are shown in US currency.

 Note: For compatible instruments please refer to the following models: DR601 and LDN232.

 Related Links - Related Products
 Related Products
DR601 DR601:
High Performance Digital Readouts for Linear Encoders and Digital Gage Probes
LDN232 LDN232:
Interface Modules for Digital Probes and Linear Encoders
   
Keywords:Digital Gaging Probes for Linear Displacement Measurement Plug, Pressure test plugs, Plugs, electric control valve electronic flowmeter explosion proof switch temperature calibration services