Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Analog Gaging Probes

GP911 Series   
CE RoHS
 
Analog Gaging Probes
GP911 Series:Analog Gaging Probes
Click for larger image.
   
$ 420.00  GP911-1-S
Spring or Pneumatic Actuated Models
Exceptional Linearity Across Full Range
Stainless Steel Body
NEMA 12 (IP65) Environmental Rating

View related products - Displacement and Proximity Transducers

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

The GP911 series analog gaging probes utilize proven LVDT technology to provide excellent linearity and repeatability in a compact, reliable unit. All analog probe heads carry a NEMA 12 (IP65) environmental rating which makes them suitable for use in harsh industrial environments.

In an analog gage probe, two small transformers share a common magnetic core. As the core moves, the output of one transformer increases and the other decreases. The out-of-balance current provides the measure of the core’s position. LVDT’s operate on an ac energizing voltage and require special signal conditioning.

SPECIFICATIONS
Excitation Voltage: 1 to 10 volts rms
Excitation Frequency: 2 to 20 kHz
Linearity: 0.5% rdg or 0.1% FS, whichever is greater
Repeatability: 0.15 microns
Calibration Voltage: 3 Vrms
Calibration Frequency: 5 kHz
Calibration Load: 10 kΩ
Storage Temp.: -40 to 100°C (-40 to 212°F)
Operating Temp.: -10 to 80°C (14 to 176°F)
Temp. Coefficient: 0.01% FS/°C (0.03% for 0.5 mm model)


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 GP911-0.5-S In Stock   $500.00    Spring loaded analog gaging probe with ±0.5 mm (0.02") range RoHS compliant
 GP911-1-S In Stock   $420.00    Spring loaded analog gaging probe with ±1 mm (0.04") range RoHS compliant
 GP911-2.5-S In Stock   $475.00    Spring loaded analog gaging probe with ±2.5 mm (0.10") range RoHS compliant
 GP911-5-S 6 Weeks   $525.00    Spring loaded analog gaging probe with ±5 mm (0.20") range RoHS compliant
 GP911-1-P In Stock   $560.00    Pneumatically operated analog gaging probe with ±1 mm (0.04") range RoHS compliant
 GP911-2.5-P In Stock   $570.00    Pneumatically operated analog gaging probe with ±2.5 mm (0.10") range RoHS compliant
 GP911-5-P In Stock   $610.00    Pneumatically operated analog gaging probe with ±5 mm (0.20") range RoHS compliant
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) GP911-5-P is a pneumatically operated analog gaging probe with ±5 mm (0.20") range, $610.00

 Related Links - Related Products
 Related Products
LDX-2 LDX-2:
LVDT Signal Conditioner, Loop Powered for AC LVDT's
LDX-3 LDX-3:
LVDT Signal Conditioners, AC Powered
LDX-4 LDX-4:
LVDT Signal Conditioner, DC Powered
DPL53 DPL53:
High Performance Indicator for use with AC Output LVDT
LDX-D LDX-D:
DIN Rail Mount Signal Conditioners for AC LVDT Transducers
   
Keywords:Analog Gaging Probes, pneumatic lift, spring loaded, cords outlet liquid temperature sensor pc enclosure programmable control systems