Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Molded Case Circuit Breakers

EGB3000   
1 year warranty NEW! CE
 
EGB3000:Molded Case Circuit Breakers
Click for larger image.
   
$ 665.00  EGB3015FFG
Small and Compact
15 to 100 Amp Models Available
Quality Thermal Magnetic Circuit Breakers

View related products - Power Products

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

Series G molded case circuit breakers provide increased performance in considerably less space than standard circuit breakers or comparable fusible devices. The "G" signifies global applications: Series G circuit breakers are marked with UL, CSA, CE, IEC and KEMA, KEUR listings.

The EG frames are designed around spacesaving footprints. Series G circuit breakers meet applicable UL 489 and IEC 60947-2 standards. The G family includes five frame sizes in ratings from 15 to 100 amperes. Series G offers a choice of several interrupting capacities up to 18 kA at 415 and 480 Vac. Standard calibration is 40°C.

The flexibility and outstanding performance characteristics of the circuit breakers are made possible by the best contact designs in circuit breaker history. Our technology creates a high-speed "blow-open" action using the electromechanical forces produced by high-level fault currents.

These circuit breakers are operated by a toggle-type mechanism that is mechanically trip-free from the handle so that the contacts cannot be held closed against short circuit currents. Tripping due to overload or short circuits is clearly indicated by the position on the handle. This remarkably fast and dependable contact action is designed to enhance safety.

The quality, dependability and reliability of every circuit breaker is ensured by a thorough program of in-plant testing. Two calibration tests are conducted on every pole of every circuit breaker to verify the trip mechanism, operating mechanism, continuity and accuracy.

Circuit breakers are current limiting because of their high repulsion contact arrangement and use of state-of-the-art arc extinguishing technology. Omega offers one of the most complete lines of current limiting breakers in the industry.

Circuit Breakers have a toggle handle operating mechanism, which also serves as a switching position indicator. The indicator shows the positions of: ON, OFF and TRIPPED.

The toggle handle snaps into the TRIPPED position if the breaker is tripped by one of its overcurrent, short circuit, shunt or undervoltage releases. Before the circuit breaker can be reclosed following a trip-out, the toggle handle must be brought beyond the OFF position (RESET). The circuit breaker can then be reclosed.

As an additional switching position indicator for EG- Frame circuit breakers, there are two windows on the right and on the left of the toggle handle, in which the switching state is indicated by means of the colors red, green and white corresponding to the ON, OFF and TRIPPED positions respectively.

SPECIFICATION
Number of Poles: 3
BREAKER CAPACITY (KA RMS) AC 50 TO 60 HZ NEMA, UL, CSA:
    240 Vac: 25
    480 Vac: 18
IEC60947-2:
    Icu 220 to 240 Vac: 25
    Icu 380 to 425 Vac: 18
Ampere Range: 15 to 100 A
Trip Units: FT-FM (fixed thermal - fixed magnetic)
Dimensions: 139.7 H x 76.2 W x 76mm D (5.5 x 3.0 x 2.9")
Weight: 1.4 kg (3.1 lbs)
Utilization Category: A
ELECTRICAL CHARACTERISTICS
Maximum Rated Current: 100 A
Rated Insulation Voltage U, According to IEC 60947-2: Main Conducting Paths: 690 Vac
Auxiliary Circuits: 690 Vac
Rated Impulse Withstand Voltage Uimp:
    Main Conducting Paths: 6 kV
    Auxiliary Circuits: 4 kV
Rated Operational Voltage Ue:
    IEC: 690 Vac
    NEMA: 600 Y/347 Vac
UL and CSA Listed: Yes
Permissible Ambient Temperature: -20 to 70°C (-4 to 158°F)
PERMISSIBLE LOAD FOR VARIOUS AMBIENT TEMPERATURES CLOSE TO THE CIRCUIT BREAKER, RELATED TO THE RATED CURRENT OF THE CIRCUIT BREAKER:
Circuit Breakers for Plant Protection:
 Thermal overload release set to the lower valueThermal overload release set to the upper value
At 40°C: 100%100%
At 50°C: 96%92%
At 55°C: 93%87%
At 60°C: 91%83%
At 70°C: 86%73%

Circuit Breakers for Starter Combinations and Isolating Circuit Breakers:
At 40°C:100%
At 50°C:100%
At 55°C:96%
At 60°C:91%
At 70°C:86%

RATED SHORT CIRCUIT BREAKING CAPACITY (DC) NOT FOR CIRCUIT BREAKERS FOR MOTOR PROTECTION (TIME CONSTANT = 10 RMS):
2 Conducting Paths in Series:
    For EG up to 250 Vdc: 42 kA Max
NEMA (Time Constant = 8 rms) 2 Conducting Paths in Series: 250 Vdc 42 kA Max
Main Switch Characteristics According to IEC 60947-2 in Combination with Lockable Rotary Drives: Yes
Rated Short Circuit Breaking Capacity According to IEC 60947-2 (at AC 50/60 hz): Rated short circuit breaking capacity
Endurance (Operating Cycles): 10,000
Maximum Switching Frequency: 300 1/h
Conductor Cross Sections and Terminal Types for Main Conductors: Box Terminals
Solid or Stranded: 2.5 to 95 mm2
Finely Stranded with End Sleeve: 2.5 to 50/70 mm2
Tightening Torque for Box Terminals: 5.6 Nm
Tightening Torque for Bus Bar Connection Pieces: 5.6 Nm
CONDUCTOR CROSS SECTIONS FOR AUXILIARY CIRCUITS WITH TERMINAL CONNECTION OR TERMINAL STRIP
Solid or Finely Stranded with End Sleeve: 0.75 to 2.5 mm2
POWER LOSS PER CIRCUIT BREAKER AT MAXIMUM RATED CURRENT LN (THE POWER LOSSES OF THE UNDERVOLTAGE RELEASES ("R" RELEASES) MUST BE OBSERVED IF NECESSARY) AT THREE-PHASE SYMMETRICAL LOAD)
For Plant Protection, As Isolating Circuit Breaker, For Starter Combinations: 40 W
AUXILIARY SWITCHES
Rated Thermal Current lth: 6 A
Rated Making Capacity AC (AC-15): 20 A
Rated Operational Voltage: 230/400/600V
Rated Operational Current DC (DC-13): 6/3/0.25 A
Rated Operational Voltage: 125/250V
Rated Operational Current: 0.5/0.25 A
Backup Fuse: 6/4/4 A
Miniature Circuit Breaker: 6/4 A
RELEASES
Undervoltage releases ("r" Releases) Response Voltage:
Drop (Breaker Tripped) Us: 35 to 70%
Pickup (Breaker May Be Switched On) Us: 85 to 110%
Power Consumption in Continuous Operation at:
    50/60 Hz 12 Vac: 0.95 VA
    50/60 Hz 24 Vac: 0.72 VA
    50/60 Hz 48 to 60 Vac: 1.15 to 1.78 VA
    50/60 Hz 110 to 127 Vac: 0.96 to 1.25 VA
    50/60 Hz 208 to 240 Vac: 1.28 to 1.68 VA
    50/60 Hz 380 – 500 Vac: 2.2 to 3.9 VA
    12 Vdc: 0.88 W
    24 Vdc: 0.70 W
    48 to 60 Vdc: 1.12 to 1.76 W
    110 to 125 Vdc: 0.94 to 1.21 W
    220 to 250 Vdc: 1.45 to 1.86 W
Maximum Opening Time: 50 ms
SHUNT TRIPS
Shunt Trips ("f" Releases) Response Voltage:
Pickup (Breaker Tripped) Us Power Consumption in (Short Time) at:
    50/60 Hz 24 Vac: 10 to 41 VA
    50/60 Hz 48 to 60 Vac: 139 to 210 VA
    50/60 Hz 48 to 127 Vac: N/A
    50/60 Hz 110 to 240 Vac: 83 to 360 VA
    50/60 Hz 380 to 440 Vac: N/A
    50/60 Hz 380 to 600 Vac: 418 to 1080 VA
    12 to 24 Vdc: 29 to 120 W
    48 to 60 Vdc: 475 to 720 W
    110 to 125 Vdc: 99 to 121 W
    220 to 250 Vdc: N/A
Maximum Load Duration: Interrupts automatically
Maximum Opening Time: 50 ms


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 EGB3015FFG In Stock   $665.00    EG 3P 15 A 18kA @ 415 and 480V Fixed thermal, Fixed magnetic  
 EGB3020FFG In Stock   $665.00    EG 3P 20 A 18kA @ 415 and 480V Fixed thermal, Fixed magnetic  
 EGB3030FFG In Stock   $665.00    EG 3P 30 A 18kA @ 415 and 480V Fixed thermal, Fixed magnetic  
 EGB3050FFG In Stock   $665.00    EG 3P 50 A 18kA @ 415 and 480V Fixed thermal, Fixed magnetic  
 EGB3060FFG In Stock   $665.00    EG 3P 60 A 18kA @ 415 and 480V Fixed thermal, Fixed magnetic  
 EGB3100FFG In Stock   $795.00    EG 3P 100 A 18kA @ 415 and 480V Fixed thermal, Fixed magnetic  
 Accessories
 EHMFS03 In Stock   $595.00    Frame flex shaft handle 3', NEMA 1, 3R  
 EHMVD12B In Stock   $109.00    Universal rotary handle 12" black, NEMA 1, 12  
All dollar amounts on this site are shown in US currency.

 Note: Comes with complete operators manual.
 Ordering Example: (1) EGB3015FFG 15 A circuit breaker, $665.00,  plus (1) EHMVD12B Variable depth handle, $109.00, $665.00 + 109.00 = $774.00

 Related Links - Related Products
 Related Products
SCE Series CH SCE Series CH:
NEMA Type 12 Electrical Enclosures in sizes from 4x4 to 16x14
HW2800 Series Hook Up Wire HW2800 Series Hook Up Wire :
Single Conductor Hook-Up Wire TFE Insulation, appliance wire
HW3000 Series PVC Hook Up Wire 300 V UL Rated HW3000 Series PVC Hook Up Wire 300 V UL Rated:
PVC Hook Up Wire, 300 V UL appliance wire
HW5800 Series HooK Up Wire 600 V UL & ROHS Compliant HW5800 Series HooK Up Wire 600 V UL & ROHS Compliant:
Hook Up Wire with PTFE Insulation
   
Keywords:Molded Case Circuit Breakers, amp terminal block heating cartridge indicator light bulb servo motor encoder